High Pressure Pipe Fittings/Socket

Brand :
MISUMI
Caution
- [Specification Change] The material, engraving, appearance, and packaging will be changed sequentially starting in July 2025. Please see here for details. Products before and after the change may be mixed in the same shipment, but there are no problems with use.
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Features]
• High-pressure threaded fitting with a maximum operating pressure of 20.6 MPa.
• Material options include S25C equivalent and SUS304 equivalent.
[Use]
• Suitable for STKM plumbing with JIS G3454, 3455 or 3456 steel pipe, or JIS G3459 stainless steel pipe.

| Type | [ M ]Material |
| SGPPSH | S25C Equivalent |
| SUTPSH | SUS304 Equivalent |
More Information
Fitting Specifications
| Material | Steel1025 STKM of JIS G4051 or Equivalent Stainless Steel SUS304TP of JIS G3459 or Equivalent |
| Max. Operating Temp. | S25C Equivalent 350°C SUS304 Equivalent 800°C |
| Max. Operating Pressure | 20.6MPa (210kgf/cm2) |
| Applicable Hollows | Plumbing with STKM Hollows, JIS G3454, 3455, 3456 Plumbing with Stainless Steel Hollows, JIS G3459 |