1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant Duct Hoses/For Hot Air Generating Units

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A heat resistant duct hose. ·Cutting service is available.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HOCTD50-[0.5-5/0.1]
HOCTD75-[0.5-5/0.1]
HOCTD100-[0.5-5/0.1]
HOCTD125-[0.5-5/0.1]
HOCTD150-[0.5-5/0.1]
HOTD50-[0.5-5/0.1]
HOTD65-[0.5-5/0.1]
HOTD75-[0.5-5/0.1]
HOTD90-[0.5-5/0.1]
HOTD100-[0.5-5/0.1]
HOTDA50-[0.5-2/0.1]
HOTDA75-[0.5-2/0.1]
HOTDA100-[0.5-2/0.1]
HOTDH50-[0.5-2/0.1]
HOTDH65-[0.5-2/0.1]
HOTDH75-[0.5-2/0.1]
HOTDH90-[0.5-2/0.1]
HOTDH100-[0.5-2/0.1]
HOTDK50-[0.5-4/0.1]
HOTDK65-[0.5-4/0.1]
HOTDK75-[0.5-4/0.1]
HOTDK100-[0.5-4/0.1]
HOTDS50-[0.5-5/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Nominal Dia. Operating Temperature Range (°C) Hose Length
(m)

-

DUCT HOSES 1 Piece(s) 7 Day(s) -50-20~1300.5 ~ 5

-

DUCT HOSES 1 Piece(s) 7 Day(s) -75-20~1300.5 ~ 5

-

DUCT HOSES 1 Piece(s) 5 Day(s) -100-20~1300.5 ~ 5

-

DUCT HOSES 1 Piece(s) 5 Day(s) -125-20~1300.5 ~ 5

-

DUCT HOSES 1 Piece(s) 5 Day(s) -150-20~1300.5 ~ 5

-

HEAT-RESISTANT DUCT HOSES 1 Piece(s) 7 Day(s) 50--20~2500.5 ~ 5

-

HEAT-RESISTANT DUCT HOSES 1 Piece(s) 5 Day(s) 65--20~2500.5 ~ 5

-

HEAT-RESISTANT DUCT HOSES 1 Piece(s) 7 Day(s) 75--20~2500.5 ~ 5

-

HEAT-RESISTANT DUCT HOSES 1 Piece(s) 5 Day(s) 90--20~2500.5 ~ 5

-

HEAT-RESISTANT DUCT HOSES 1 Piece(s) 7 Day(s) 100--20~2500.5 ~ 5

-

DUCT HOSES 1 Piece(s) 5 Day(s) 50--30~2000.5 ~ 2

-

DUCT HOSES 1 Piece(s) 5 Day(s) 75--30~2000.5 ~ 2

-

DUCT HOSES 1 Piece(s) 5 Day(s) 100--30~2000.5 ~ 2

-

DUCT HOSES 1 Piece(s) 7 Day(s) 50-30~4500.5 ~ 2

-

DUCT HOSES 1 Piece(s) 7 Day(s) 65-30~4500.5 ~ 2

-

DUCT HOSES 1 Piece(s) 7 Day(s) 75-30~4500.5 ~ 2

-

DUCT HOSES 1 Piece(s) 7 Day(s) 90-30~4500.5 ~ 2

-

DUCT HOSES 1 Piece(s) 7 Day(s) 100-30~4500.5 ~ 2

-

HEAT-RESISTANT DUCT HOSES 1 Piece(s) 22 Day(s) -500~6000.5 ~ 4

-

HEAT-RESISTANT DUCT HOSES 1 Piece(s) 5 Day(s) -650~6000.5 ~ 4

-

HEAT-RESISTANT DUCT HOSES 1 Piece(s) 5 Day(s) -750~6000.5 ~ 4

-

HEAT-RESISTANT DUCT HOSES 1 Piece(s) 5 Day(s) -1000~6000.5 ~ 4

-

DUCT HOSES 1 Piece(s) 5 Day(s) 50--20~1800.5 ~ 5

Loading...

  1. 1

Basic Information

With or w/o Cuffs No