(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SNHB1S-[0.6-5/0.1] |
SNHB1.5S-[0.6-5/0.1] |
SNHB2S-[0.6-5/0.1] |
SNHRWR1S-[0.5-5/0.1]-LC-RC |
SNHRWR1.5S-[0.6-5/0.1]-LC-RC |
SNHRWR2S-[0.5-5/0.1]-LC-RC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal I.D. | O.D. (Ø) | Properties | Mounting Metal Fittings | Swage Fitting Material | Minimum Bending Radius (mm) | Operating Pressure (MPa) | Hose Length (m) | Left End Swaged Fitting Shape | Right End Swaged Fitting Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | NON-VINYL CHORIDE HOSES | 1 Piece(s) | 5 Day(s) | 10 | 25.4 | 33 | Vacuum | Hose Body only | - | 180 | -0.1~0.3 | 0.6 ~ 5 | - | - | ||
- | NON-VINYL CHORIDE HOSES | 1 Piece(s) | 5 Day(s) | - | 38.1 | 48 | Vacuum | Hose Body only | - | 390 | -0.1~0.3 | 0.6 ~ 5 | - | - | ||
- | NON-VINYL CHORIDE HOSES | 1 Piece(s) | 5 Day(s) | - | 50.8 | 62 | Vacuum | Hose Body only | - | 520 | -0.1~0.2 | 0.6 ~ 5 | - | - | ||
- | NON-VINYL CHORIDE HOSES | 1 Piece(s) | 5 Day(s) | - | 25.4 | 33 | Standard Type | Hose Body only / Both Ends Swaged | SUS316L | 170 | 0~0.5 | 0.5 ~ 5 | Shape C [LC] | Shape C [RC] | ||
- | NON-VINYL CHORIDE HOSES | 1 Piece(s) | 5 Day(s) | - | 38.1 | 48 | Standard Type | Hose Body only / Both Ends Swaged | SUS316L | 230 | 0~0.4 | 0.6 ~ 5 | Shape C [LC] | Shape C [RC] | ||
- | NON-VINYL CHORIDE HOSES | 1 Piece(s) | 5 Day(s) | - | 50.8 | 62 | Standard Type | Hose Body only / Both Ends Swaged | SUS316L | 290 | 0~0.3 | 0.5 ~ 5 | Shape C [LC] | Shape C [RC] |
Loading...
Applicable Fluid / Usage | Water / Air / Food | Cutting Service Usage | Yes | Hose Material | Polyolefinic + Styrene Resin |
---|---|---|---|---|---|
Color | Milky White | Operating Temperature Range(°C) | -5::60 |
How can we improve?
How can we improve?