1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Hoses/Fluoro Resin

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A flexible fluoropolymer hose high heat and chemical resistance.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HOSFR4-[0.3-20/0.1]-[LA,​LB,​LC]-[RA,​RB,​RC]
HOSFR6-[0.3-20/0.1]-[LA,​LB,​LC]-[RA,​RB,​RC]
HOSFR8-[0.3-20/0.1]-[LA,​LB,​LC]-[RA,​RB,​RC]
HOSFRS4-[0.3-20/0.1]-[LA,​LB,​LC]-[RA,​RB,​RC]
HOSFRS6-[0.3-20/0.1]-[LA,​LB,​LC]-[RA,​RB,​RC]
HOSFRS8-[0.3-20/0.1]-[LA,​LB,​LC]-[RA,​RB,​RC]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D.
(Ø)
Metal Fitting Type L Metal Fitting Type R Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Fitting Material O.D.
(Ø)
Hose Length
(m)

-

HOSES 1 Piece(s) 5 Day(s) 4.8Shape A / Shape B / Shape CShape A / Shape B / Shape C20.551[Steel] SS4007.70.3 ~ 20

-

HOSES 1 Piece(s) 5 Day(s) 6.4Shape A / Shape B / Shape CShape A / Shape B / Shape C20.576[Steel] SS4009.50.3 ~ 20

-

HOSES 1 Piece(s) 5 Day(s) 7.9Shape A / Shape B / Shape CShape A / Shape B / Shape C17.0102[Steel] SS40010.90.3 ~ 20

-

HOSES 1 Piece(s) 5 Day(s) 4.8Shape A / Shape B / Shape CShape A / Shape B / Shape C20.551[Stainless Steel] SUS3047.70.3 ~ 20

-

HOSES 1 Piece(s) 5 Day(s) 6.4Shape A / Shape B / Shape CShape A / Shape B / Shape C20.576[Stainless Steel] SUS3049.50.3 ~ 20

-

HOSES 1 Piece(s) 5 Day(s) 7.9Shape A / Shape B / Shape CShape A / Shape B / Shape C17.0102[Stainless Steel] SUS30410.90.3 ~ 20

Loading...

  1. 1

Basic Information

Type Flexible Hoses Hose Material Fluororesin Applicable Fluid Water / Gas / Air / Solvent
Connecting Part Type Swage Fittings Hose Reinforcement Provided Operating Temperature Range(°C) -54::232 (Steam 198°C)