1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Pipe Nozzles - Both Ends Threaded / Tapped, One End Threaded One End Tapped

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Steel Pipe Nozzles - Both Ends Threaded / Tapped, One End Threaded One End Tapped
  • Steel Pipe Nozzles - Both Ends Threaded / Tapped, One End Threaded One End Tapped
  • Steel Pipe Nozzles - Both Ends Threaded / Tapped, One End Threaded One End Tapped
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This steel pipe nozzle can blow through holes drilled at regular intervals. ·The mounting angle is flat.





Type[ M ] Material[ S ]
Surface Treatment
[ A ] Accessory
S, Q FixedS, Q Configurable
SGPPNFSGPPNSGPWZinc PlatingCaps (JIS-FCMB270, Hot Zinc Plating)
SUTPNFSUTPNSUS304TP-Caps (SUS304)
Type[ M ] Material[ S ]
Surface Treatment
[ A ] Accessory
S, Q FixedS, Q Configurable
SGPPW-SGPWZinc PlatingTapered Screw Plugs (SCM435, Blackening)
SUTPWFSUTPWSUS304TP-Tapered Screw Plugs (SUSXM7)
Type[ M ] Material[ S ]
Surface Treatment
[ A ] Accessory
S, Q FixedS, Q Configurable
SGPPFFSGPFWSGPWZinc PlatingTapered Screw Plugs (SCM435, Blackening)
SUTPFFSUTFWSUS304TP-Tapered Screw Plugs (SUSXM7)

Specifications

Part Number - H
(No. of Holes) - P - N - S - Q
SUTPN3 - 30 - P10 - N1.5
FSUTPW2
- 40 - P5 - N2.0 - S50 - Q80
■S, Q Fixed
Part NumberH
No. of Holes
P
5mm Increment
N (Hole Dia.)R (PT)
Rc (PT)
S, QDdCap Dim: Both Ends Male Thread
TypeNo.0.5mm IncrementSGPP_SUTP_(A)(B)
SGPPN
SUTPN
SGPPW
SUTPW

SGPPF
SUTPF
12~945~301.5~3.01/81510.5-5.71814
21/42013.89.27.82215
33/817.312.710.92718
41/22521.716.116.13120
■S, Q Configurable
Part NumberH
No. of Holes
P
5mm Increment
N (Hole Dia.)S
1mm Increment
Q
1mm Increment
R (PT)
Rc (PT)
DdCap Dim: Both Ends Male Thread
TypeNo.0.5mm IncrementFSGP_FSUT_(A)(B)
FSGPPN
FSUTPN
FSUTPW

FSGPFW
FSUTFW
12~945~301.5~3.015~20015~2001/810.5-5.71814
220~20020~2001/413.89.27.82215
33/817.312.710.92718
425~20025~2001/221.716.116.13120

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FSGPFW2-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[20-200/1]-Q[20-200/1]
FSGPFW3-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[20-200/1]-Q[20-200/1]
FSGPFW4-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[25-200/1]-Q[25-200/1]
FSGPPN2-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[20-200/1]-Q[20-200/1]
FSGPPN3-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[20-200/1]-Q[20-200/1]
FSGPPN4-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[25-200/1]-Q[25-200/1]
FSUTFW1-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[15-200/1]-Q[15-200/1]
FSUTFW2-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[20-200/1]-Q[20-200/1]
FSUTFW3-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[20-200/1]-Q[20-200/1]
FSUTFW4-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[25-200/1]-Q[25-200/1]
FSUTPN1-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[15-200/1]-Q[15-200/1]
FSUTPN2-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[20-200/1]-Q[20-200/1]
FSUTPN3-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[20-200/1]-Q[20-200/1]
FSUTPN4-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[25-200/1]-Q[25-200/1]
FSUTPW1-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[15-200/1]-Q[15-200/1]
FSUTPW2-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[20-200/1]-Q[20-200/1]
FSUTPW3-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[20-200/1]-Q[20-200/1]
FSUTPW4-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]-S[25-200/1]-Q[25-200/1]
SGPPF2-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SGPPF3-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SGPPF4-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SGPPN2-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SGPPN3-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SGPPN4-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SGPPW2-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SGPPW3-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SGPPW4-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SUTPF1-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SUTPF2-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SUTPF3-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SUTPF4-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SUTPN1-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SUTPN2-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SUTPN3-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SUTPN4-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SUTPW1-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SUTPW2-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SUTPW3-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
SUTPW4-[2-94/1]-P[5-30/5]-N[1.5-3/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Nominal Screw Dia. 1 Screw Nominal Dia. 2 Left End Dim. S
(mm)
Right End Dim. Q
(mm)
Left End Dimension S
(mm)
N
(mm)
Number of Holes [H]
(pc(s).)
P
(mm)
Right End Dimension Q
(mm)

-

STEEL PIPE NOZZLES 1 Piece(s) 5 Day(s) 10[Steel] SGPW2(Rc1/4)2(Rc1/4)--20 ~ 2001.5 ~ 32 ~ 945 ~ 3020 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 5 Day(s) 10[Steel] SGPW3(Rc3/8)3(Rc3/8)--20 ~ 2001.5 ~ 32 ~ 945 ~ 3020 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 5 Day(s) 10[Steel] SGPW4(Rc1/2)4(Rc1/2)--25 ~ 2001.5 ~ 32 ~ 945 ~ 3025 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 5 Day(s) 10[Steel] SGPW2(R1/4)2(R1/4)--20 ~ 2001.5 ~ 32 ~ 945 ~ 3020 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 5 Day(s) 10[Steel] SGPW3(R3/8)3(R3/8)--20 ~ 2001.5 ~ 32 ~ 945 ~ 3020 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 5 Day(s) 10[Steel] SGPW4(R1/2)4(R1/2)--25 ~ 2001.5 ~ 32 ~ 945 ~ 3025 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP1(Rc1/8)1(Rc1/8)--15 ~ 2001.5 ~ 32 ~ 945 ~ 3015 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP2(Rc1/4)2(Rc1/4)--20 ~ 2001.5 ~ 32 ~ 945 ~ 3020 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP3(Rc3/8)3(Rc3/8)--20 ~ 2001.5 ~ 32 ~ 945 ~ 3020 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP4(Rc1/2)4(Rc1/2)--25 ~ 2001.5 ~ 32 ~ 945 ~ 3025 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP1(R1/8)1(R1/8)--15 ~ 2001.5 ~ 32 ~ 945 ~ 3015 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP2(R1/4)2(R1/4)--20 ~ 2001.5 ~ 32 ~ 945 ~ 3020 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP3(R3/8)3(R3/8)--20 ~ 2001.5 ~ 32 ~ 945 ~ 3020 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP4(R1/2)4(R1/2)--25 ~ 2001.5 ~ 32 ~ 945 ~ 3025 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP1(Rc1/8)1(R1/8)--15 ~ 2001.5 ~ 32 ~ 945 ~ 3015 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP2(Rc1/4)2(R1/4)--20 ~ 2001.5 ~ 32 ~ 945 ~ 3020 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP3(Rc3/8)3(R3/8)--20 ~ 2001.5 ~ 32 ~ 945 ~ 3020 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP4(Rc1/2)4(R1/2)--25 ~ 2001.5 ~ 32 ~ 945 ~ 3025 ~ 200

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Steel] SGPW2(Rc1/4)2(Rc1/4)2020-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Steel] SGPW3(Rc3/8)3(Rc3/8)2020-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Steel] SGPW4(Rc1/2)4(Rc1/2)2525-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Steel] SGPW2(R1/4)2(R1/4)2020-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Steel] SGPW3(R3/8)3(R3/8)2020-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Steel] SGPW4(R1/2)4(R1/2)2525-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Steel] SGPW2(Rc1/4)2(R1/4)2020-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Steel] SGPW3(Rc3/8)3(R3/8)2020-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Steel] SGPW4(Rc1/2)4(R1/2)2525-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP1(Rc1/8)1(Rc1/8)1515-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP2(Rc1/4)2(Rc1/4)2020-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP3(Rc3/8)3(Rc3/8)2020-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP4(Rc1/2)4(Rc1/2)2525-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP1(R1/8)1(R1/8)1515-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP2(R1/4)2(R1/4)2020-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP3(R3/8)3(R3/8)2020-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP4(R1/2)4(R1/2)2525-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP1(Rc1/8)1(R1/8)1515-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP2(Rc1/4)2(R1/4)2020-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP3(Rc3/8)3(R3/8)2020-1.5 ~ 32 ~ 945 ~ 30-

-

STEEL PIPE NOZZLES 1 Piece(s) 6 Day(s) 10[Stainless Steel] SUS304TP4(Rc1/2)4(R1/2)2525-1.5 ~ 32 ~ 945 ~ 30-

Loading...

  1. 1

Example

 

Basic Information

Spray Shape Straight Air Source Compressor Mounting Angle Flat
Blow Type Standard Type Steel Pipe Nozzles Applicable Fluid Compressed Air

MISUMI Unit Example related to this product