Steel Pipes/Plain/Metric Thread

Brand :
MISUMI

Caution

  • There may be some scratches on the surface of the steel pipe remaining from threading operation. This does not affect quality.
  • There may be rust or cutting oil on the inner surfaces of SGG*, STPG*, or SGHP*.

Product Description

[Features]·You can specify the L dimension length for the L dimension specification type. ·L dimension fixed type, C shape, unpainted only.

Dimensional Drawing

Shape P ShapeD
 
   
Shape A Shape E
 
   
Shape W Shape F
 
   
Shape C Shape G
 
Part Number[M] MaterialStandardsApplication[S] Surface TreatmentPressure Resistance
(JIS Reference Value)
SGG□SGPJIS G3452Pneumatic Pipes for Low Operating Pressure Steam/Water/Oil/Gas—2.5 MPa
SGP□□SGP (White)JIS G3452Pipes for draining water, air conditioning, etc.Zinc Plating2.5 MPa
SUT□□SUS304TP
(Sch80:6A to 10A)
(Sch40: 15A to 50A)
JIS G3459Corrosion / Low Temperature / High Temperature Resistant Pipes—·6 A to 10 A: 12 MPa
·15 A to 50 A: 6 MPa
SUTS□SUS316TP
(Sch80:6A to 10A)
(Sch40: 15A to 25A)
JIS G3459—·6 A to 10 A: 12 MPa
·15 A to 25 A: 6 MPa
STPG□STPG370 (Sch40)JIS G3454Pressure pipes to be used under 350°C—6 MPa
SGHP□STPG370 (Sch80)JIS G3454—12 MPa
Part Number
Pipe manufacturing method
SGG, SGP
Electric resistance welding
SUT, SUTS
Seamless
STPG, SGHP
Seamless
 
Unit:mm
(1)
Thread
Nominal
Thread
Gauge Dia.
Position of Gauge Dia.
Tolerance
of
Parallel
Female
Thread
D, D2,
and D1
Effective Thread Length (Min.)
Dimensions
of Carbon
Steel Pipe
(Reference)
Number of
Threads
in 25.4mm
n
Pitch
P
(Reference)
Height of
Threads
h
Roundness
r
or
r′
Male Thread
Male Thread
Female Thread
Male Thread
Female Thread
From
Position
of
Gauge Dia.
to Large
Dia. Side
f
With Imperfect Thread Portion
W/O
Imperfect
Thread
Portion
From Pipe End
Pipe End
O.D.
d
Effective
Dia.
d2
Root Dia.
d1
Tapered
Female
Threads
Parallel
Female
Threads
Tapered
Female
Threads
, Parallel
Female
Threads
Reference
Length
a
Tolerance
in
Direction
of axis
b
Tolerance
in
Direction
of axis
c
Female Thread
From
Position
of Gauge
Dia. to
Small Dia.
Side
ℓ
From Pipe
End or
Pipe Joint
End
ℓ′
(Reference)
t(2)
O.D.
Thickness
Root Dia.
D
Effective
Dia.
D2
I.D.
D1
R1/16280.90710.5810.127.7237.1426.5613.97±0.91±1.13±0.0712.56.27.44.4--
R1/8280.90710.5810.129.7289.1478.5663.97±0.91±1.13±0.0712.56.27.44.410.52.0
R1/4191.33680.8560.1813.15712.30111.4456.01±1.34±1.67±0.1043.79.411.06.713.82.3
R3/8191.33680.8560.1816.66215.80614.9506.35±1.34±1.67±0.1043.79.711.47.017.32.3
R1/2141.81431.1620.2520.95519.79318.6318.16±1.81±2.27±0.1425.012.715.09.121.72.8
R3/4141.81431.1620.2526.44125.27924.1179.53±1.81±2.27±0.1425.014.116.310.227.22.8
R1112.30911.4790.3233.24931.77030.29110.39±2.31±2.89±0.1816.416.219.111.6343.2
R11/4112.30911.4790.3241.91040.43138.95212.70±2.31±2.89±0.1816.418.521.413.442.73.5
R11/2112.30911.4790.3247.80346.32444.84512.70±2.31±2.89±0.1816.418.521.413.448.63.5
R2112.30911.4790.3259.61458.13556.65615.88±2.31±2.89±0.1817.522.825.716.960.53.8
R21/2112.30911.4790.3275.18473.70572.22617.46±3.46±3.46±0.2169.226.730.118.676.34.2
R3112.30911.4790.3287.88486.40584.92620.64±3.46±3.46±0.2169.229.833.321.189.14.2
R4112.30911.4790.32113.030111.551110.07225.40±3.46±3.46±0.21610.435.839.325.9114.34.5
R5112.30911.4790.32138.430136.951135.47228.58±3.46±3.46±0.21611.540.143.529.3139.84.5
R6112.30911.4790.32163.830162.351160.87228.58±3.46±3.46±0.21611.540.143.529.3165.25.0
Notes (1): This nominal is for tapered male threads. For tapered and parallel female threads, the symbol for R is Rc or Rp (* Reference).
(2): Taper threads are the length from the position of gauge dia. to the small diameter side, and parallel female threads are the length from the pipe or
   pipe joint end.
Remarks: 1. The threads are perpendicular to the central axis line and the pitch is measured along the central axis line.
2. The effective thread length is the length of the fully threaded thread, only the last few threads of which may be allowed to have a pipe or
pipe joint face remaining at the top.
Even if the pipe or pipe joint end is chamfered, this portion is included in the effective thread length.
3. If the value is not close to the value in this table, it shall be in accordance with the standards for parts specified separately.
(*) The types of tapered threads for pipes include tapered male threads, tapered female threads, and parallel female threads.
This parallel female threads are used with tapered male threads, and the dimension tolerances differ from those of the parallel female threads specified in JIS B 0202.

Specifications/Overview

■Coating Color Type (Japan Paint Manufacturers Association, 1997 U-edition No.): For identification of internal fluid
● Threaded section is not painted. ●Inner surface of pipes may not be painted.
White  Brown  Blue
      
UN-95  U17-50 L  U72-50P
Approx. Munsell  Approx. Munsell  Approx. Munsell
No. N9.5  No. 7.5YR5/6  No. 2.5PB5/8
          
Light Yellow  Dark Red  Black
    
U22-80 L  U07-30 L  UN-10
Approx. Munsell  Approx. Munsell  Approx. Munsell
No. 2.5Y8/6  No. 7.5R3/6  No. N1
[Reference]Piping System Identification (JIS Z9102)
Material TypesIdentification ColorMunsell Value (Reference Value)
AirWhiteN9.5
OilBrown7.5YR5/6
WaterBlue2.5PB5/8
GasLight Yellow2.5Y8/6
SteamDark Red7.5R3/6
(*Since the color swatches are in print, they may show some shade variations.)

 

* No surface treatment on male thread portion of SGP□.
* Male threads are covered with sealing tape before shipping.
* Excessive tightening
may deform the female thread portion. Wrap with sealing tape for air tightness, hand tighten first, and then final tighten by giving approx. one more rotation.


Marks may be left on the surface when tightening screws.

 

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat