1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Valves - One-Touch Couplings - Union Straight - Single Handle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 230.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Ball Valves - One-Touch Couplings - Union Straight
- Part number is BVUS.
- Resin Body Material: PBT (Polybutylene Terephthalate)
- O-Rings material: NBR (Nitrile Rubber)
- Switching Operation: Single Handle.
- Applicable to Tube Outer Dia. D: 4 and 6 mm.
- Operating Temperature Range: 0 to 60℃
- Operating Pressure Range: 0 to 0.7 MPa
- Number of ports: 2 Port.
- Applicable Fluid: Air.
- Single handle type has a scale on lever and can control the flow.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BVUS4
BVUS6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTube Outer Dia. D (or D1) Effective Sectional Area
(mm2)

฿ 230.88

BALL VALVE 1 Piece(s) Available Same day 10Ø43.4

฿ 230.88

BALL VALVE 1 Piece(s) Available Same day 10Ø610.3

Loading...

  1. 1

Basic Information

Main Body Shape With One-Touch Coupling Number of Ports 2 Number of Positions 2-Position Normally Closed
Switching Operation Single Handle Pipe Port Type One-Touch Plumbing Operation Status Retention Retention
Applicable Fluid Air