1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fitting for Hydraulic Pressure / Water Pressure, Straight Type, PT Male Thread / PF Female Thread, -Straight / Female-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 198.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·An adapter fitting for hydraulic hoses. ·The fluids used are oil and water. ·The maximum operating pressure is 20.6 MPa (210 kgf/cm2 or less).



Type[ M ] Material[ S ] Surface Treatment
YCPFGPS35CTrivalent Chromate

Specifications

Part Number
YCPT11

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
YCPFGP22FSALE
YCPFGP33F
YCPFGP44F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread T Nominal of Thread F/T2

฿ 198.74

฿ 91.82

CPOPLINGS 1 Piece(s) Same day 10R1/4G1/4

฿ 233.14

CPOPLINGS 1 Piece(s) Available Same day 10R3/8G3/8

฿ 317.23

CPOPLINGS 1 Piece(s) Available 3 Day(s) 10R1/2G1/2

Loading...

  1. 1
 

Basic Information

Type Adapter Shape Straight Connection Type Threaded x Tapped
Connection Type M1 PT Connection Type M2 PF Material S35C
Shape Straight Female