Bite Hydraulic Pipe Fittings/Elbow/Threaded

Caution
- All products come with a sleeve.
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Feature]· A swaged sleeve fitting suitable for hydraulic piping. · A joint that allows you to connect pipes simply by tightening the nut when there is no space for piping work or welding is not possible. · It is an excellent product that completes the piping work by inserting the pipe or tube into the nut and tightening it. · After temporarily tightening, attach it to the main body, and when you tighten the cap nut, tighten it another 1/4 turn from the point where you feel a sudden increase in resistance, and the tightening work is complete.
No.6-1 / 8-1 / 8 A-3 / 10 A-4 / 15 A-6
Others

| Type | [M] Material | [S] Surface Treatment |
| KTGE | Main Body‚ Nut: S25C | Trivalent Chromate |
| Sleeve: Carbon Steel | — |