1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brackets with Fittings - Socket

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Brackets with Fittings - Socket
  • Brackets with Fittings - Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The photo is a reference image. Please select the socket positions and number of sockets from the following.

Product Description

[Features]·A bracket with fittings, socket type. ·Trivalent chromate can be selected for the surface treatment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
TGLB1-1-Y[40,​50,​60,​70]-B[30,​40]
TGLB1-2-Y[40,​50,​60,​70]-B[30,​40]
TGLB1-3-Y[40,​50,​60,​70]-B[30,​40]
TGLB1-4-Y[40,​50,​60,​70]-B[30,​40]
TGLB2-1-Y[40,​50,​60,​70]-B[30,​40]
TGLB2-2-Y[40,​50,​60,​70]-B[30,​40]
TGLB2-3-Y[40,​50,​60,​70]-B[30,​40]
TGLB2-4-Y[40,​50,​60,​70]-B[30,​40]
TGLB3-1-Y[40,​50,​60,​70]-B[30,​40]
TGLB3-2-Y[40,​50,​60,​70]-B[30,​40]
TGLB3-3-Y[40,​50,​60,​70]-B[30,​40]
TGLB3-4-Y[40,​50,​60,​70]-B[30,​40]
TGLBS1-1-Y[40,​50,​60,​70]-B[30,​40]
TGLBS1-2-Y[40,​50,​60,​70]-B[30,​40]
TGLBS1-3-Y[40,​50,​60,​70]-B[30,​40]
TGLBS1-4-Y[40,​50,​60,​70]-B[30,​40]
TGLBS2-1-Y[40,​50,​60,​70]-B[30,​40]
TGLBS2-2-Y[40,​50,​60,​70]-B[30,​40]
TGLBS2-3-Y[40,​50,​60,​70]-B[30,​40]
TGLBS2-4-Y[40,​50,​60,​70]-B[30,​40]
TGLBS3-1-Y[40,​50,​60,​70]-B[30,​40]
TGLBS3-2-Y[40,​50,​60,​70]-B[30,​40]
TGLBS3-3-Y[40,​50,​60,​70]-B[30,​40]
TGLBS3-4-Y[40,​50,​60,​70]-B[30,​40]
TGLBW1-2-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBW1-4-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBW1-6-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBW1-8-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBW2-2-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBW2-4-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBW2-6-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBW2-8-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBW3-2-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBW3-4-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBW3-6-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBW3-8-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBWS1-2-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBWS1-4-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBWS1-6-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBWS1-8-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBWS2-2-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBWS2-4-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBWS2-6-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBWS2-8-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBWS3-2-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBWS3-4-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBWS3-6-Y[40,​50,​60,​70]-B[30,​40,​50]
TGLBWS3-8-Y[40,​50,​60,​70]-B[30,​40,​50]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFitting Material Number of steps Nominal of Thread Number of Fittings H B
(mm)
Y
(mm)

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C1-Step1(Rc1/8)130 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C1-Step1(Rc1/8)230 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C1-Step1(Rc1/8)330 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C1-Step1(Rc1/8)430 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C1-Step2(Rc1/4)130 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C1-Step2(Rc1/4)230 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C1-Step2(Rc1/4)330 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C1-Step2(Rc1/4)430 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C1-Step3(Rc3/8)130 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C1-Step3(Rc3/8)230 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C1-Step3(Rc3/8)330 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C1-Step3(Rc3/8)430 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3041-Step1(Rc1/8)130 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3041-Step1(Rc1/8)230 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3041-Step1(Rc1/8)330 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3041-Step1(Rc1/8)430 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3041-Step2(Rc1/4)130 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3041-Step2(Rc1/4)230 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3041-Step2(Rc1/4)330 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3041-Step2(Rc1/4)430 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3041-Step3(Rc3/8)130 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3041-Step3(Rc3/8)230 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3041-Step3(Rc3/8)330 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3041-Step3(Rc3/8)430 ~ 4040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C2-Step1(Rc1/8)230 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C2-Step1(Rc1/8)430 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C2-Step1(Rc1/8)630 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C2-Step1(Rc1/8)830 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C2-Step2(Rc1/4)230 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C2-Step2(Rc1/4)430 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C2-Step2(Rc1/4)630 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C2-Step2(Rc1/4)830 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C2-Step3(Rc3/8)230 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C2-Step3(Rc3/8)430 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C2-Step3(Rc3/8)630 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10S25C2-Step3(Rc3/8)830 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3042-Step1(Rc1/8)230 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3042-Step1(Rc1/8)430 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3042-Step1(Rc1/8)630 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3042-Step1(Rc1/8)830 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3042-Step2(Rc1/4)230 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3042-Step2(Rc1/4)430 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3042-Step2(Rc1/4)630 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3042-Step2(Rc1/4)830 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3042-Step3(Rc3/8)230 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3042-Step3(Rc3/8)430 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3042-Step3(Rc3/8)630 ~ 5040 ~ 70

-

TERMINALS FOR PIPING 1 Piece(s) 7 Day(s) 10SUS3042-Step3(Rc3/8)830 ~ 5040 ~ 70

Loading...

  1. 1

Basic Information

Type Socket Type