(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a block manifold for hydraulic and water pressure. G(PF) thread processing can also be specified.
Part Number |
---|
BTS1-[R1N,R2N,R3N]-[S1N,S2N,S3N] |
BTS1-[R1N,R2N,R3N]-S[1,2,3] |
BTS1-R[1,2,3]-[S1N,S2N,S3N] |
BTS1-R[1,2,3]-S[1,2,3] |
BTS2-[R1N,R2N,R3N]-[S1N,S2N,S3N] |
BTS2-[R1N,R2N,R3N]-S[1,2,3] |
BTS2-R[1,2,3]-[S1N,S2N,S3N] |
BTS2-R[1,2,3]-S[1,2,3] |
BTS3-[R1N,R2N,R3N]-[S1N,S2N,S3N] |
BTS3-[R1N,R2N,R3N]-S[1,2,3] |
BTS3-R[1,2,3]-[S1N,S2N,S3N] |
BTS3-R[1,2,3]-S[1,2,3] |
BTS4-[R1N,R2N,R3N]-[S1N,S2N,S3N] |
BTS4-[R1N,R2N,R3N]-S[1,2,3] |
BTS4-R[1,2,3]-[S1N,S2N,S3N] |
BTS4-R[1,2,3]-S[1,2,3] |
BTS5-[R1N,R2N,R3N]-[S1N,S2N,S3N] |
BTS5-[R1N,R2N,R3N]-S[1,2,3] |
BTS5-R[1,2,3]-[S1N,S2N,S3N] |
BTS5-R[1,2,3]-S[1,2,3] |
BTS6-[R1N,R2N,R3N]-[S1N,S2N,S3N] |
BTS6-[R1N,R2N,R3N]-S[1,2,3] |
BTS6-R[1,2,3]-[S1N,S2N,S3N] |
BTS6-R[1,2,3]-S[1,2,3] |
BTS7-[R1N,R2N,R3N]-[S1N,S2N,S3N] |
BTS7-[R1N,R2N,R3N]-S[1,2,3] |
BTS7-R[1,2,3]-[S1N,S2N,S3N] |
BTS7-R[1,2,3]-S[1,2,3] |
BTS8-[R1N,R2N,R3N]-[S1N,S2N,S3N] |
BTS8-[R1N,R2N,R3N]-S[1,2,3] |
BTS8-R[1,2,3]-[S1N,S2N,S3N] |
BTS8-R[1,2,3]-S[1,2,3] |
BTSB1-R1-S1 |
BTSB2-R1-S1 |
BTSB3-R1-S1 |
BTSB4-R1-S1 |
BTSB5-R1-S1 |
BTSB6-R1-S1 |
BTSB7-R1-S1 |
BTSB8-R1-S1 |
BTSBM1-R1-S1 |
BTSBM2-R1-S1 |
BTSBM3-R1-S1 |
BTSBM4-R1-S1 |
BTSBM5-R1-S1 |
BTSBM6-R1-S1 |
BTSBM7-R1-S1 |
BTSBM8-R1-S1 |
BTSBMNA1-R1-S1 |
BTSBMNA2-R1-S1 |
BTSBMNA3-R1-S1 |
BTSBMNA4-R1-S1 |
BTSBMNA5-R1-S1 |
BTSBMNA6-R1-S1 |
BTSBMNA7-R1-S1 |
BTSBMNA8-R1-S1 |
BTSBMT1-R1-S1 |
BTSBMT2-R1-S1 |
BTSBMT3-R1-S1 |
BTSBMT4-R1-S1 |
BTSBMT5-R1-S1 |
BTSBMT6-R1-S1 |
BTSBMT7-R1-S1 |
BTSBMT8-R1-S1 |
BTSBMZT1-R1-S1 |
BTSBMZT2-R1-S1 |
BTSBMZT3-R1-S1 |
BTSBMZT4-R1-S1 |
BTSBMZT5-R1-S1 |
BTSBMZT6-R1-S1 |
BTSBMZT7-R1-S1 |
BTSBMZT8-R1-S1 |
BTSBNA1-R1-S1 |
BTSBNA2-R1-S1 |
BTSBNA3-R1-S1 |
BTSBNA4-R1-S1 |
BTSBNA5-R1-S1 |
BTSBNA6-R1-S1 |
BTSBNA7-R1-S1 |
BTSBNA8-R1-S1 |
BTSBR1-R1-S1 |
BTSBR2-R1-S1 |
BTSBR3-R1-S1 |
BTSBR4-R1-S1 |
BTSBR5-R1-S1 |
BTSBR6-R1-S1 |
BTSBR7-R1-S1 |
BTSBR8-R1-S1 |
BTSBRNA1-R1-S1 |
BTSBRNA2-R1-S1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Block Size (mm) | Number of Circuits | Thread Size / Type | Mounting Hole Change | Pitch P (mm) | Pitch Standard / Configurable | Application | Drawing R Part Thread Dia. NPT Selection [R] | Drawing S Part Thread Dia. NPT Selection [S] | Select a value for PT/PF Thread Dia. on R (in Drawing). [R] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) 8(1) | Select a value for PT/PF Thread Dia. on S (in Drawing). [S] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) 8(1) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N] | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | - | 1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N] | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N] | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | - | 1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N] | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N] | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | - | 1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N] | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N] | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | - | 1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N] | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N] | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | - | 1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N] | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N] | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | - | 1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N] | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N] | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | - | 1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N] | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 ~ 3 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | 1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N] | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | 1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N] | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | - | 1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N] | 1 ~ 3 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 35 x 35 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 ~ 3 | 1 ~ 3 | ||
- | TERMINALS | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 20 x 20 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 20 x 20 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 20 x 20 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 20 x 20 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 20 x 20 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 20 x 20 | 6 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 20 x 20 | 7 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 20 x 20 | 8 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 6 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 7 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 8 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 1 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 2 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 3 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 4 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 5 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 6 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 7 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 8 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 1 | Standard Thread {PT, M (Coarse) Thread} | T (Tapped) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 2 | Standard Thread {PT, M (Coarse) Thread} | T (Tapped) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 3 | Standard Thread {PT, M (Coarse) Thread} | T (Tapped) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 4 | Standard Thread {PT, M (Coarse) Thread} | T (Tapped) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 5 | Standard Thread {PT, M (Coarse) Thread} | T (Tapped) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 6 | Standard Thread {PT, M (Coarse) Thread} | T (Tapped) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 7 | Standard Thread {PT, M (Coarse) Thread} | T (Tapped) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 8 | Standard Thread {PT, M (Coarse) Thread} | T (Tapped) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 1 | Standard Thread {PT, M (Coarse) Thread} | ZT (Counterbore Tapped) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 2 | Standard Thread {PT, M (Coarse) Thread} | ZT (Counterbore Tapped) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 3 | Standard Thread {PT, M (Coarse) Thread} | ZT (Counterbore Tapped) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 4 | Standard Thread {PT, M (Coarse) Thread} | ZT (Counterbore Tapped) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 5 | Standard Thread {PT, M (Coarse) Thread} | ZT (Counterbore Tapped) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 6 | Standard Thread {PT, M (Coarse) Thread} | ZT (Counterbore Tapped) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 7 | Standard Thread {PT, M (Coarse) Thread} | ZT (Counterbore Tapped) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Electroless Nickel Plating | 20 x 20 | 8 | Standard Thread {PT, M (Coarse) Thread} | ZT (Counterbore Tapped) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 20 x 20 | 1 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 20 x 20 | 2 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 20 x 20 | 3 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 20 x 20 | 4 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 20 x 20 | 5 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 20 x 20 | 6 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 20 x 20 | 7 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Trivalent Chromate | 20 x 20 | 8 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For hydraulic / Water Pressure | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 6 Day(s) | 10 | SUS304 | Not Provided | 20 x 20 | 1 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For Water Hydraulic | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 6 Day(s) | 10 | SUS304 | Not Provided | 20 x 20 | 2 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For Water Hydraulic | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 6 Day(s) | 10 | SUS304 | Not Provided | 20 x 20 | 3 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For Water Hydraulic | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 6 Day(s) | 10 | SUS304 | Not Provided | 20 x 20 | 4 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For Water Hydraulic | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 6 Day(s) | 10 | SUS304 | Not Provided | 20 x 20 | 5 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For Water Hydraulic | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 6 Day(s) | 10 | SUS304 | Not Provided | 20 x 20 | 6 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For Water Hydraulic | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 6 Day(s) | 10 | SUS304 | Not Provided | 20 x 20 | 7 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For Water Hydraulic | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 6 Day(s) | 10 | SUS304 | Not Provided | 20 x 20 | 8 | Standard Thread {PT, M (Coarse) Thread} | Not Specified (Counterbore) | - | Fixed Type | For Water Hydraulic | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 6 Day(s) | 10 | SUS304 | Not Provided | 20 x 20 | 1 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For Water Hydraulic | - | - | 1 | 1 | ||
- | TERMINALS | 1 Piece(s) | 6 Day(s) | 10 | SUS304 | Not Provided | 20 x 20 | 2 | Standard Thread {PT, M (Coarse) Thread} | NA (Through) | - | Fixed Type | For Water Hydraulic | - | - | 1 | 1 |
Loading...
Shape | Vertical Through Hole |
---|
How can we improve?
How can we improve?