1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Manifold Blocks - Hydraulic / Pneumatic - Lateral and Vertical Through Hole

Manifold Blocks - Hydraulic / Pneumatic - Lateral and Vertical Through Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a block manifold for hydraulic and water pressure. G(PF) thread processing can also be specified.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BMIAB1-R[4,​6]-S[4,​6]-G[4,​6,​8]-K[4,​6,​8]
BMIAB2-R[4,​6]-S[4,​6]-G[4,​6,​8]-K[4,​6,​8]
BMIAB3-R[4,​6]-S[4,​6]-G[4,​6,​8]-K[4,​6,​8]
BMIAB4-R[4,​6]-S[4,​6]-G[4,​6,​8]-K[4,​6,​8]
BMIABNA1-R[4,​6]-S[4,​6]-G[4,​6,​8]-K[4,​6,​8]
BMIABNA2-R[4,​6]-S[4,​6]-G[4,​6,​8]-K[4,​6,​8]
BMIABNA3-R[4,​6]-S[4,​6]-G[4,​6,​8]-K[4,​6,​8]
BMIABNA4-R[4,​6]-S[4,​6]-G[4,​6,​8]-K[4,​6,​8]
BMIABT1-R[4,​6]-S[4,​6]-G[4,​6,​8]-K[4,​6,​8]
BMIABT2-R[4,​6]-S[4,​6]-G[4,​6,​8]-K[4,​6,​8]
BMIABT3-R[4,​6]-S[4,​6]-G[4,​6,​8]-K[4,​6,​8]
BMIABT4-R[4,​6]-S[4,​6]-G[4,​6,​8]-K[4,​6,​8]
BMIABZT1-R[4,​6]-S[4,​6]-G[4,​6,​8]-K[4,​6,​8]
BMIABZT2-R[4,​6]-S[4,​6]-G[4,​6,​8]-K[4,​6,​8]
BMIABZT3-R[4,​6]-S[4,​6]-G[4,​6,​8]-K[4,​6,​8]
BMIABZT4-R[4,​6]-S[4,​6]-G[4,​6,​8]-K[4,​6,​8]
BMIAF1-[R1N,​R2N]-[S1N,​S2N]-[G1N,​G2N]-[K1N,​K2N]
BMIAF1-[R1N,​R2N]-[S1N,​S2N]-[G1N,​G2N]-K[1,​2,​5]
BMIAF1-[R1N,​R2N]-[S1N,​S2N]-G[1,​2,​5]-[K1N,​K2N]
BMIAF1-[R1N,​R2N]-[S1N,​S2N]-G[1,​2,​5]-K[1,​2,​5]
BMIAF1-[R1N,​R2N]-S[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMIAF1-[R1N,​R2N]-S[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMIAF1-[R1N,​R2N]-S[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMIAF1-[R1N,​R2N]-S[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMIAF1-R[1,​2,​5]-[S1N,​S2N]-[G1N,​G2N]-[K1N,​K2N]
BMIAF1-R[1,​2,​5]-[S1N,​S2N]-[G1N,​G2N]-K[1,​2,​5]
BMIAF1-R[1,​2,​5]-[S1N,​S2N]-G[1,​2,​5]-[K1N,​K2N]
BMIAF1-R[1,​2,​5]-[S1N,​S2N]-G[1,​2,​5]-K[1,​2,​5]
BMIAF1-R[1,​2,​5]-S[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMIAF1-R[1,​2,​5]-S[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMIAF1-R[1,​2,​5]-S[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMIAF1-R[1,​2,​5]-S[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMIAF2-[R1N,​R2N]-[S1N,​S2N]-[G1N,​G2N]-[K1N,​K2N]
BMIAF2-[R1N,​R2N]-[S1N,​S2N]-[G1N,​G2N]-K[1,​2,​5]
BMIAF2-[R1N,​R2N]-[S1N,​S2N]-G[1,​2,​5]-[K1N,​K2N]
BMIAF2-[R1N,​R2N]-[S1N,​S2N]-G[1,​2,​5]-K[1,​2,​5]
BMIAF2-[R1N,​R2N]-S[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMIAF2-[R1N,​R2N]-S[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMIAF2-[R1N,​R2N]-S[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMIAF2-[R1N,​R2N]-S[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMIAF2-R[1,​2,​5]-[S1N,​S2N]-[G1N,​G2N]-[K1N,​K2N]
BMIAF2-R[1,​2,​5]-[S1N,​S2N]-[G1N,​G2N]-K[1,​2,​5]
BMIAF2-R[1,​2,​5]-[S1N,​S2N]-G[1,​2,​5]-[K1N,​K2N]
BMIAF2-R[1,​2,​5]-[S1N,​S2N]-G[1,​2,​5]-K[1,​2,​5]
BMIAF2-R[1,​2,​5]-S[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMIAF2-R[1,​2,​5]-S[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMIAF2-R[1,​2,​5]-S[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMIAF2-R[1,​2,​5]-S[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMIAF3-[R1N,​R2N]-[S1N,​S2N]-[G1N,​G2N]-[K1N,​K2N]
BMIAF3-[R1N,​R2N]-[S1N,​S2N]-[G1N,​G2N]-K[1,​2,​5]
BMIAF3-[R1N,​R2N]-[S1N,​S2N]-G[1,​2,​5]-[K1N,​K2N]
BMIAF3-[R1N,​R2N]-[S1N,​S2N]-G[1,​2,​5]-K[1,​2,​5]
BMIAF3-[R1N,​R2N]-S[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMIAF3-[R1N,​R2N]-S[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMIAF3-[R1N,​R2N]-S[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMIAF3-[R1N,​R2N]-S[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMIAF3-R[1,​2,​5]-[S1N,​S2N]-[G1N,​G2N]-[K1N,​K2N]
BMIAF3-R[1,​2,​5]-[S1N,​S2N]-[G1N,​G2N]-K[1,​2,​5]
BMIAF3-R[1,​2,​5]-[S1N,​S2N]-G[1,​2,​5]-[K1N,​K2N]
BMIAF3-R[1,​2,​5]-[S1N,​S2N]-G[1,​2,​5]-K[1,​2,​5]
BMIAF3-R[1,​2,​5]-S[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMIAF3-R[1,​2,​5]-S[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMIAF3-R[1,​2,​5]-S[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMIAF3-R[1,​2,​5]-S[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMIAF4-[R1N,​R2N]-[S1N,​S2N]-[G1N,​G2N]-[K1N,​K2N]
BMIAF4-[R1N,​R2N]-[S1N,​S2N]-[G1N,​G2N]-K[1,​2,​5]
BMIAF4-[R1N,​R2N]-[S1N,​S2N]-G[1,​2,​5]-[K1N,​K2N]
BMIAF4-[R1N,​R2N]-[S1N,​S2N]-G[1,​2,​5]-K[1,​2,​5]
BMIAF4-[R1N,​R2N]-S[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMIAF4-[R1N,​R2N]-S[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMIAF4-[R1N,​R2N]-S[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMIAF4-[R1N,​R2N]-S[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMIAF4-R[1,​2,​5]-[S1N,​S2N]-[G1N,​G2N]-[K1N,​K2N]
BMIAF4-R[1,​2,​5]-[S1N,​S2N]-[G1N,​G2N]-K[1,​2,​5]
BMIAF4-R[1,​2,​5]-[S1N,​S2N]-G[1,​2,​5]-[K1N,​K2N]
BMIAF4-R[1,​2,​5]-[S1N,​S2N]-G[1,​2,​5]-K[1,​2,​5]
BMIAF4-R[1,​2,​5]-S[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMIAF4-R[1,​2,​5]-S[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMIAF4-R[1,​2,​5]-S[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMIAF4-R[1,​2,​5]-S[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMIAF5-[R1N,​R2N]-[S1N,​S2N]-[G1N,​G2N]-[K1N,​K2N]
BMIAF5-[R1N,​R2N]-[S1N,​S2N]-[G1N,​G2N]-K[1,​2,​5]
BMIAF5-[R1N,​R2N]-[S1N,​S2N]-G[1,​2,​5]-[K1N,​K2N]
BMIAF5-[R1N,​R2N]-[S1N,​S2N]-G[1,​2,​5]-K[1,​2,​5]
BMIAF5-[R1N,​R2N]-S[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMIAF5-[R1N,​R2N]-S[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMIAF5-[R1N,​R2N]-S[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMIAF5-[R1N,​R2N]-S[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMIAF5-R[1,​2,​5]-[S1N,​S2N]-[G1N,​G2N]-[K1N,​K2N]
BMIAF5-R[1,​2,​5]-[S1N,​S2N]-[G1N,​G2N]-K[1,​2,​5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Block Size
(mm)
Number of Circuits Thread Size / Type Mounting Hole Change Pitch P
(mm)
Pitch Standard / Configurable Application Drawing G Part Thread Dia. NPT Selection [G] Drawing K Part Thread Dia. NPT Selection [K] Drawing R Part Thread Dia. NPT Selection [R] Drawing S Part Thread Dia. NPT Selection [S] Select a value for PT/PF, M Thread (Coarse) Dia. on G (in Drawing). [G] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) 6(3/4) 8(1) Select a value for PT/PF, M Thread (Coarse) Dia. on K (in Drawing). [K] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) 6(3/4) 8(1) Select a value for PT/PF, M Thread (Coarse) Dia. on R (in Drawing). [R] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) 6(3/4) Select a value for PT/PF, M Thread (Coarse) Dia. on S (in Drawing). [S] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) 6(3/4)

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10A5052Not Provided70 x 701Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)60Fixed TypePneumatic----4 ~ 84 ~ 84 ~ 64 ~ 6

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10A5052Not Provided70 x 702Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)60Fixed TypePneumatic----4 ~ 84 ~ 84 ~ 64 ~ 6

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10A5052Not Provided70 x 703Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)60Fixed TypePneumatic----4 ~ 84 ~ 84 ~ 64 ~ 6

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10A5052Not Provided70 x 704Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)60Fixed TypePneumatic----4 ~ 84 ~ 84 ~ 64 ~ 6

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10A5052Not Provided70 x 701Standard Thread {PT, M (Coarse) Thread}NA (Through)60Fixed TypePneumatic----4 ~ 84 ~ 84 ~ 64 ~ 6

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10A5052Not Provided70 x 702Standard Thread {PT, M (Coarse) Thread}NA (Through)60Fixed TypePneumatic----4 ~ 84 ~ 84 ~ 64 ~ 6

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10A5052Not Provided70 x 703Standard Thread {PT, M (Coarse) Thread}NA (Through)60Fixed TypePneumatic----4 ~ 84 ~ 84 ~ 64 ~ 6

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10A5052Not Provided70 x 704Standard Thread {PT, M (Coarse) Thread}NA (Through)60Fixed TypePneumatic----4 ~ 84 ~ 84 ~ 64 ~ 6

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10A5052Not Provided70 x 701Standard Thread {PT, M (Coarse) Thread}T (Tapped)60Fixed TypePneumatic----4 ~ 84 ~ 84 ~ 64 ~ 6

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10A5052Not Provided70 x 702Standard Thread {PT, M (Coarse) Thread}T (Tapped)60Fixed TypePneumatic----4 ~ 84 ~ 84 ~ 64 ~ 6

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10A5052Not Provided70 x 703Standard Thread {PT, M (Coarse) Thread}T (Tapped)60Fixed TypePneumatic----4 ~ 84 ~ 84 ~ 64 ~ 6

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10A5052Not Provided70 x 704Standard Thread {PT, M (Coarse) Thread}T (Tapped)60Fixed TypePneumatic----4 ~ 84 ~ 84 ~ 64 ~ 6

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10A5052Not Provided70 x 701Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)60Fixed TypePneumatic----4 ~ 84 ~ 84 ~ 64 ~ 6

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10A5052Not Provided70 x 702Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)60Fixed TypePneumatic----4 ~ 84 ~ 84 ~ 64 ~ 6

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10A5052Not Provided70 x 703Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)60Fixed TypePneumatic----4 ~ 84 ~ 84 ~ 64 ~ 6

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10A5052Not Provided70 x 704Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)60Fixed TypePneumatic----4 ~ 84 ~ 84 ~ 64 ~ 6

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]----

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]-1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]-1 ~ 5--

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]1 ~ 5---

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic--1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]1 ~ 51 ~ 5--

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]----1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]-1/4 [R2N] / 1/8 [R1N]--1 ~ 5-1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]-1 ~ 5--1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic--1/4 [R2N] / 1/8 [R1N]-1 ~ 51 ~ 5-1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]-1/4 [S2N] / 1/8 [S1N]--1 ~ 5-

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]--1/4 [S2N] / 1/8 [S1N]-1 ~ 51 ~ 5-

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]-1/4 [S2N] / 1/8 [S1N]1 ~ 5-1 ~ 5-

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic---1/4 [S2N] / 1/8 [S1N]1 ~ 51 ~ 51 ~ 5-

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]----1 ~ 51 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]----1 ~ 51 ~ 51 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]--1 ~ 5-1 ~ 51 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic----1 ~ 51 ~ 51 ~ 51 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]----

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]-1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]-1 ~ 5--

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]1 ~ 5---

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic--1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]1 ~ 51 ~ 5--

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]----1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]-1/4 [R2N] / 1/8 [R1N]--1 ~ 5-1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]-1 ~ 5--1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic--1/4 [R2N] / 1/8 [R1N]-1 ~ 51 ~ 5-1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]-1/4 [S2N] / 1/8 [S1N]--1 ~ 5-

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]--1/4 [S2N] / 1/8 [S1N]-1 ~ 51 ~ 5-

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]-1/4 [S2N] / 1/8 [S1N]1 ~ 5-1 ~ 5-

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic---1/4 [S2N] / 1/8 [S1N]1 ~ 51 ~ 51 ~ 5-

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]----1 ~ 51 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]----1 ~ 51 ~ 51 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]--1 ~ 5-1 ~ 51 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic----1 ~ 51 ~ 51 ~ 51 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]----

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]-1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]-1 ~ 5--

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]1 ~ 5---

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic--1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]1 ~ 51 ~ 5--

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]----1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]-1/4 [R2N] / 1/8 [R1N]--1 ~ 5-1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]-1 ~ 5--1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic--1/4 [R2N] / 1/8 [R1N]-1 ~ 51 ~ 5-1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]-1/4 [S2N] / 1/8 [S1N]--1 ~ 5-

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]--1/4 [S2N] / 1/8 [S1N]-1 ~ 51 ~ 5-

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]-1/4 [S2N] / 1/8 [S1N]1 ~ 5-1 ~ 5-

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic---1/4 [S2N] / 1/8 [S1N]1 ~ 51 ~ 51 ~ 5-

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]----1 ~ 51 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]----1 ~ 51 ~ 51 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]--1 ~ 5-1 ~ 51 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic----1 ~ 51 ~ 51 ~ 51 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]----

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]-1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]-1 ~ 5--

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]1 ~ 5---

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic--1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]1 ~ 51 ~ 5--

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]----1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]-1/4 [R2N] / 1/8 [R1N]--1 ~ 5-1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]-1 ~ 5--1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic--1/4 [R2N] / 1/8 [R1N]-1 ~ 51 ~ 5-1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]-1/4 [S2N] / 1/8 [S1N]--1 ~ 5-

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]--1/4 [S2N] / 1/8 [S1N]-1 ~ 51 ~ 5-

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]-1/4 [S2N] / 1/8 [S1N]1 ~ 5-1 ~ 5-

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic---1/4 [S2N] / 1/8 [S1N]1 ~ 51 ~ 51 ~ 5-

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]----1 ~ 51 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]----1 ~ 51 ~ 51 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]--1 ~ 5-1 ~ 51 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic----1 ~ 51 ~ 51 ~ 51 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]----

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]-1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]-1 ~ 5--

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]1 ~ 5---

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic--1/4 [R2N] / 1/8 [R1N]1/4 [S2N] / 1/8 [S1N]1 ~ 51 ~ 5--

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]----1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]-1/4 [R2N] / 1/8 [R1N]--1 ~ 5-1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic-1/4 [K2N] / 1/8 [K1N]1/4 [R2N] / 1/8 [R1N]-1 ~ 5--1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic--1/4 [R2N] / 1/8 [R1N]-1 ~ 51 ~ 5-1 ~ 5

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]1/4 [K2N] / 1/8 [K1N]-1/4 [S2N] / 1/8 [S1N]--1 ~ 5-

-

MANIFOLD 1 Piece(s) 5 Day(s) 10A5052Not Provided30 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)30Fixed TypePneumatic1/4 [G2N] / 1/8 [G1N]--1/4 [S2N] / 1/8 [S1N]-1 ~ 51 ~ 5-

Loading...

Basic Information

Shape Lateral Through Hole, Vertical Through Hole