1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Manifold Blocks - Pneumatic - Lateral Through Hole, Vertical Semi-Through Hole

Manifold Blocks - Pneumatic - Lateral Through Hole, Vertical Semi-Through Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a block manifold for air. G(PF) thread processing can also be specified.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BMRAC1-R[1,​5]-G[1,​5]-K[1,​5]
BMRAC1-R[1,​5]-G[1,​5]-KM[3,​4]
BMRAC1-R[1,​5]-GM[3,​4]-K[1,​5]
BMRAC1-R[1,​5]-GM[3,​4]-KM[3,​4]
BMRAC1-RM[3,​4]-G[1,​5]-K[1,​5]
BMRAC1-RM[3,​4]-G[1,​5]-KM[3,​4]
BMRAC1-RM[3,​4]-GM[3,​4]-K[1,​5]
BMRAC1-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMRAC2-R[1,​5]-G[1,​5]-K[1,​5]
BMRAC2-R[1,​5]-G[1,​5]-KM[3,​4]
BMRAC2-R[1,​5]-GM[3,​4]-K[1,​5]
BMRAC2-R[1,​5]-GM[3,​4]-KM[3,​4]
BMRAC2-RM[3,​4]-G[1,​5]-K[1,​5]
BMRAC2-RM[3,​4]-G[1,​5]-KM[3,​4]
BMRAC2-RM[3,​4]-GM[3,​4]-K[1,​5]
BMRAC2-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMRAC3-R[1,​5]-G[1,​5]-K[1,​5]
BMRAC3-R[1,​5]-G[1,​5]-KM[3,​4]
BMRAC3-R[1,​5]-GM[3,​4]-K[1,​5]
BMRAC3-R[1,​5]-GM[3,​4]-KM[3,​4]
BMRAC3-RM[3,​4]-G[1,​5]-K[1,​5]
BMRAC3-RM[3,​4]-G[1,​5]-KM[3,​4]
BMRAC3-RM[3,​4]-GM[3,​4]-K[1,​5]
BMRAC3-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMRAC4-R[1,​5]-G[1,​5]-K[1,​5]
BMRAC4-R[1,​5]-G[1,​5]-KM[3,​4]
BMRAC4-R[1,​5]-GM[3,​4]-K[1,​5]
BMRAC4-R[1,​5]-GM[3,​4]-KM[3,​4]
BMRAC4-RM[3,​4]-G[1,​5]-K[1,​5]
BMRAC4-RM[3,​4]-G[1,​5]-KM[3,​4]
BMRAC4-RM[3,​4]-GM[3,​4]-K[1,​5]
BMRAC4-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMRAC5-R[1,​5]-G[1,​5]-K[1,​5]
BMRAC5-R[1,​5]-G[1,​5]-KM[3,​4]
BMRAC5-R[1,​5]-GM[3,​4]-K[1,​5]
BMRAC5-R[1,​5]-GM[3,​4]-KM[3,​4]
BMRAC5-RM[3,​4]-G[1,​5]-K[1,​5]
BMRAC5-RM[3,​4]-G[1,​5]-KM[3,​4]
BMRAC5-RM[3,​4]-GM[3,​4]-K[1,​5]
BMRAC5-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMRAC6-R[1,​5]-G[1,​5]-K[1,​5]
BMRAC6-R[1,​5]-G[1,​5]-KM[3,​4]
BMRAC6-R[1,​5]-GM[3,​4]-K[1,​5]
BMRAC6-R[1,​5]-GM[3,​4]-KM[3,​4]
BMRAC6-RM[3,​4]-G[1,​5]-K[1,​5]
BMRAC6-RM[3,​4]-G[1,​5]-KM[3,​4]
BMRAC6-RM[3,​4]-GM[3,​4]-K[1,​5]
BMRAC6-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMRAC7-R[1,​5]-G[1,​5]-K[1,​5]
BMRAC7-R[1,​5]-G[1,​5]-KM[3,​4]
BMRAC7-R[1,​5]-GM[3,​4]-K[1,​5]
BMRAC7-R[1,​5]-GM[3,​4]-KM[3,​4]
BMRAC7-RM[3,​4]-G[1,​5]-K[1,​5]
BMRAC7-RM[3,​4]-G[1,​5]-KM[3,​4]
BMRAC7-RM[3,​4]-GM[3,​4]-K[1,​5]
BMRAC7-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMRAC8-R[1,​5]-G[1,​5]-K[1,​5]
BMRAC8-R[1,​5]-G[1,​5]-KM[3,​4]
BMRAC8-R[1,​5]-GM[3,​4]-K[1,​5]
BMRAC8-R[1,​5]-GM[3,​4]-KM[3,​4]
BMRAC8-RM[3,​4]-G[1,​5]-K[1,​5]
BMRAC8-RM[3,​4]-G[1,​5]-KM[3,​4]
BMRAC8-RM[3,​4]-GM[3,​4]-K[1,​5]
BMRAC8-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMRACA1-R[1,​5]-G[1,​5]-K[1,​5]
BMRACA1-R[1,​5]-G[1,​5]-KM[3,​4]
BMRACA1-R[1,​5]-GM[3,​4]-K[1,​5]
BMRACA1-R[1,​5]-GM[3,​4]-KM[3,​4]
BMRACA1-RM[3,​4]-G[1,​5]-K[1,​5]
BMRACA1-RM[3,​4]-G[1,​5]-KM[3,​4]
BMRACA1-RM[3,​4]-GM[3,​4]-K[1,​5]
BMRACA1-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMRACA2-R[1,​5]-G[1,​5]-K[1,​5]
BMRACA2-R[1,​5]-G[1,​5]-KM[3,​4]
BMRACA2-R[1,​5]-GM[3,​4]-K[1,​5]
BMRACA2-R[1,​5]-GM[3,​4]-KM[3,​4]
BMRACA2-RM[3,​4]-G[1,​5]-K[1,​5]
BMRACA2-RM[3,​4]-G[1,​5]-KM[3,​4]
BMRACA2-RM[3,​4]-GM[3,​4]-K[1,​5]
BMRACA2-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMRACA3-R[1,​5]-G[1,​5]-K[1,​5]
BMRACA3-R[1,​5]-G[1,​5]-KM[3,​4]
BMRACA3-R[1,​5]-GM[3,​4]-K[1,​5]
BMRACA3-R[1,​5]-GM[3,​4]-KM[3,​4]
BMRACA3-RM[3,​4]-G[1,​5]-K[1,​5]
BMRACA3-RM[3,​4]-G[1,​5]-KM[3,​4]
BMRACA3-RM[3,​4]-GM[3,​4]-K[1,​5]
BMRACA3-RM[3,​4]-GM[3,​4]-KM[3,​4]
BMRACA4-R[1,​5]-G[1,​5]-K[1,​5]
BMRACA4-R[1,​5]-G[1,​5]-KM[3,​4]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Block Size
(mm)
Number of Circuits Thread Size / Type Mounting Hole Change Pitch P
(mm)
Pitch Standard / Configurable Drawing G Part Thread Dia. NPT Selection [G] Drawing K Part Thread Dia. NPT Selection [K] Drawing R Part Thread Dia. NPT Selection [R] Select a value for M Thread (Coarse) Dia. on G (in Drawing). [GM] 3(M3) 4(M4) Select a value for M Thread (Coarse) Dia. on K (in Drawing). [KM] 3(M3) 4(M4) Select a value for M Thread (Coarse) Dia. on R (in Drawing). [RM] 3(M3) 4(M4) Select a value for PT/PF, M Thread (Coarse) Dia. on G (in Drawing). [G] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) Select a value for PT/PF, M Thread (Coarse) Dia. on K (in Drawing). [K] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) Select a value for PT/PF, M Thread (Coarse) Dia. on R (in Drawing). [R] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5)

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 251Standard Thread {PT, M (Coarse) Thread}-15Fixed Type------1 ~ 51 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 251Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 4-1 ~ 5-1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 251Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4---1 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 251Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 4---1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 251Standard Thread {PT, M (Coarse) Thread}-15Fixed Type-----3 ~ 41 ~ 51 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 251Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 43 ~ 41 ~ 5--

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 251Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4-3 ~ 4-1 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 251Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 43 ~ 4---

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 252Standard Thread {PT, M (Coarse) Thread}-15Fixed Type------1 ~ 51 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 252Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 4-1 ~ 5-1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 252Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4---1 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 252Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 4---1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 252Standard Thread {PT, M (Coarse) Thread}-15Fixed Type-----3 ~ 41 ~ 51 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 252Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 43 ~ 41 ~ 5--

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 252Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4-3 ~ 4-1 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 252Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 43 ~ 4---

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 253Standard Thread {PT, M (Coarse) Thread}-15Fixed Type------1 ~ 51 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 253Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 4-1 ~ 5-1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 253Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4---1 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 253Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 4---1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 253Standard Thread {PT, M (Coarse) Thread}-15Fixed Type-----3 ~ 41 ~ 51 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 253Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 43 ~ 41 ~ 5--

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 253Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4-3 ~ 4-1 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 253Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 43 ~ 4---

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 254Standard Thread {PT, M (Coarse) Thread}-15Fixed Type------1 ~ 51 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 254Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 4-1 ~ 5-1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 254Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4---1 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 254Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 4---1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 254Standard Thread {PT, M (Coarse) Thread}-15Fixed Type-----3 ~ 41 ~ 51 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 254Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 43 ~ 41 ~ 5--

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 254Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4-3 ~ 4-1 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 254Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 43 ~ 4---

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 255Standard Thread {PT, M (Coarse) Thread}-15Fixed Type------1 ~ 51 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 255Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 4-1 ~ 5-1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 255Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4---1 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 255Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 4---1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 255Standard Thread {PT, M (Coarse) Thread}-15Fixed Type-----3 ~ 41 ~ 51 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 255Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 43 ~ 41 ~ 5--

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 255Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4-3 ~ 4-1 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 255Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 43 ~ 4---

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 256Standard Thread {PT, M (Coarse) Thread}-15Fixed Type------1 ~ 51 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 256Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 4-1 ~ 5-1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 256Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4---1 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 256Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 4---1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 256Standard Thread {PT, M (Coarse) Thread}-15Fixed Type-----3 ~ 41 ~ 51 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 256Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 43 ~ 41 ~ 5--

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 256Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4-3 ~ 4-1 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 256Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 43 ~ 4---

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 257Standard Thread {PT, M (Coarse) Thread}-15Fixed Type------1 ~ 51 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 257Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 4-1 ~ 5-1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 257Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4---1 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 257Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 4---1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 257Standard Thread {PT, M (Coarse) Thread}-15Fixed Type-----3 ~ 41 ~ 51 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 257Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 43 ~ 41 ~ 5--

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 257Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4-3 ~ 4-1 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 257Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 43 ~ 4---

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 258Standard Thread {PT, M (Coarse) Thread}-15Fixed Type------1 ~ 51 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 258Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 4-1 ~ 5-1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 258Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4---1 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 258Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 4---1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 258Standard Thread {PT, M (Coarse) Thread}-15Fixed Type-----3 ~ 41 ~ 51 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 258Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 43 ~ 41 ~ 5--

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 258Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4-3 ~ 4-1 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Not Provided25 x 258Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 43 ~ 4---

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 251Standard Thread {PT, M (Coarse) Thread}-15Fixed Type------1 ~ 51 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 251Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 4-1 ~ 5-1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 251Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4---1 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 251Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 4---1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 251Standard Thread {PT, M (Coarse) Thread}-15Fixed Type-----3 ~ 41 ~ 51 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 251Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 43 ~ 41 ~ 5--

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 251Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4-3 ~ 4-1 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 251Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 43 ~ 4---

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 252Standard Thread {PT, M (Coarse) Thread}-15Fixed Type------1 ~ 51 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 252Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 4-1 ~ 5-1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 252Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4---1 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 252Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 4---1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 252Standard Thread {PT, M (Coarse) Thread}-15Fixed Type-----3 ~ 41 ~ 51 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 252Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 43 ~ 41 ~ 5--

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 252Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4-3 ~ 4-1 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 252Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 43 ~ 4---

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 253Standard Thread {PT, M (Coarse) Thread}-15Fixed Type------1 ~ 51 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 253Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 4-1 ~ 5-1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 253Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4---1 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 253Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 4---1 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 253Standard Thread {PT, M (Coarse) Thread}-15Fixed Type-----3 ~ 41 ~ 51 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 253Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 43 ~ 41 ~ 5--

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 253Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 4-3 ~ 4-1 ~ 5-

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 253Standard Thread {PT, M (Coarse) Thread}-15Fixed Type---3 ~ 43 ~ 43 ~ 4---

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 254Standard Thread {PT, M (Coarse) Thread}-15Fixed Type------1 ~ 51 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 8 Day(s) 10Clear Anodize25 x 254Standard Thread {PT, M (Coarse) Thread}-15Fixed Type----3 ~ 4-1 ~ 5-1 ~ 5

Loading...

Basic Information

Shape Lateral Through Hole, Vertical Semi-Through Hole Material Aluminum Alloy Application Pneumatic