(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a block manifold for hydraulic and water pressure. G(PF) thread processing can also be specified.
Part Number |
---|
BMBF1-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBF1-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMBF1-[Q1N,Q2N,Q3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMBF1-[Q1N,Q2N,Q3N]-G[2,3,4]-K[2,3,4] |
BMBF1-Q[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBF1-Q[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMBF1-Q[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMBF1-Q[1,2,3]-G[2,3,4]-K[2,3,4] |
BMBF2-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBF2-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMBF2-[Q1N,Q2N,Q3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMBF2-[Q1N,Q2N,Q3N]-G[2,3,4]-K[2,3,4] |
BMBF2-Q[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBF2-Q[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMBF2-Q[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMBF2-Q[1,2,3]-G[2,3,4]-K[2,3,4] |
BMBF3-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBF3-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMBF3-[Q1N,Q2N,Q3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMBF3-[Q1N,Q2N,Q3N]-G[2,3,4]-K[2,3,4] |
BMBF3-Q[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBF3-Q[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMBF3-Q[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMBF3-Q[1,2,3]-G[2,3,4]-K[2,3,4] |
BMBF4-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBF4-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMBF4-[Q1N,Q2N,Q3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMBF4-[Q1N,Q2N,Q3N]-G[2,3,4]-K[2,3,4] |
BMBF4-Q[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBF4-Q[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMBF4-Q[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMBF4-Q[1,2,3]-G[2,3,4]-K[2,3,4] |
BMBF5-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBF5-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMBF5-[Q1N,Q2N,Q3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMBF5-[Q1N,Q2N,Q3N]-G[2,3,4]-K[2,3,4] |
BMBF5-Q[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBF5-Q[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMBF5-Q[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMBF5-Q[1,2,3]-G[2,3,4]-K[2,3,4] |
BMBF6-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBF6-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMBF6-[Q1N,Q2N,Q3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMBF6-[Q1N,Q2N,Q3N]-G[2,3,4]-K[2,3,4] |
BMBF6-Q[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBF6-Q[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMBF6-Q[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMBF6-Q[1,2,3]-G[2,3,4]-K[2,3,4] |
BMBF7-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBF7-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMBF7-[Q1N,Q2N,Q3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMBF7-[Q1N,Q2N,Q3N]-G[2,3,4]-K[2,3,4] |
BMBF7-Q[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBF7-Q[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMBF7-Q[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMBF7-Q[1,2,3]-G[2,3,4]-K[2,3,4] |
BMBF8-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBF8-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMBF8-[Q1N,Q2N,Q3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMBF8-[Q1N,Q2N,Q3N]-G[2,3,4]-K[2,3,4] |
BMBF8-Q[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBF8-Q[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMBF8-Q[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMBF8-Q[1,2,3]-G[2,3,4]-K[2,3,4] |
BMBFC1-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBFC1-[Q1N,Q2N,Q3N]-[G2N,G3N,G4N]-K[2,3,4] |
BMBFC1-[Q1N,Q2N,Q3N]-G[2,3,4]-[K2N,K3N,K4N] |
BMBFC1-[Q1N,Q2N,Q3N]-G[2,3,4]-K[2,3,4] |
BMBFC1-Q[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBFC1-Q[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMBFC1-Q[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMBFC1-Q[1,2,3]-G[2,3,4]-K[2,3,4] |
BMBFC2-[Q2N,Q3N,Q4N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBFC2-[Q2N,Q3N,Q4N]-[G2N,G3N,G4N]-K[2,3,4] |
BMBFC2-[Q2N,Q3N,Q4N]-G[2,3,4]-[K2N,K3N,K4N] |
BMBFC2-[Q2N,Q3N,Q4N]-G[2,3,4]-K[2,3,4] |
BMBFC2-Q[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBFC2-Q[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMBFC2-Q[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMBFC2-Q[1,2,3]-G[2,3,4]-K[2,3,4] |
BMBFC3-[Q2N,Q3N,Q4N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBFC3-[Q2N,Q3N,Q4N]-[G2N,G3N,G4N]-K[2,3,4] |
BMBFC3-[Q2N,Q3N,Q4N]-G[2,3,4]-[K2N,K3N,K4N] |
BMBFC3-[Q2N,Q3N,Q4N]-G[2,3,4]-K[2,3,4] |
BMBFC3-Q[1,2,3]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBFC3-Q[1,2,3]-[G2N,G3N,G4N]-K[2,3,4] |
BMBFC3-Q[1,2,3]-G[2,3,4]-[K2N,K3N,K4N] |
BMBFC3-Q[1,2,3]-G[2,3,4]-K[2,3,4] |
BMBFC4-[Q2N,Q3N,Q4N]-[G2N,G3N,G4N]-[K2N,K3N,K4N] |
BMBFC4-[Q2N,Q3N,Q4N]-[G2N,G3N,G4N]-K[2,3,4] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Material | Surface Treatment | Block Size (mm) | Number of Circuits | Thread Size / Type | Mounting Hole Change | Pitch P (mm) | Pitch Standard / Configurable | Application | Drawing G Part Thread Dia. NPT Selection [G] | Drawing K Part Thread Dia. NPT Selection [K] | Drawing Q Part Thread Dia. NPT Selection [Q] | Select a value for PT/PF Thread Dia. on G (in Drawing). [G] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) 8(1) | Select a value for PT/PF Thread Dia. on K (in Drawing). [K] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) 8(1) | Select a value for PT/PF Thread Dia. on Q (in Drawing). [Q] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) 8(1) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | - | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | - | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | - | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | - | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | - | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 5 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | - | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 6 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | - | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 7 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | - | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 7 Day(s) | 10 | Lateral Through Hole, Upper Hole | SS400 | Trivalent Chromate | 30 x 35 | 8 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For hydraulic / Water Pressure | - | - | - | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | - | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | - | - | 1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N] | 2 ~ 4 | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | - | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 1 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | - | - | - | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 3/8 [Q3N] / [Q4N] | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 3/8 [Q3N] / [Q4N] | - | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 3/8 [Q3N] / [Q4N] | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | - | - | 1/4 [Q2N] / 3/8 [Q3N] / [Q4N] | 2 ~ 4 | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | - | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 2 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | - | - | - | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 3/8 [Q3N] / [Q4N] | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 3/8 [Q3N] / [Q4N] | - | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 3/8 [Q3N] / [Q4N] | 2 ~ 4 | - | - | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | - | - | 1/4 [Q2N] / 3/8 [Q3N] / [Q4N] | 2 ~ 4 | 2 ~ 4 | - | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | - | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | - | - | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | - | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | - | 2 ~ 4 | - | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 3 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | - | - | - | 2 ~ 4 | 2 ~ 4 | 1 ~ 3 | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | 1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N] | 1/4 [Q2N] / 3/8 [Q3N] / [Q4N] | - | - | - | ||
- | MANIFOLD | 1 Piece(s) | 5 Day(s) | 10 | Lateral Through Hole, Upper Hole | Brass | Not Provided | 30 x 35 | 4 | Standard Thread {PT, M (Coarse) Thread} | - | 40 | Fixed Type | For Oil, Water Hydraulic | 1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N] | - | 1/4 [Q2N] / 3/8 [Q3N] / [Q4N] | - | 2 ~ 4 | - |
Loading...
How can we improve?
How can we improve?