1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Manifold Blocks - Hydraulic - T Shaped Hole

Manifold Blocks - Hydraulic - T Shaped Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The standards for the 40 sq. type (BMAFA, BMAFMA, BMAFRA, BMAFSA, BMAFCA, BMAFPA) will be revised starting September 2021.
    Before the standards are revised, the part numbers will be BMAF, BMAFM, BMAFR, BMAFS, BMAFC and BMAFP.
    *After the standards are revised, the E dimension will change from 20 mm to 25 mm.
    Product URL for pre-revision specification:https://th.misumi-ec.com/en/vona2/detail/110310530549/

Product Description

Hydraulic manifold blocks. G (PF) thread machining can also be specified.

TypeMaterialSurface TreatmentMax. Operating Pressure
Pitch (P) StandardPitch (P) Configurable
25 × 32 Sq.40 Sq.50 Sq.60 Sq.70 Sq.40 Sq.50 Sq.60 Sq.
BMASBMAFABMAFLBMAFLKBMALBMAFPABMAFLPBMAFLKPSteel for General StructureTrivalent Chromate20.6 MPa ≈ 210 kgf/cm2 or less
BMAFMABMAFLMBMALMBMAFLMPElectroless Nickel Plating
BMASRBMAFRABMAFLRSUS304
BMAFSASUS316
BMAFCABrass1 MPa ≈ 10 kgf/cm2 or less

Specification Table

Part NumberQRSP  
     
Type Mounting Hole Change Number of Circuits
BMAF
BMAFLP
G−BMAFLP

NA
NA
 4
3
3


Q3
Q3
Q3


R2
R4
R4


S3
S4
S4



P45
P45
 

(G Thread)
Part NumberRc (PT), NPT SelectionPitch PNumber of Pitches
N
Total Number of Q, R and S ThreadsABEFXYMounting Hole
TypeMounting Hole ChangeNumber of CircuitsQ, R, SStandard TypeConfigurable Type 1 mm IncrementsM
(25 × 32 Sq.)NA (Through)


T (Tapped)


ZT (Counterbore Tapped)


YZ (Side Counterbore)


YN (Side Through)
11(1/8)03253220167.57M5
Pitch Standard
BMAS
BMASR
 22516
329
4312
5415
6518
7621
8724
(40 Sq.)1 03404025207.57M6

Pitch Standard
BMAFA
BMAFMA
BMAFRA
BMAFSA
BMAFCA

(Standard Change: E dimension)

Pitch Configurable
BMAFPA


 
21(1/8)4025 to 5016
32(1/4)29
43(3/8)312
51N (NPT1/8)415
62N (NPT1/4)30 to 50518
73N (NPT3/8)621
8 724
(50 Sq.)1 03505030257.58M8
Pitch Standard
BMAFL
BMAFLM
BMAFLR
Pitch Configurable
BMAFLP
BMAFLMP
22(1/4)6035 to 6016
33(3/8)29
44(1/2)312
56(3/4)415
6 40 to 60518
(60 Sq.)1 03606030307.58M8
Pitch Standard
BMAFLK
Pitch Configurable
BMAFLKP
22(1/4)6035 to 6016
33(3/8)29
44(1/2)312
56(3/4)415
6 40 to 60518
(70 Sq.)1 03707040351010M8
Pitch Standard
BMAL
BMALM
 26(3/4)6016
38(1)29
4 312
By inserting "G-" before part number, the thread type can be changed to the G (PF) Thread as part of ordering.(Ex.: G-BMAF)For ordering, see the Ordering Example.
For Q, R and S, specify 1, 2, 3, 4, 6, 8, 1N, 2N or 3N indicated before ( ). Single Circuit is not available for Pitch Configurable Type. SUS316 or Brass is for up to 6 connections.
Specify the pitch taking into consideration the necessary dimensions for fitting the couplings. Each 6 and 8 Circuit Type has an additional mounting hole at the midpoint of the overall length. 7 Circuit Type has an additional mounting hole at each midpoint of the 2 - 3 port pitch, and 5 - 6 port pitch from the left to the right.
For Block Square 50 Type, when 3/4 is selected for both tapered threads at right angles, the tapered male threads may interfere with each other. Select Block Square 60 Type instead.
Select NA, T or ZT for the mounting hole shape of 7 and 8 Circuit Types .

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BMAFA3-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFA3-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFA3-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFA3-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-S[1,​2,​3]
BMAFA3-Q[1,​2,​3]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFA3-Q[1,​2,​3]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFA3-Q[1,​2,​3]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFA3-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
BMAFA4-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFA4-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFA4-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFA4-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-S[1,​2,​3]
BMAFA4-Q[1,​2,​3]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFA4-Q[1,​2,​3]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFA4-Q[1,​2,​3]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFA4-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
BMAFA5-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFA5-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFA5-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFA5-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-S[1,​2,​3]
BMAFA5-Q[1,​2,​3]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFA5-Q[1,​2,​3]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFA5-Q[1,​2,​3]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFA5-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
BMAFA6-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFA6-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFA6-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFA6-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-S[1,​2,​3]
BMAFA6-Q[1,​2,​3]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFA6-Q[1,​2,​3]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFA6-Q[1,​2,​3]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFA6-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
BMAFA7-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFA7-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFA7-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFA7-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-S[1,​2,​3]
BMAFA7-Q[1,​2,​3]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFA7-Q[1,​2,​3]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFA7-Q[1,​2,​3]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFA7-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
BMAFA8-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFA8-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFA8-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFA8-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-S[1,​2,​3]
BMAFA8-Q[1,​2,​3]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFA8-Q[1,​2,​3]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFA8-Q[1,​2,​3]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFA8-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
BMAFANA2-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFANA2-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFANA2-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFANA2-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-S[1,​2,​3]
BMAFANA2-Q[1,​2,​3]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFANA2-Q[1,​2,​3]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFANA2-Q[1,​2,​3]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFANA2-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
BMAFANA3-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFANA3-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFANA3-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFANA3-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-S[1,​2,​3]
BMAFANA3-Q[1,​2,​3]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFANA3-Q[1,​2,​3]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFANA3-Q[1,​2,​3]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFANA3-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
BMAFANA4-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFANA4-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFANA4-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFANA4-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-S[1,​2,​3]
BMAFANA4-Q[1,​2,​3]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFANA4-Q[1,​2,​3]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFANA4-Q[1,​2,​3]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFANA4-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
BMAFANA5-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFANA5-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFANA5-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFANA5-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-S[1,​2,​3]
BMAFANA5-Q[1,​2,​3]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFANA5-Q[1,​2,​3]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFANA5-Q[1,​2,​3]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFANA5-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
BMAFANA6-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFANA6-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFANA6-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFANA6-[Q1N,​Q2N,​Q3N]-R[1,​2,​3]-S[1,​2,​3]
BMAFANA6-Q[1,​2,​3]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFANA6-Q[1,​2,​3]-[R1N,​R2N,​R3N]-S[1,​2,​3]
BMAFANA6-Q[1,​2,​3]-R[1,​2,​3]-[S1N,​S2N,​S3N]
BMAFANA6-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
BMAFANA7-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-[S1N,​S2N,​S3N]
BMAFANA7-[Q1N,​Q2N,​Q3N]-[R1N,​R2N,​R3N]-S[1,​2,​3]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Material Surface Treatment Block Size
(mm)
Number of Circuits Thread Size / Type Mounting Hole Change Pitch P
(mm)
Pitch Standard / Configurable Application Drawing Q Part Thread Dia. NPT Selection [Q] Drawing R Part Thread Dia. NPT Selection [R] Drawing S Part Thread Dia. NPT Selection [S] Select a value for PT/PF Thread Dia. on Q (in Drawing). [Q] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) 8(1) Select a value for PT/PF Thread Dia. on R (in Drawing). [R] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) 8(1) Select a value for PT/PF Thread Dia. on S (in Drawing). [S] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 6(3/4) 8(1)

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]---

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]---1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]-1 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]---1 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 3--

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-1 ~ 3-1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure--1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 31 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure---1 ~ 31 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]---

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]---1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]-1 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]---1 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 3--

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-1 ~ 3-1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure--1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 31 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure---1 ~ 31 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]---

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]---1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]-1 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]---1 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 3--

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-1 ~ 3-1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure--1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 31 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 405Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure---1 ~ 31 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 406Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]---

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 406Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]---1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 406Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]-1 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 406Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]---1 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 406Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 3--

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 406Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-1 ~ 3-1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 406Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure--1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 31 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 406Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure---1 ~ 31 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 407Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]---

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 407Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]---1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 407Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]-1 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 407Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]---1 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 407Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 3--

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 407Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-1 ~ 3-1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 407Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure--1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 31 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 407Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure---1 ~ 31 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 408Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]---

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 408Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]---1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 408Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]-1 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 408Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]---1 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 408Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 3--

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 408Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-1 ~ 3-1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 408Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure--1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 31 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 408Standard Thread {PT, M (Coarse) Thread}Not Specified (Counterbore)40Fixed TypeFor hydraulic / Water Pressure---1 ~ 31 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 402Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]---

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 402Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]---1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 402Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]-1 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 402Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]---1 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 402Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 3--

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 402Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-1 ~ 3-1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 402Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure--1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 31 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 402Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure---1 ~ 31 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]---

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]---1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]-1 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]---1 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 3--

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-1 ~ 3-1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure--1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 31 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure---1 ~ 31 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]---

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]---1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]-1 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]---1 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 3--

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-1 ~ 3-1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure--1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 31 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure---1 ~ 31 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 405Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]---

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 405Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]---1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 405Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]-1 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 405Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]---1 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 405Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 3--

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 405Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-1 ~ 3-1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 405Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure--1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 31 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 405Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure---1 ~ 31 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 406Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]---

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 406Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]---1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 406Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]-1 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 406Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]---1 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 406Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 3--

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 406Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-1 ~ 3-1 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 406Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure--1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]1 ~ 31 ~ 3-

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 406Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure---1 ~ 31 ~ 31 ~ 3

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 407Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]1/4 [S2N] / 1/8 [S1N] / 3/8 [S3N]---

-

MANIFOLD 1 Piece(s) 7 Day(s) -T-Shaped Hole[SS400] General Structural SteelTrivalent Chromate40 x 407Standard Thread {PT, M (Coarse) Thread}NA (Through)40Fixed TypeFor hydraulic / Water Pressure1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]---1 ~ 3

Loading...