1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Rubber Sheets

Antistatic Rubber Sheets
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Conductive rubber with a volume resistivity value of 10 to the 5th to 8th power is available in 10 mm specifications.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RBDBB-[50-5000/10]-[50-1000/10]-[1,​2,​3]
RBDBBT-[50-1000/10]-[50-1000/10]-[1,​2,​3]
RBDGB-[50-5000/10]-[50-1000/10]-2
RBDGBT-[50-1000/10]-[50-1000/10]-2
RBDGG-[50-5000/10]-[50-1000/10]-[1,​2]
RBDGGT-[50-1000/10]-[50-1000/10]-[1,​2]
RBDHB2-[10-900/1]-[10-900/1]
RBDHBT2-[10-900/1]-[10-900/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBody Material With or w/o Adhesives Adhesive Type Color (Front) Color (Back) T
(mm)
A
(mm)
B
(mm)

-

ANTISTATIC SUPPLIES 1 Piece(s) 5 Day(s) 10Chloroprene Synthetic RubberNo Adhesive Type-BlackBlack1 ~ 350 ~ 500050 ~ 1000

-

ANTISTATIC SUPPLIES 1 Piece(s) 5 Day(s) 10Chloroprene Synthetic RubberAdhesive TypeConductive Adhesive MaterialBlackBlack1 ~ 350 ~ 100050 ~ 1000

-

ANTISTATIC SUPPLIES 1 Piece(s) 5 Day(s) 10Nitrile Synthetic RubberNo Adhesive Type-GreenBlack250 ~ 500050 ~ 1000

-

ANTISTATIC SUPPLIES 1 Piece(s) 5 Day(s) 10Nitrile Synthetic RubberAdhesive TypeConductive Adhesive MaterialGreenBlack250 ~ 100050 ~ 1000

-

ANTISTATIC SUPPLIES 1 Piece(s) 5 Day(s) 10Nitrile Synthetic RubberNo Adhesive Type-GreenGreen1 ~ 250 ~ 500050 ~ 1000

-

ANTISTATIC SUPPLIES 1 Piece(s) 5 Day(s) 10Nitrile Synthetic RubberAdhesive TypeConductive Adhesive MaterialGreenGreen1 ~ 250 ~ 100050 ~ 1000

-

ANTISTATIC SUPPLIES 1 Piece(s) 5 Day(s) -Conductive NBR Nitrile RubberNo Adhesive Type-BlackBlack210 ~ 90010 ~ 900

-

ANTISTATIC SUPPLIES 1 Piece(s) 5 Day(s) -Conductive NBR Nitrile RubberAdhesive TypeHigh-Conductive Adhesive MaterialBlackBlack210 ~ 90010 ~ 900

Loading...

  1. 1

MISUMI Unit Example related to this product