1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Neutralization Brushes

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This is a brush for static elimination of sheets of paper, film, etc. [Material]·SUS304.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
EBRS10-[50-500/1]
EBRS20-[50-500/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHeight H
(mm)
L
(mm)

-

ANTISTATIC SUPPLIES 1 Piece(s) 5 Day(s) 101050 ~ 500

-

ANTISTATIC SUPPLIES 1 Piece(s) 5 Day(s) 102050 ~ 500

Loading...

  1. 1

Basic Information

Type Neutralization Brushes T(mm) 1

MISUMI Unit Example related to this product