1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane / Rubber Blocks

Urethane / Rubber Blocks
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

3rd day shipping is available for Urethane and Rubber Block Configurable Types.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BRBAM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-N[0,​3,​4,​5,​6,​8,​10,​12]
BRBAM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-Z[3,​4,​5,​6,​8,​10,​12]
BRBAM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-N[0,​3,​4,​5,​6,​8,​10,​12]
BRBAM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-Z[3,​4,​5,​6,​8,​10,​12]
BRBCM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-N[0,​3,​4,​5,​6,​8,​10,​12]
BRBCM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-Z[3,​4,​5,​6,​8,​10,​12]
BRBCM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-N[0,​3,​4,​5,​6,​8,​10,​12]
BRBCM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-Z[3,​4,​5,​6,​8,​10,​12]
BRBFM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-N[0,​3,​4,​5,​6,​8,​10,​12]
BRBFM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-Z[3,​4,​5,​6,​8,​10,​12]
BRBFM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-N[0,​3,​4,​5,​6,​8,​10,​12]
BRBFM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-Z[3,​4,​5,​6,​8,​10,​12]
BRBNM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-N[0,​3,​4,​5,​6,​8,​10,​12]
BRBNM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-Z[3,​4,​5,​6,​8,​10,​12]
BRBNM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-N[0,​3,​4,​5,​6,​8,​10,​12]
BRBNM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-Z[3,​4,​5,​6,​8,​10,​12]
BRBSM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-N[0,​3,​4,​5,​6,​8,​10,​12]
BRBSM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-Z[3,​4,​5,​6,​8,​10,​12]
BRBSM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-N[0,​3,​4,​5,​6,​8,​10,​12]
BRBSM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-Z[3,​4,​5,​6,​8,​10,​12]
BUNSE-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-N[0,​3,​4,​5,​6,​8,​10,​12]
BUNSE-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-Z[3,​4,​5,​6,​8,​10,​12]
BUNSE-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-N[0,​3,​4,​5,​6,​8,​10,​12]
BUNSE-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-Z[3,​4,​5,​6,​8,​10,​12]
BUTHN-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-N[0,​3,​4,​5,​6,​8,​10,​12]
BUTHN-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-Z[3,​4,​5,​6,​8,​10,​12]
BUTHN-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-N[0,​3,​4,​5,​6,​8,​10,​12]
BUTHN-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-Z[3,​4,​5,​6,​8,​10,​12]
BUTL-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-N[0,​3,​4,​5,​6,​8,​10,​12]
BUTL-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-Z[3,​4,​5,​6,​8,​10,​12]
BUTL-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-N[0,​3,​4,​5,​6,​8,​10,​12]
BUTL-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-Z[3,​4,​5,​6,​8,​10,​12]
BUTM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-N[0,​3,​4,​5,​6,​8,​10,​12]
BUTM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-Z[3,​4,​5,​6,​8,​10,​12]
BUTM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-N[0,​3,​4,​5,​6,​8,​10,​12]
BUTM-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-Z[3,​4,​5,​6,​8,​10,​12]
BUTSN-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-N[0,​3,​4,​5,​6,​8,​10,​12]
BUTSN-A[25-150/1]-B[25-100/1]-T[6-30/1]-F0-Z[3,​4,​5,​6,​8,​10,​12]
BUTSN-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-N[0,​3,​4,​5,​6,​8,​10,​12]
BUTSN-A[25-150/1]-B[25-100/1]-T[6-30/1]-F[9-141/1]-Z[3,​4,​5,​6,​8,​10,​12]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSGrade, Type Width A
(mm)
Thickness T
(mm)
Length B
(mm)
Material Hardness (Shore, Asker, Penetration) Counterbored Hole Nominal Dia. [Z] F
(mm)
Through Hole Nominal Dia. [N]

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Silicon (SI)] Silicon (SI)25 ~ 1506 ~ 3025 ~ 100RubberShore A50-00 ~ 12

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Silicon (SI)] Silicon (SI)25 ~ 1506 ~ 3025 ~ 100RubberShore A503 ~ 120-

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Silicon (SI)] Silicon (SI)25 ~ 1506 ~ 3025 ~ 100RubberShore A50-9 ~ 1410 ~ 12

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Silicon (SI)] Silicon (SI)25 ~ 1506 ~ 3025 ~ 100RubberShore A503 ~ 129 ~ 141-

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Chloroprene (CR)] Chloroprene (CR)25 ~ 1506 ~ 3025 ~ 100RubberShore A65-00 ~ 12

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Chloroprene (CR)] Chloroprene (CR)25 ~ 1506 ~ 3025 ~ 100RubberShore A653 ~ 120-

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Chloroprene (CR)] Chloroprene (CR)25 ~ 1506 ~ 3025 ~ 100RubberShore A65-9 ~ 1410 ~ 12

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Chloroprene (CR)] Chloroprene (CR)25 ~ 1506 ~ 3025 ~ 100RubberShore A653 ~ 129 ~ 141-

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Fluorine (FPM)] Fluorine (FPM)25 ~ 1506 ~ 3025 ~ 100RubberShore A80-00 ~ 12

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Fluorine (FPM)] Fluorine (FPM)25 ~ 1506 ~ 3025 ~ 100RubberShore A803 ~ 120-

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Fluorine (FPM)] Fluorine (FPM)25 ~ 1506 ~ 3025 ~ 100RubberShore A80-9 ~ 1410 ~ 12

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Fluorine (FPM)] Fluorine (FPM)25 ~ 1506 ~ 3025 ~ 100RubberShore A803 ~ 129 ~ 141-

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Nitrile (NBR)] Nitrile (NBR)25 ~ 1506 ~ 3025 ~ 100RubberShore A70-00 ~ 12

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Nitrile (NBR)] Nitrile (NBR)25 ~ 1506 ~ 3025 ~ 100RubberShore A703 ~ 120-

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Nitrile (NBR)] Nitrile (NBR)25 ~ 1506 ~ 3025 ~ 100RubberShore A70-9 ~ 1410 ~ 12

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Nitrile (NBR)] Nitrile (NBR)25 ~ 1506 ~ 3025 ~ 100RubberShore A703 ~ 129 ~ 141-

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Silicon (SI)] Silicon (SI)25 ~ 1506 ~ 3025 ~ 100RubberShore A70-00 ~ 12

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Silicon (SI)] Silicon (SI)25 ~ 1506 ~ 3025 ~ 100RubberShore A703 ~ 120-

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Silicon (SI)] Silicon (SI)25 ~ 1506 ~ 3025 ~ 100RubberShore A70-9 ~ 1410 ~ 12

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Silicon (SI)] Silicon (SI)25 ~ 1506 ~ 3025 ~ 100RubberShore A703 ~ 129 ~ 141-

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Low Elasticity Rubber] Low Elasticity Rubber25 ~ 1506 ~ 3025 ~ 100RubberShore A32-00 ~ 12

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Low Elasticity Rubber] Low Elasticity Rubber25 ~ 1506 ~ 3025 ~ 100RubberShore A323 ~ 120-

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Low Elasticity Rubber] Low Elasticity Rubber25 ~ 1506 ~ 3025 ~ 100RubberShore A32-9 ~ 1410 ~ 12

-

RUBBER BLOCK 1 Piece(s) 5 Day(s) 10[Low Elasticity Rubber] Low Elasticity Rubber25 ~ 1506 ~ 3025 ~ 100RubberShore A323 ~ 129 ~ 141-

-

URETHANE BLOCK 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 1506 ~ 3025 ~ 100UrethaneShore A90-00 ~ 12

-

URETHANE BLOCK 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 1506 ~ 3025 ~ 100UrethaneShore A903 ~ 120-

-

URETHANE BLOCK 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 1506 ~ 3025 ~ 100UrethaneShore A90-9 ~ 1410 ~ 12

-

URETHANE BLOCK 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 1506 ~ 3025 ~ 100UrethaneShore A903 ~ 129 ~ 141-

-

URETHANE BLOCK 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ester Polyurethane25 ~ 1506 ~ 3025 ~ 100UrethaneShore A50-00 ~ 12

-

URETHANE BLOCK 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ester Polyurethane25 ~ 1506 ~ 3025 ~ 100UrethaneShore A503 ~ 120-

-

URETHANE BLOCK 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ester Polyurethane25 ~ 1506 ~ 3025 ~ 100UrethaneShore A50-9 ~ 1410 ~ 12

-

URETHANE BLOCK 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ester Polyurethane25 ~ 1506 ~ 3025 ~ 100UrethaneShore A503 ~ 129 ~ 141-

-

URETHANE BLOCK 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ester Polyurethane25 ~ 1506 ~ 3025 ~ 100UrethaneShore A70-00 ~ 12

-

URETHANE BLOCK 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ester Polyurethane25 ~ 1506 ~ 3025 ~ 100UrethaneShore A703 ~ 120-

-

URETHANE BLOCK 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ester Polyurethane25 ~ 1506 ~ 3025 ~ 100UrethaneShore A70-9 ~ 1410 ~ 12

-

URETHANE BLOCK 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ester Polyurethane25 ~ 1506 ~ 3025 ~ 100UrethaneShore A703 ~ 129 ~ 141-

-

URETHANE BLOCK 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 1506 ~ 3025 ~ 100UrethaneShore A95-00 ~ 12

-

URETHANE BLOCK 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 1506 ~ 3025 ~ 100UrethaneShore A953 ~ 120-

-

URETHANE BLOCK 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 1506 ~ 3025 ~ 100UrethaneShore A95-9 ~ 1410 ~ 12

-

URETHANE BLOCK 1 Piece(s) 5 Day(s) 10[Standard Urethane] Ether Polyurethane25 ~ 1506 ~ 3025 ~ 100UrethaneShore A953 ~ 129 ~ 141-

Loading...

  1. 1

Basic Information

With or Without Adhesive Without Adhesive Hole Machining With Hole Machining

MISUMI Unit Example related to this product