Highly Abrasion Resistant Sheets, Heat Resistant Urethane Sheets - Vulkollan® / Abrasion Resistant Urethane

Brand :
MISUMI
Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
High-performance urethane sheets such as Vulkollan, which has six times the abrasion resistance of standard urethane, and urethane, which has heat resistance up to 120 degrees.
Dimensional Drawing
■A Selectable Type
Square Type
Band Type
(Thickness
0.14 to 0.17 mm)
For Vulkollan, 300 +5
0
(Thickness 0.14 to 0.17 mm)


■ A, B Configurable
Standard
Standard
Hole Type
-1 Hole- 1H
-2 Holes- 2H
-3 Holes- 3H
-4 Holes- 4H
-6 Holes- 6H
[ ! ]Vulkollan® may experience discoloration with time, but physical property and characteristics remain unchanged.
[ ! ]For Adhesive Type T4 or more, the adhesive tape may tear from the body. Please use it as temporary fixing, or in combination with bolt fixing.
[ ! ]Temperature limit for seals is 80℃.
■ Accuracy Standards
T Tolerance
| T | Tolerance |
| 1 to 4 | ±0.3 |
| 5 to 10 | ±0.4 |
| 15 to 30 | ±0.5 |
A, B Tolerance
| A·B | Tolerance |
| 200 or Less | ±0.5 |
| 201 to 300 | ±1.0 |
| 301 to 400 | ±1.2 |
| 401 to 500 | ±1.5 |
| Hole Machining Details | |||||||||||||||||||||||||||||
![]() N (Through Hole) Z (Counterbored Hole) |
| ||||||||||||||||||||||||||||
Product Specifications
| A Selectable Type | A, B Configurable | [M] Material | [H] Hardness | Color | ||
| No Adhesive | Adhesive | No Adhesive | Adhesive | |||
| VULHS | VULHSA | VULHSS | VULHSSA | Super Abrasion Resistant Urethane Vulkollan® (Ester Polyurethane) | Shore A92 | Beige |
| VULMS | VULMSA | VULMSS | VULMSSA | Shore A68 | ||
| UTEXH | UTEXHA | UTEXHS | UTEXHSA | Abrasion Resistant Urethane (Ester Polyurethane) | Shore A90 | Dark Brown |
| UTEXM | UTEXMA | UTEXMS | UTEXMSA | Shore A70 | ||
| UTHHS | UTHHSA | UTHHSS | UTHHSSA | Heat | Shore A90 | Brown |
