1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shock Absorbers/Preset Dampening (Part Number)

ABSORBER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 841.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fixed type shock absorber with a replacement guideline of 1 million cycles.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MAKS2016H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

฿ 2,002.00

ABSORBER 1 Piece(s) Same day 1016M2029.4Multi Orifice[Steel] SUM39325352818.160343No CapM20X1.5

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Fixed Type Operating Environment Standard
Min. Collision Velocity(m/s) 0.3 Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part MAKS2016H in the Shock Absorbers/Preset Dampening series.

Products with similar specification

Part Number
MAKC0604B
MAKC0604L
MAKC0805A
MAKS2016L
MAKS2016M
MAKS2022H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

฿ 1,592.50

1 Piece(s) Available Same day 104M60.3Tapered orificeSUS303133236334513.5With CapM6X0.75

฿ 1,592.50

1 Piece(s) Available Same day 104M60.5Tapered orificeSUS303133336334522.5With CapM6X0.75

฿ 887.25

1 Piece(s) Available Same day 105M80.39Tapered orificeC360413734904.94517.6With CapM8X0.75

฿ 2,002.00

1 Piece(s) Available Same day 1016M2029.4Tapered orifice[Steel] SUM193230352818.160343No CapM20X1.5

฿ 2,002.00

1 Piece(s) Available Same day 1016M2029.4Irregular Multi Orifice[Steel] SUM29360352818.160343No CapM20X1.5

฿ 2,639.00

1 Piece(s) Same day 1022M2044.1Multi Orifice[Steel] STKM12C311215392039.260392No CapM20X1.5

MISUMI Unit Example related to this product