Hex Head Bolts with Magnets

Brand :
MISUMI
Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Features]A hex bolt with a magnet. 7 types of bolts to choose from.

[ ! ]Type: HXUB, HXUBN, HXUBNH, HXUBNK, HXBY, HXSUBN, KHUBN: Tighten the hex part B with a wrench or box wrench.
[ ! ]Type: RHXSUBN, RKHUBN: Tighten the hex part B with a wrench or box wrench, or tighten the hex socket H with a hex wrench.
[ ! ]Type: HXUBNK: Since the magnet is not directly exposed, it is easier to prevent wear and damage.
| Type | (1) | (2) | (3) | (4) | Heat Resistant Temperature | ||||||||
| Hex Part | Magnet | Holder | Cover | ||||||||||
| Standard | Cap | Hardening | Low Head | Low Head Hexagon Socket | Low Small Head | Low Small Head Hexagon Socket | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | |
| HXUB | - | - | - | - | - | - | SUM24L | Electroless Nickel Plating | Samarium-Cobalt Magnet | - | * Brass (C3604 BD) | - | 80°C |
| HXUBN | HXUBNK | - | HXSUBN | RHXSUBN | KHUBN | RKHUBN | Neodymium Magnet | Nickel Plating | SUS430 | ||||
| HXUBNH | - | - | - | - | - | - | Heat-resistant Neodymium Magnets | - | 150°C | ||||
| - | - | HXBY | - | - | - | - | S45C | Neodymium Magnet | 80°C | ||||
Example
