1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bubble Level/Flanged Mounting Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 843.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A bubble level (installation type). [Main Body Material]A5052B



[ M ] Material:
  A5052B
  Glass
[ S ] Surface Treatment:
  Black Anodize
Max. Operation Temperature 55°C

Specifications

Part Number
SMTP28
Part NumberABhh2M Holes (N)SensitivityUnit Price
TypeD
SMTP28162210.53.5238'12˝(R-180) 
32202712.04.0338'12˝(R-180) 
■Bubble Levels
  • • This bubble level is for mounting on a surface that has already been checked to ensure it is level, and it provides a simple level check.
    Fit it so that the bubble is stationary within the red circle. (A shim or adjustment mechanism may be required depending on the surface accuracy.)
  • • Sensitivity: If the bubble shifts 2 mm from the center, the mounting surface is inclined at 38'12" (approximately 0.6 degrees). R–180 is the radius of the curve of the bubble level (in mm).

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SMTP28
SMTP32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Dia. D
(Ø)

฿ 843.57

SPIRIT LEVELS 1 Piece(s) Available Same day 1028

฿ 876.33

SPIRIT LEVELS 1 Piece(s) Available Same day 1032

Loading...

  1. 1
 

Basic Information

Body Material A5052B Mounting Method Mount Type