Dowel, Positive Tolerance, End Shape: One Side Tapered, One Side Spherical, Fit Tolerance: +0.01/+0.005

Brand :
MISUMI

Caution

    Product Description

    Positive Tolerance Type Dowel Pins.

    Dimensional Drawing

    Dowel Pins - Positive Tolerance, End Shape: One End Tapered, One End Spherical, Fit Tolerance: +0.01/+0.005: Related Image
    Dimensional Tolerances Without Command
    Dimension RangeTolerance
    (㎜)
    Overor Less
    0.53±0.1
    36
    630±0.2
    30120±0.3
    [ ! ] Compliant with JIS B 0405 Class m (intermediate).

    [!] ℓ1 dimension may become larger than the value shown in the catalog due to polishing process.

    Type[M] Material[H] Hardness
    MSCSUS440C58HRC or more
    MSCSSSUS304
    List of Other Positive Tolerance Dowel Pins (Representative Part Number)
    typeDescriptions
    MSCMC chamfered type. D Tolerance: +0.001 to +0.005
    MSVCD Dimension High Precision Type. D Tolerance: +0.002 to 0
    MSTPC Single-sided tap + air vent type. D Tolerance: +0.001 to +0.005
    THSSingle-sided tapped (through hole) type. D Tolerance: p6
    MSTMS Single-sided tap + air vent type. D Tolerance: p6 (SUJ2) ·g6 (SUJ2. SUS440C)
    MTTTapered, Tapped. D Tolerance: +0.002 to 0
    [ ! ] Material: SUS440C and SUS304 may become magnetic due to processing.
    [ ! ] For L dimension tolerance, refer to the "Dimensional Tolerances Without Command" table above.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Dowel, Positive Tolerance, End Shape: One Side Tapered, One Side Spherical, Fit Tolerance: +0.01/+0.005 | MISUMI | MISUMI Thailand