(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A stripper bolt for knob applications.
Part Number |
---|
MSBY6-20 |
MSBY8-25 |
MSBY8-30 |
MSBY8-35 |
MSBY8-40 |
MSBY10-25 |
MSBY10-30 |
MSBY10-35 |
MSBY10-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | D Part Dia. (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 113.75 ฿ 62.02 | STRIPPER BOLTS | 1 Piece(s) | Same day | 10 | 4 | 20 | 0.7 | 6 | ||
฿ 172.90 | STRIPPER BOLTS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 25 | 1 | 8 | |
฿ 172.90 | STRIPPER BOLTS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 30 | 1 | 8 | |
฿ 172.90 | STRIPPER BOLTS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 35 | 1 | 8 | |
฿ 172.90 | STRIPPER BOLTS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 40 | 1 | 8 | |
฿ 241.15 | STRIPPER BOLTS | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | 25 | 1.25 | 10 | |
฿ 241.15 | STRIPPER BOLTS | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | 30 | 1.25 | 10 | |
฿ 241.15 | STRIPPER BOLTS | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | 35 | 1.25 | 10 | |
฿ 241.15 ฿ 142.71 | STRIPPER BOLTS | 1 Piece(s) | Same day | 10 | 8 | 40 | 1.25 | 10 |
Loading...
Detailed Shape | Knurled | Mounting Hole Shape | Hex Socket | Basic Shape | Shoulder Bolt |
---|---|---|---|---|---|
Material | S45C | Surface Treatment | Black Oxide | Thread Type | Metric, Coarse |
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard | Shaft Dia. Tolerance | e9 |
Specifications | Large Head Shoulder Bolt |
How can we improve?
How can we improve?