1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Socket Low Head Cap Screws - Length Configurable

Hex Socket Low Head Cap Screws - Length Configurable
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Hex Socket Low Head Cap Screws - Length Configurable
- Part number for series including of FCBS, FCBSM and FCBSST
- Bolt Material: Steel S45C and SUS304 equivalent
- Surface Treatment: Black oxide, Electroless nickel plating.
- Nominal of Thread (M): 4, 5, 6 and 8.
- Thread type: Metric, Coarse.
- Basic Shape: Standard (Round)
- Head Shape : Low Head
- Mounting Hole Shape: Hex Socket.
- RoHS10 standard compliant.
- The height of the head is low, making it suitable for narrow spaces.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FCBS4-[10-50/1]-[10-40/1]
FCBS5-[10-60/1]-[10-40/1]
FCBS6-[10-80/1]-[10-40/1]
FCBS8-[10-90/1]-[10-40/1]
FCBSM4-[10-50/1]-[10-40/1]
FCBSM5-[10-60/1]-[10-40/1]
FCBSM6-[10-80/1]-[10-40/1]
FCBSM8-[10-90/1]-[10-40/1]
FCBSST4-[10-50/1]-[10-40/1]
FCBSST5-[10-60/1]-[10-40/1]
FCBSST6-[10-80/1]-[10-40/1]
FCBSST8-[10-90/1]-[10-40/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Material Pitch
(mm)
SurfaceTreatment Strength Class (Steel) Strength Class (Stainless Steel) Thread Length ℓ
(mm)

-

LOW HEAD CAP SCREWS 1 Piece(s) 7 Day(s) 10410 ~ 50[Steel] S45C0.7Black Oxide8.8-10 ~ 40

-

LOW HEAD CAP SCREWS 1 Piece(s) 7 Day(s) 10510 ~ 60[Steel] S45C0.8Black Oxide8.8-10 ~ 40

-

LOW HEAD CAP SCREWS 1 Piece(s) 7 Day(s) 10610 ~ 80[Steel] S45C1Black Oxide8.8-10 ~ 40

-

LOW HEAD CAP SCREWS 1 Piece(s) 7 Day(s) 10810 ~ 90[Steel] S45C1.25Black Oxide8.8-10 ~ 40

-

LOW HEAD CAP SCREWS 1 Piece(s) 9 Day(s) 10410 ~ 50[Steel] S45C0.7无电解镀镍8.8-10 ~ 40

-

LOW HEAD CAP SCREWS 1 Piece(s) 9 Day(s) 10510 ~ 60[Steel] S45C0.8无电解镀镍8.8-10 ~ 40

-

LOW HEAD CAP SCREWS 1 Piece(s) 9 Day(s) 10610 ~ 80[Steel] S45C1无电解镀镍8.8-10 ~ 40

-

LOW HEAD CAP SCREWS 1 Piece(s) 9 Day(s) 10810 ~ 90[Steel] S45C1.25无电解镀镍8.8-10 ~ 40

-

LOW HEAD CAP SCREWS 1 Piece(s) 7 Day(s) 10410 ~ 50[Stainless Steel] SUS304 Equivalent0.7Not Provided-A2-5010 ~ 40

-

LOW HEAD CAP SCREWS 1 Piece(s) 7 Day(s) 10510 ~ 60[Stainless Steel] SUS304 Equivalent0.8Not Provided-A2-5010 ~ 40

-

LOW HEAD CAP SCREWS 1 Piece(s) 7 Day(s) 10610 ~ 80[Stainless Steel] SUS304 Equivalent1Not Provided-A2-5010 ~ 40

-

LOW HEAD CAP SCREWS 1 Piece(s) 7 Day(s) 10810 ~ 90[Stainless Steel] SUS304 Equivalent1.25Not Provided-A2-5010 ~ 40

Loading...

  1. 1

Basic Information

Detailed Shape Low Head Mounting Hole Shape Hex Socket Sales Unit Low Quantity (Available beginning with 1 pc.)
Basic Shape Standard (Round) Thread Type Metric, Coarse Additional Shape Standard
Application Standard

MISUMI Unit Example related to this product