Hex Socket Extra Low Head Cap Screws

Brand :
MISUMI

Caution

    Product Description

    - Hex Socket Extra Low Head Cap Screws
    - Part number for series including of RSCBT.
    - Basic Shape: Hex
    - Head Shape : Extra Low Head
    - Bolt Material: Stainless Steel SUS304 Equivalent
    - Nominal Thread (M): 4, 5, 6 and 8.
    - Length L (mm): 8, 10, 12, 15, 20, 25, 30.
    - Strength Class (Stainless Steel): A2-50
    - Thread Type: Metric coarse
    - Extra low head screws are typically used in applications where a low-profile fastening solution is required.
    - Low head screws are typically used in applications where a low-profile fastening solution is required.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Hex Socket Extra Low Head Cap Screws | MISUMI | MISUMI Thailand