Hex Bolts

Brand :
MISUMI
Caution
Product Description
[Materials] SCM435.
[Surface Treatment] Black oxide.
[Nominal of Thread (M)] 5, 6, 8, 10, 12, 16.
[Length L (mm)] 8, 10, 12, 15, 20, 25, 30, 35, 40, 45, 50, 55, 60, 65, 70, 75, 80, 90, 100, 110, 120, 130.
Dimensional Drawing

| Type | [M] Material | [H] Hardness | [S] Surface Treatment | Strength Class |
| RCB | SCM435 | 32 to 39HRC | Black Oxide | 10.9 |
| RSCB | SUS304 Equivalent | — | — | A2−50 |
Specifications / Overview
* The strength class signifies the screw's tensile strength.
Ex. 10.9
This indicates that the minimum value for yielding point or proof stress is 90% of tensile strength.
This indicates that the minimum value of tensile strength is 1,040 N/mm2.
Ex. 10.9
This indicates that the minimum value for yielding point or proof stress is 90% of tensile strength.
This indicates that the minimum value of tensile strength is 1,040 N/mm2.