Socket Head Cap Screws/Fully Threaded

Brand :
MISUMI

Caution

    Product Description

    [Materials] SCM435, SUS304 Equivalent.
    [Surface Treatment] Black oxide.
    [Nominal of Thread (M)] 3, 4, 5, 6, 8, 10, 12, 16, 20, 24.
    [Thread Type] Metric, Coarse.
    [Sales Unit] Low Quantity (Available beginning with 1 pc.).

    Dimensional Drawing

    Hex Socket Head Cap Screws - Full Thread, Single Item / Small Box [1 to 500 pcs. included]: Related Images
    Type[M] Material[S] Surface Treatment[H] HardnessStrength Class
    ACBSCM435Black Oxide Film32 to 44HRC12.9 (M3 to M20) 10.9 (M24)
    ASCBSUS304 EquivalentA2−70
     
    M × PAEB
    3 × 0.55.532.5
    4 × 0.7743
    5 × 0.88.554
    6 × 1.01065
    8 × 1.251386
    10 × 1.516108
    12 × 1.75181210
    16 × 2.0241614
    20 × 2.5302017
    24 × 3.0362419
    L Dimension Tolerance
    Dimension RangeTolerance
    (mm)
    Overor less
    56±0.24
    810±0.29
    1216±0.35
    2030±0.42
    3550±0.5
    6080±0.6
    90120±0.7
    [ ! ] Compliant with JIS B 1176.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Socket Head Cap Screws/Fully Threaded | MISUMI | MISUMI Thailand