Socket Head Cap Screws/Stainless Steel (Box) [150-1,000 Pieces Per Package]

Brand :
MISUMI
Caution
- The product images may be representative images. The packaging specifications may differ from the actual product.
Product Description
[Materials] SUS304 Equivalent.
[Surface Treatment] Black oxide.
[Thread Type] Metric, Coarse.
[Nominal of Thread (M)] 2, 2.5, 2.6, 3, 4, 5, 6, 8, 10.
[Length L (mm)] 3, 4, 5, 6, 8, 10, 12, 15, 20, 25, 30, 35, 40.
Dimensional Drawing
![Hex Socket Head Cap Screw - Stainless Steel, Small Box [50 to 1,000 pcs. included]: Related Images](https://stg1-th.misumi-ec.com/linked/item/10300239340/img/drw_20.gif)
| Type | [M] Material |
| BOX−SCB | SUS304 Equivalent |
Specifications / Overview
* The strength class signifies the screw's tensile strength.
Ex. A2-70
This indicates that the minimum value of tensile strength is 700 N/mm2
.
The steel class is A2 (Austenitic Stainless Steel)
Ex. A2-70
This indicates that the minimum value of tensile strength is 700 N/mm2
.
The steel class is A2 (Austenitic Stainless Steel)