1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Grade Shim Rings / Wave Washers - Standard / Configurable【1-10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a shim finished with an inner diameter tolerance of +0.05/0 and an outer diameter tolerance of 0/-0.05. Please use it where precision is required.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CIMAKF-D[5-50/0.5]-V[0,​2,​2.6]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
CIMAKF-D[5-50/0.5]-V[3-48/0.5]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
CIMASF-D[5-50/0.5]-V[0,​2,​2.6]-T[0.05,​0.06,​0.07,​0.08,​0.09,​0.1,​0.15,​0.2,​0.25,​0.3,​0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1]
CIMASF-D[5-50/0.5]-V[3-48/0.5]-T[0.05,​0.06,​0.07,​0.08,​0.09,​0.1,​0.15,​0.2,​0.25,​0.3,​0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1]
PCIMAK-D5-V3-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAK-D6-V[3,​4]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAK-D7-V[3,​4,​5]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAK-D8-V[4,​5,​6]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAK-D9-V[4,​5,​6]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAK-D10-V[4,​5,​6,​7,​8]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAK-D11-V[5,​6,​7,​8]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAK-D12-V[5,​6,​7,​8]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAK-D13-V[7,​8]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAK-D14-V[7,​8,​10]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAK-D15-V[8,​10,​12]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAK-D16-V[8,​10,​12]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAK-D20-V[8,​10,​12]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAK-D22-V[8,​10,​12]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAK-D25-V[8,​10,​12,​18,​21]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAK-D28-V[21,​23]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAK-D30-V24-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAS-D5-V3-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAS-D6-V[3,​4]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAS-D7-V[3,​4,​5]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAS-D8-V[4,​5,​6]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAS-D9-V[4,​5,​6]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAS-D10-V[4,​5,​6,​7,​8]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAS-D11-V[5,​6,​7,​8]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAS-D12-V[5,​6,​7,​8]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAS-D13-V[7,​8]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAS-D14-V[7,​8,​10]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAS-D15-V[8,​10,​12]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAS-D16-V[8,​10,​12]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAS-D20-V[8,​10,​12]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAS-D22-V[8,​10,​12]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAS-D25-V[8,​10,​12,​18,​21]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAS-D28-V[21,​23]-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
PCIMAS-D30-V24-T[0.05,​0.1,​0.2,​0.3,​0.5,​1]
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Configurable Shape Sale Type Outer Dia. D
(Ø)
Thickness T
(mm)
I.D. V[d]
(Ø)
O.D. D
(Ø)

-

SHIMS 1 Piece(s) 5 Day(s) 10SKConfigurable TypeSold Separately-0.05 ~ 10 ~ 2.65 ~ 50

-

SHIMS 1 Piece(s) 5 Day(s) 10SKConfigurable TypeSold Separately-0.05 ~ 13 ~ 485 ~ 50

-

SHIMS 1 Piece(s) 5 Day(s) 10SUS304HConfigurable TypeSold Separately-0.05 ~ 10 ~ 2.65 ~ 50

-

SHIMS 1 Piece(s) 5 Day(s) 10SUS304HConfigurable TypeSold Separately-0.05 ~ 13 ~ 485 ~ 50

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SKStandard TypeBulk Packages50.05 ~ 13-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SKStandard TypeBulk Packages60.05 ~ 13 ~ 4-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SKStandard TypeBulk Packages70.05 ~ 13 ~ 5-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SKStandard TypeBulk Packages80.05 ~ 14 ~ 6-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SKStandard TypeBulk Packages90.05 ~ 14 ~ 6-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SKStandard TypeBulk Packages100.05 ~ 14 ~ 8-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SKStandard TypeBulk Packages110.05 ~ 15 ~ 8-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SKStandard TypeBulk Packages120.05 ~ 15 ~ 8-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SKStandard TypeBulk Packages130.05 ~ 17 ~ 8-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SKStandard TypeBulk Packages140.05 ~ 17 ~ 10-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SKStandard TypeBulk Packages150.05 ~ 18 ~ 12-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SKStandard TypeBulk Packages160.05 ~ 18 ~ 12-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SKStandard TypeBulk Packages200.05 ~ 18 ~ 12-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SKStandard TypeBulk Packages220.05 ~ 18 ~ 12-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SKStandard TypeBulk Packages250.05 ~ 18 ~ 21-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SKStandard TypeBulk Packages280.05 ~ 121 ~ 23-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SKStandard TypeBulk Packages300.05 ~ 124-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SUS304HStandard TypeBulk Packages50.05 ~ 13-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SUS304HStandard TypeBulk Packages60.05 ~ 13 ~ 4-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SUS304HStandard TypeBulk Packages70.05 ~ 13 ~ 5-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SUS304HStandard TypeBulk Packages80.05 ~ 14 ~ 6-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SUS304HStandard TypeBulk Packages90.05 ~ 14 ~ 6-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SUS304HStandard TypeBulk Packages100.05 ~ 14 ~ 8-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SUS304HStandard TypeBulk Packages110.05 ~ 15 ~ 8-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SUS304HStandard TypeBulk Packages120.05 ~ 15 ~ 8-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SUS304HStandard TypeBulk Packages130.05 ~ 17 ~ 8-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SUS304HStandard TypeBulk Packages140.05 ~ 17 ~ 10-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SUS304HStandard TypeBulk Packages150.05 ~ 18 ~ 12-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SUS304HStandard TypeBulk Packages160.05 ~ 18 ~ 12-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SUS304HStandard TypeBulk Packages200.05 ~ 18 ~ 12-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SUS304HStandard TypeBulk Packages220.05 ~ 18 ~ 12-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SUS304HStandard TypeBulk Packages250.05 ~ 18 ~ 21-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SUS304HStandard TypeBulk Packages280.05 ~ 121 ~ 23-

-

SHIMS 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10SUS304HStandard TypeBulk Packages300.05 ~ 124-

Loading...

  1. 1

Basic Information

Type Precision Grade Shim Rings