(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Shoulder type resin collars. ·The hole type is through hole.
Dimension Selectable | Dimension Configurable | Material | Color | |
CLJHJ | FCLJHJ | Polyacetal | White | |
CLJHK | FCLJHK | Black | ||
CLJHM | FCLJHM | MC Nylon | Blue | |
CLJHW | FCLJHW | Standard Grade | Ivory | |
CLJHD | FCLJHD | MC Nylon | CDR2 | Black |
CLJHT | FCLJHT | Conductive Grade | CDR6 | |
CLJHB | FCLJHB | Bakelite | Paper Base | Natural Color |
CLJHN | FCLJHN | Cloth Base | Natural Color | |
CLJHF | FCLJHF | Fluororesin | White | |
CLJHP | FCLJHP | PEEK | Gray | |
CLJHE | FCLJHE | Epoxy Glass | Green |
Part Number | - | D | - | L |
CLJHM10 | - | 16 | - | 20.0 |
Part Number | - | V | - | D | - | H | - | T | - | L |
FCLJHM | - | V15 | - | D21 | - | H26 | - | T6 | - | L50.5 |
Part Number | D | L | Unit Price | ||||||||||||||||||||||||||
Type | V | Selection | 0.5mm Increment | CLJHJ CLJHK | CLJHM CLJHW | CLJHD | CLJHB | CLJHN | CLJHT | CLJHF | CLJHP | CLJHE | |||||||||||||||||
CLJHJ CLJHK CLJHM CLJHW CLJHD CLJHT CLJHB CLJHN CLJHF CLJHP CLJHE | 2 3 | (4) | 5 | 6 | 8 | 10 | (4)V2 only | 10.0~ 25.0 | |||||||||||||||||||||
25.5~ 30.0 | |||||||||||||||||||||||||||||
4 5 | (6) | 8 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 20 | 25 | (6)V4 only | 10.0~ 25.0 | ||||||||||||||||
25.5~ 50.0 | |||||||||||||||||||||||||||||
6 | 8 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 20 | 25 | 10.0~ 25.0 | ||||||||||||||||||
25.5~ 50.0 | |||||||||||||||||||||||||||||
8 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 20 | 25 | 30 | 10.0~ 25.0 | ||||||||||||||||||
25.5~ 50.0 | |||||||||||||||||||||||||||||
50.5~ 75.0 | - | - | - | ||||||||||||||||||||||||||
75.5~100.0 | |||||||||||||||||||||||||||||
10 | 12 | 13 | 14 | 15 | 16 | 20 | 25 | 30 | 10.0~ 25.0 | ||||||||||||||||||||
25.5~ 50.0 | |||||||||||||||||||||||||||||
50.5~ 75.0 | - | - | - | ||||||||||||||||||||||||||
75.5~100.0 | |||||||||||||||||||||||||||||
35 | 40 | 50 | 10.0~ 25.0 | ||||||||||||||||||||||||||
25.5~ 50.0 | |||||||||||||||||||||||||||||
50.5~ 75.0 | - | - | - | ||||||||||||||||||||||||||
75.5~100.0 | |||||||||||||||||||||||||||||
12 | 15 | 16 | 20 | 25 | 30 | 10.0~ 25.0 | |||||||||||||||||||||||
25.5~ 50.0 | |||||||||||||||||||||||||||||
50.5~ 75.0 | - | - | - | ||||||||||||||||||||||||||
75.5~100.0 | |||||||||||||||||||||||||||||
35 | 40 | 50 | 10.0~ 25.0 | ||||||||||||||||||||||||||
25.5~ 50.0 | |||||||||||||||||||||||||||||
50.5~ 75.0 | - | - | - | ||||||||||||||||||||||||||
75.5~100.0 | |||||||||||||||||||||||||||||
20 | 25 | 30 | 10.0~ 25.0 | ||||||||||||||||||||||||||
25.5~ 50.0 | |||||||||||||||||||||||||||||
50.5~ 75.0 | - | - | - | ||||||||||||||||||||||||||
75.5~100.0 | |||||||||||||||||||||||||||||
15 | 35 | 40 | 50 | 10.0~ 25.0 | |||||||||||||||||||||||||
25.5~ 50.0 | |||||||||||||||||||||||||||||
50.5~ 75.0 | - | - | - | ||||||||||||||||||||||||||
16 | 75.5~100.0 | ||||||||||||||||||||||||||||
60 | 10.0~ 25.0 | - | - | - | - | ||||||||||||||||||||||||
25.5~ 50.0 | |||||||||||||||||||||||||||||
50.5~ 75.0 | |||||||||||||||||||||||||||||
75.5~100.0 | |||||||||||||||||||||||||||||
(25) | 30 | (25)V20 only | 10.0~ 25.0 | ||||||||||||||||||||||||||
25.5~ 50.0 | |||||||||||||||||||||||||||||
50.5~ 75.0 | - | - | - | ||||||||||||||||||||||||||
75.5~100.0 | |||||||||||||||||||||||||||||
20 | 35 | 40 | 50 | 10.0~ 25.0 | |||||||||||||||||||||||||
25.5~ 50.0 | |||||||||||||||||||||||||||||
50.5~ 75.0 | - | - | - | ||||||||||||||||||||||||||
25 | 75.5~100.0 | ||||||||||||||||||||||||||||
60 | 10.0~ 25.0 | - | - | - | - | ||||||||||||||||||||||||
25.5~ 50.0 | |||||||||||||||||||||||||||||
50.5~ 75.0 | |||||||||||||||||||||||||||||
75.5~100.0 | |||||||||||||||||||||||||||||
30 | 40 | 50 | 10.0~ 25.0 | ||||||||||||||||||||||||||
25.5~ 50.0 | |||||||||||||||||||||||||||||
50.5~ 75.0 | - | - | - | ||||||||||||||||||||||||||
75.5~100.0 | |||||||||||||||||||||||||||||
60 | 10.0~ 25.0 | - | - | - | - | ||||||||||||||||||||||||
25.5~ 50.0 | |||||||||||||||||||||||||||||
50.5~ 75.0 | |||||||||||||||||||||||||||||
75.5~100.0 | |||||||||||||||||||||||||||||
H≤50 for CLJHT, CLJHF, CLJHP and CLJHE. |
Part Number | V | D | H | T | L | Unit Price | ||||||||||||
VV2.6 or Less Selection | 0.5mm Increment | 0.5mm Increment | 1mm Increment | 0.5mm Increment | FCLJHJ FCLJHK | FCLJHM FCLJHW | FCLJHD | FCLJHT | FCLJHB | FCLJHN | FCLJHF | FCLJHP | FCLJHE | |||||
V3.0 or More, 0.5mm Increments | D21 or More: 1mm Increment | H83 or More: 1mm Increment | ||||||||||||||||
4.0~10 (0.5mm Increment) | 6.0~20 (0.5mm Increment) | 10.0~ 25.0 | ||||||||||||||||
25.5~ 50.0 | ||||||||||||||||||
50.5~ 75.0 | - | - | - | |||||||||||||||
0 | 75.5~100.0 | |||||||||||||||||
FCLJHJ | (No Hole Machining) | 10.5~20 (0.5mm Increment) | 12.5~30 (0.5mm Increment) | 10.0~ 25.0 | ||||||||||||||
25.5~ 50.0 | ||||||||||||||||||
FCLJHK | 2.0 | 50.5~ 75.0 | - | - | - | |||||||||||||
75.5~100.0 | ||||||||||||||||||
FCLJHM | 2.6 | 21~30 (1mm Increment) | 23~40 (0.5mm Increment) | 10.0~ 25.0 | ||||||||||||||
25.5~ 50.0 | ||||||||||||||||||
FCLJHW | 50.5~ 75.0 | - | - | - | ||||||||||||||
75.5~100.0 | ||||||||||||||||||
FCLJHD | 3.0~58.0 | 31~40 (1mm Increment) | 33~50 (0.5mm Increment) | 10.0~ 25.0 | ||||||||||||||
(0.5mm Increment) | 25.5~ 50.0 | |||||||||||||||||
FCLJHT | 2~20 | 50.5~ 75.0 | - | - | - | |||||||||||||
10.0 ≤L≤ 50.0 | 75.5~100.0 | |||||||||||||||||
FCLJHB | V≤D–2 | 41~50 (1mm Increment) | 43~60 (0.5mm Increment) | L–T≥1 | 10.0~ 25.0 | |||||||||||||
25.5~ 50.0 | ||||||||||||||||||
FCLJHN | 50.5 ≤L≤ 100 | 50.5~ 75.0 | - | - | - | |||||||||||||
V≤D–6 | 75.5~100.0 | |||||||||||||||||
FCLJHF | 51~60 (1mm Increment) | 53~70 (0.5mm Increment) | 10.0~ 25.0 | - | - | - | - | |||||||||||
25.5~ 50.0 | ||||||||||||||||||
FCLJHP | 50.5~ 75.0 | |||||||||||||||||
58.5~90.0 | 75.5~100.0 | |||||||||||||||||
FCLJHE | V≤D–6 | 61~80 (1mm Increment) | 63~90 (0.5mm Increment) | 10.0~ 25.0 | - | - | - | - | ||||||||||
25.5~ 50.0 | ||||||||||||||||||
50.5~ 75.0 | ||||||||||||||||||
75.5~100.0 | ||||||||||||||||||
81~100 (1mm Increment) | 83~110 (1mm Increment) | 10.0~ 25.0 | - | - | - | - | ||||||||||||
25.5~ 50.0 | ||||||||||||||||||
50.5~ 75.0 | ||||||||||||||||||
75.5~100.0 | ||||||||||||||||||
Machining Conditions H–D≥2 D4~5Lmax=50 L≤Vx8 H≤50 for FCLJHT, FCLJHF, FCLJHP and FCLJHE. |
Part Number |
---|
CLJHB2-[4,5,6,8,10]-[10-30/0.5] |
CLJHB3-[5,6,8,10,12]-[10-50/0.5] |
CLJHB4-[6,8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHB5-[8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHB6-[8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHB8-[10,11,12,13,14,15,16,20,25,30]-[10-100/0.5] |
CLJHB10-[12,13,14,15,16,20,25,30,35,40,50]-[10-100/0.5] |
CLJHB12-[15,16,20,25,30,35,40,50]-[10-100/0.5] |
CLJHB15-[20,25,30,35,40,50,60]-[10-100/0.5] |
CLJHB16-[20,25,30,35,40,50,60]-[10-100/0.5] |
CLJHB20-[25,30,35,40,50,60]-[10-100/0.5] |
CLJHB25-[30,35,40,50,60]-[10-100/0.5] |
CLJHB30-[40,50,60]-[10-100/0.5] |
CLJHD2-[4,5,6,8,10]-[10-30/0.5] |
CLJHD3-[5,6,8,10,12]-[10-50/0.5] |
CLJHD4-[6,8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHD5-[8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHD6-[8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHD8-[10,11,12,13,14,15,16,20,25,30]-[10-100/0.5] |
CLJHD10-[12,13,14,15,16,20,25,30,35,40,50]-[10-100/0.5] |
CLJHD12-[15,16,20,25,30,35,40,50]-[10-100/0.5] |
CLJHD15-[20,25,30,35,40,50,60]-[10-100/0.5] |
CLJHD16-[20,25,30,35,40,50,60]-[10-100/0.5] |
CLJHD20-[25,30,35,40,50,60]-[10-100/0.5] |
CLJHD25-[30,35,40,50,60]-[10-100/0.5] |
CLJHD30-[40,50,60]-[10-100/0.5] |
CLJHE2-[4,5,6,8,10]-[10-30/0.5] |
CLJHE3-[5,6,8,10]-[10-30/0.5] |
CLJHE4-[6,8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHE5-[8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHE6-[8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHE8-[10,11,12,13,14,15,16,20,25,30]-[10-100/0.5] |
CLJHE10-[12,13,14,15,16,20,25,30,35,40,50]-[10-100/0.5] |
CLJHE12-[15,16,20,25,30,35,40,50]-[10-100/0.5] |
CLJHE15-[20,25,30,35,40,50,60]-[10-100/0.5] |
CLJHE16-[20,25,30,35,40,50,60]-[10-100/0.5] |
CLJHE20-[25,30,35,40,50,60]-[10-100/0.5] |
CLJHE25-[30,35,40,50,60]-[10-100/0.5] |
CLJHE30-[40,50,60]-[10-100/0.5] |
CLJHF2-[4,5,6,8,10]-[10-30/0.5] |
CLJHF3-[5,6,8,10]-[10-30/0.5] |
CLJHF4-[6,8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHF5-[8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHF6-[8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHF8-[10,11,12,13,14,15,16,20,25,30]-[10-100/0.5] |
CLJHF10-[12,13,14,15,16,20,25,30,35,40,50]-[10-100/0.5] |
CLJHF12-[15,16,20,25,30,35,40,50]-[10-100/0.5] |
CLJHF15-[20,25,30,35,40,50,60]-[10-100/0.5] |
CLJHF16-[20,25,30,35,40,50,60]-[10-100/0.5] |
CLJHF20-[25,30,35,40,50,60]-[10-100/0.5] |
CLJHF25-[30,35,40,50,60]-[10-100/0.5] |
CLJHF30-[40,50,60]-[10-100/0.5] |
CLJHJ2-[4,5,6,8,10]-[10-30/0.5] |
CLJHJ3-[5,6,8,10,12]-[10-50/0.5] |
CLJHJ4-[6,8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHJ5-[8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHJ6-[8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHJ8-[10,11,12,13,14,15,16,20,25,30]-[10-100/0.5] |
CLJHJ10-[12,13,14,15,16,20,25,30,35,40,50]-[10-100/0.5] |
CLJHJ12-[15,16,20,25,30,35,40,50]-[10-100/0.5] |
CLJHJ15-[20,25,30,35,40,50,60]-[10-100/0.5] |
CLJHJ16-[20,25,30,35,40,50,60]-[10-100/0.5] |
CLJHJ20-[25,30,35,40,50,60]-[10-100/0.5] |
CLJHJ25-[30,35,40,50,60]-[10-100/0.5] |
CLJHJ30-[40,50,60]-[10-100/0.5] |
CLJHK2-[4,5,6,8,10]-[10-30/0.5] |
CLJHK3-[5,6,8,10]-[10-30/0.5] |
CLJHK4-[6,8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHK5-[8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHK6-[8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHK8-[10,11,12,13,14,15,16,20,25,30]-[10-100/0.5] |
CLJHK10-[12,13,14,15,16,20,25,30,35,40,50]-[10-100/0.5] |
CLJHK12-[15,16,20,25,30,35,40,50]-[10-100/0.5] |
CLJHK15-[20,25,30,35,40,50,60]-[10-100/0.5] |
CLJHK16-[20,25,30,35,40,50,60]-[10-100/0.5] |
CLJHK20-[25,30,35,40,50,60]-[10-100/0.5] |
CLJHK25-[30,35,40,50,60]-[10-100/0.5] |
CLJHK30-[40,50,60]-[10-100/0.5] |
CLJHM2-[4,5,6,8,10]-[10-30/0.5] |
CLJHM3-[5,6,8,10,12]-[10-50/0.5] |
CLJHM4-[6,8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHM5-[8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHM6-[8,10,11,12,13,14,15,16,20,25]-[10-50/0.5] |
CLJHM8-[10,11,12,13,14,15,16,20,25,30]-[10-100/0.5] |
CLJHM10-[12,13,14,15,16,20,25,30,35,40,50]-[10-100/0.5] |
CLJHM12-[15,16,20,25,30,35,40,50]-[10-100/0.5] |
CLJHM15-[20,25,30,35,40,50,60]-[10-100/0.5] |
CLJHM16-[20,25,30,35,40,50,60]-[10-100/0.5] |
CLJHM20-[25,30,35,40,50,60]-[10-100/0.5] |
CLJHM25-[30,35,40,50,60]-[10-100/0.5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (mm) | Inner Dia. (mm) | Thickness/Length | Material | Material Detail | Dimension Selecting Method | Flange Dia. H (Ø) | Flange Thickness T (mm) | Tapping Coarse Thread Dia. Selection [VM] | Tapping Fine Thread Dia. Selection [VMA] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 4 ~ 10 | 2 | 10 ~ 30 | Bakelite | Bakelite (Paper Type) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 5 ~ 12 | 3 | 10 ~ 50 | Bakelite | Bakelite (Paper Type) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 6 ~ 25 | 4 | 10 ~ 50 | Bakelite | Bakelite (Paper Type) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 8 ~ 25 | 5 | 10 ~ 50 | Bakelite | Bakelite (Paper Type) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 8 ~ 25 | 6 | 10 ~ 50 | Bakelite | Bakelite (Paper Type) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 10 ~ 30 | 8 | 10 ~ 100 | Bakelite | Bakelite (Paper Type) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 12 ~ 50 | 10 | 10 ~ 100 | Bakelite | Bakelite (Paper Type) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 15 ~ 50 | 12 | 10 ~ 100 | Bakelite | Bakelite (Paper Type) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 20 ~ 60 | 15 | 10 ~ 100 | Bakelite | Bakelite (Paper Type) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 20 ~ 60 | 16 | 10 ~ 100 | Bakelite | Bakelite (Paper Type) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 25 ~ 60 | 20 | 10 ~ 100 | Bakelite | Bakelite (Paper Type) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 30 ~ 60 | 25 | 10 ~ 100 | Bakelite | Bakelite (Paper Type) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 40 ~ 60 | 30 | 10 ~ 100 | Bakelite | Bakelite (Paper Type) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 4 ~ 10 | 2 | 10 ~ 30 | MC Nylon | MC Nylon (CDR2) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 5 ~ 12 | 3 | 10 ~ 50 | MC Nylon | MC Nylon (CDR2) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 6 ~ 25 | 4 | 10 ~ 50 | MC Nylon | MC Nylon (CDR2) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 8 ~ 25 | 5 | 10 ~ 50 | MC Nylon | MC Nylon (CDR2) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 8 ~ 25 | 6 | 10 ~ 50 | MC Nylon | MC Nylon (CDR2) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 10 ~ 30 | 8 | 10 ~ 100 | MC Nylon | MC Nylon (CDR2) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 12 ~ 50 | 10 | 10 ~ 100 | MC Nylon | MC Nylon (CDR2) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 15 ~ 50 | 12 | 10 ~ 100 | MC Nylon | MC Nylon (CDR2) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 20 ~ 60 | 15 | 10 ~ 100 | MC Nylon | MC Nylon (CDR2) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 20 ~ 60 | 16 | 10 ~ 100 | MC Nylon | MC Nylon (CDR2) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 25 ~ 60 | 20 | 10 ~ 100 | MC Nylon | MC Nylon (CDR2) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 30 ~ 60 | 25 | 10 ~ 100 | MC Nylon | MC Nylon (CDR2) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 40 ~ 60 | 30 | 10 ~ 100 | MC Nylon | MC Nylon (CDR2) | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 4 ~ 10 | 2 | 10 ~ 30 | Epoxy Glass | Epoxy Glass | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 5 ~ 10 | 3 | 10 ~ 30 | Epoxy Glass | Epoxy Glass | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 6 ~ 25 | 4 | 10 ~ 50 | Epoxy Glass | Epoxy Glass | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 8 ~ 25 | 5 | 10 ~ 50 | Epoxy Glass | Epoxy Glass | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 8 ~ 25 | 6 | 10 ~ 50 | Epoxy Glass | Epoxy Glass | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 10 ~ 30 | 8 | 10 ~ 100 | Epoxy Glass | Epoxy Glass | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 12 ~ 50 | 10 | 10 ~ 100 | Epoxy Glass | Epoxy Glass | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 15 ~ 50 | 12 | 10 ~ 100 | Epoxy Glass | Epoxy Glass | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 20 ~ 60 | 15 | 10 ~ 100 | Epoxy Glass | Epoxy Glass | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 20 ~ 60 | 16 | 10 ~ 100 | Epoxy Glass | Epoxy Glass | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 25 ~ 60 | 20 | 10 ~ 100 | Epoxy Glass | Epoxy Glass | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 30 ~ 60 | 25 | 10 ~ 100 | Epoxy Glass | Epoxy Glass | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 40 ~ 60 | 30 | 10 ~ 100 | Epoxy Glass | Epoxy Glass | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 4 ~ 10 | 2 | 10 ~ 30 | Fluororesin | Fluororesin | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 5 ~ 10 | 3 | 10 ~ 30 | Fluororesin | Fluororesin | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 6 ~ 25 | 4 | 10 ~ 50 | Fluororesin | Fluororesin | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 8 ~ 25 | 5 | 10 ~ 50 | Fluororesin | Fluororesin | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 8 ~ 25 | 6 | 10 ~ 50 | Fluororesin | Fluororesin | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 10 ~ 30 | 8 | 10 ~ 100 | Fluororesin | Fluororesin | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 12 ~ 50 | 10 | 10 ~ 100 | Fluororesin | Fluororesin | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 15 ~ 50 | 12 | 10 ~ 100 | Fluororesin | Fluororesin | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 20 ~ 60 | 15 | 10 ~ 100 | Fluororesin | Fluororesin | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 20 ~ 60 | 16 | 10 ~ 100 | Fluororesin | Fluororesin | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 25 ~ 60 | 20 | 10 ~ 100 | Fluororesin | Fluororesin | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 30 ~ 60 | 25 | 10 ~ 100 | Fluororesin | Fluororesin | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 40 ~ 60 | 30 | 10 ~ 100 | Fluororesin | Fluororesin | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 4 ~ 10 | 2 | 10 ~ 30 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 5 ~ 12 | 3 | 10 ~ 50 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 6 ~ 25 | 4 | 10 ~ 50 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 8 ~ 25 | 5 | 10 ~ 50 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 8 ~ 25 | 6 | 10 ~ 50 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 10 ~ 30 | 8 | 10 ~ 100 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 12 ~ 50 | 10 | 10 ~ 100 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 15 ~ 50 | 12 | 10 ~ 100 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 20 ~ 60 | 15 | 10 ~ 100 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 20 ~ 60 | 16 | 10 ~ 100 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 25 ~ 60 | 20 | 10 ~ 100 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 30 ~ 60 | 25 | 10 ~ 100 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 40 ~ 60 | 30 | 10 ~ 100 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 4 ~ 10 | 2 | 10 ~ 30 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 5 ~ 10 | 3 | 10 ~ 30 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 6 ~ 25 | 4 | 10 ~ 50 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 8 ~ 25 | 5 | 10 ~ 50 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 8 ~ 25 | 6 | 10 ~ 50 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 10 ~ 30 | 8 | 10 ~ 100 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 12 ~ 50 | 10 | 10 ~ 100 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 15 ~ 50 | 12 | 10 ~ 100 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 20 ~ 60 | 15 | 10 ~ 100 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 20 ~ 60 | 16 | 10 ~ 100 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 25 ~ 60 | 20 | 10 ~ 100 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 30 ~ 60 | 25 | 10 ~ 100 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 40 ~ 60 | 30 | 10 ~ 100 | Polyacetal | Polyacetal | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 4 ~ 10 | 2 | 10 ~ 30 | MC Nylon | MC Nylon | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 5 ~ 12 | 3 | 10 ~ 50 | MC Nylon | MC Nylon | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 6 ~ 25 | 4 | 10 ~ 50 | MC Nylon | MC Nylon | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 8 ~ 25 | 5 | 10 ~ 50 | MC Nylon | MC Nylon | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 8 ~ 25 | 6 | 10 ~ 50 | MC Nylon | MC Nylon | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 10 ~ 30 | 8 | 10 ~ 100 | MC Nylon | MC Nylon | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 12 ~ 50 | 10 | 10 ~ 100 | MC Nylon | MC Nylon | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 15 ~ 50 | 12 | 10 ~ 100 | MC Nylon | MC Nylon | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 20 ~ 60 | 15 | 10 ~ 100 | MC Nylon | MC Nylon | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 20 ~ 60 | 16 | 10 ~ 100 | MC Nylon | MC Nylon | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 25 ~ 60 | 20 | 10 ~ 100 | MC Nylon | MC Nylon | Dimension Selectable Type | - | 5 | - | - | ||
- | WASHER | 1 Piece(s) | 4 Day(s) | 10 | 30 ~ 60 | 25 | 10 ~ 100 | MC Nylon | MC Nylon | Dimension Selectable Type | - | 5 | - | - |
Loading...
Shape | Shouldered | Hole Type | Through Hole | Sale Type | Sold Separately |
---|
How can we improve?
How can we improve?