1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Collar - Standard - POM/MC Nylon/Bakelite/PEEK/Epoxy Glass

Resin Collar - Standard - POM/MC Nylon/Bakelite/PEEK/Epoxy Glass
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Order suspension information: Due to a lack of Polyacetal white/black and fluororesin, the length that can be manufactured is limited to 30 mm or less. We apologize for any inconvenience caused. Thank you for your understanding.
  • Quantity limit information: Due to a lack of Polyacetal white/black and fluororesin, the quantity that can be ordered is limited to 29 items or less. We apologize for any inconvenience caused. Thank you for your understanding.
  • Resin is a material that can be easily distorted, expanded or contracted due to temperature and humidity. Please take this into consideration when designing dimensions and storing.(Click here for material properties.)
  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

Resin collars that can be used as spacers.

When D ≥ 30 for CLJB, FCLJB, CLJN, FCLJN, CLJE and FCLJE, the D dimension tolerance will be 0/-0.3.
 
Dimension SelectableDimension ConfigurableMaterialColor
CLJJFCLJJPolyacetalWhite
CLJKFCLJKBlack
CLJMFCLJMMC NylonBlue
CLJWFCLJWStandard GradeIvory
CLJDFCLJDMC NylonCDR2Black
CLJTFCLJTConductive GradeCDR6
CLJBFCLJBBakelitePaper BaseNatural Color
CLJNFCLJNCloth BaseNatural Color
CLJFFCLJFFluororesin White
CLJPFCLJPPEEK Gray
CLJEFCLJEEpoxy Glass Green
Material Properties >> P.141
 

Specifications

Part Number-D-L
CLJJ10-16-20.0
Part Number-V-D-L
FCLJB-V20-D30-L18.5
■Dimension Selectable
Part NumberDLUnit Price
TypeVSelection0.5mm IncrementCLJJ CLJKCLJM CLJWCLJDCLJBCLJNCLJTCLJFCLJPCLJE
CLJJ
CLJK
CLJM
CLJW
CLJD
CLJT
CLJB
CLJN
CLJF
CLJP
CLJE
2(4)568101112       (4)V2 only10.0~25.0         
3       25.5~30.0         
4  (6)81011121314151620  (6)V4 only10.0~25.0         
5    25.5~50.0         
6   8101112131415162025     10.0~25.0         
        25.5~50.0         
8    10111213141516202530    10.0~25.0         
        25.5~50.0         
        50.5~75.0         
        75.5~100.0         
10      1213141516202530    10.0~25.0         
      25.5~50.0         
      50.5~75.0         
      75.5~100.0         
              354050 10.0~25.0         
               25.5~50.0         
               50.5~75.0         
               75.5~100.0         
12         1516202530    10.0~25.0         
       25.5~50.0         
       50.5~75.0         
       75.5~100.0         
              354050 10.0~25.0         
               25.5~50.0         
               50.5~75.0         
               75.5~100.0         
            202530    10.0~25.0         
            25.5~50.0         
            50.5~75.0         
            75.5~100.0         
15              354050 10.0~25.0         
            25.5~50.0         
            50.5~75.0         
16           75.5~100.0         
                  6010.0~25.0     ----
                  25.5~50.0     
                  50.5~75.0     
                  75.5~100.0     
            (25)30(25)V20 only10.0~25.0         
            25.5~50.0         
            50.5~75.0         
            75.5~100.0         
20              354050 10.0~25.0         
             25.5~50.0         
             50.5~75.0         
25            75.5~100.0         
                  6010.0~25.0     ----
                  25.5~50.0     
                  50.5~75.0     
                  75.5~100.0     
30               4050 10.0~25.0         
                25.5~50.0         
                50.5~75.0         
                75.5~100.0         
                 6010.0~25.0     ----
              25.5~50.0     
              50.5~75.0     
              75.5~100.0     
No specification available for those without value.
■Dimension Configurable
Part NumberVDLUnit Price
V2.6 or Less SelectionD4 ~ 20: 0.5mm Increment0.5mm IncrementFCLJJ FCLJKFCLJM FCLJWFCLJDFCLJBFCLJNFCLJT FCLJFFCLJPFCLJE
V3.0 or More: 0.5mm IncrementD21 or More: 1mm Increment
FCLJJ
FCLJK
FCLJM
FCLJW
FCLJD
FCLJT
FCLJB
FCLJN
FCLJF
FCLJP
FCLJE
 4.0~1010.0~ 25.0         
 (0.5mm Increment)25.5~ 50.0         
 D≤5L≤5050.5~ 75.0         
075.5~100.0         
(No Hole Machining)10.5~20
(0.5mm Increment)
10.0~ 25.0         
 25.5~ 50.0         
 50.5~ 75.0         
2.075.5~100.0         
 21~30
(1mm Increment)
10.0~ 25.0         
2.625.5~ 50.0         
 50.5~ 75.0         
 75.5~100.0         
3.0~55.031~40
(1mm Increment)
10.0~ 25.0         
(0.5mm Increment)25.5~ 50.0         
 50.5~ 75.0         
L≤ 50.075.5~100.0         
V≤D-241~50
(1mm Increment)
10.0~ 25.0         
 25.5~ 50.0         
L≥ 50.550.5~ 75.0         
V≤D-675.5~100.0         
 51~60
(1mm Increment)
10.0~ 25.0     ----
 25.5~ 50.0     
 50.5~ 75.0     
 75.5~100.0     
 61~80
(1mm Increment)
10.0~ 25.0     ----
025.5~ 50.0     
(No Hole Machining)50.5~ 75.0     
 75.5~100.0     
3.0~90.081~100
(1mm Increment)
10.0~ 25.0     ----
(0.5mm Increment)25.5~ 50.0     
V≤D-650.5~ 75.0     
 75.5~100.0     
  Machining Conditions L ≤Vx8   No specification available for those without value.

Alterations

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CLJB2-[4,​5,​6,​8,​10,​11,​12]-[10-30/0.5]
CLJB3-[5,​6,​8,​10,​11,​12]-[10-30/0.5]
CLJB4-[6,​8,​10,​11,​12,​13,​14,​15,​16,​20]-[10-50/0.5]
CLJB5-[8,​10,​11,​12,​13,​14,​15,​16,​20]-[10-50/0.5]
CLJB6-[8,​10,​11,​12,​13,​14,​15,​16,​20,​25]-[10-50/0.5]
CLJB8-[10,​11,​12,​13,​14,​15,​16,​20,​25,​30]-[10-100/0.5]
CLJB10-[12,​13,​14,​15,​16,​20,​25,​30,​35,​40,​50]-[10-100/0.5]
CLJB12-[15,​16,​20,​25,​30,​35,​40,​50]-[10-100/0.5]
CLJB15-[20,​25,​30,​35,​40,​50,​60]-[10-100/0.5]
CLJB16-[20,​25,​30,​35,​40,​50,​60]-[10-100/0.5]
CLJB20-[25,​30,​35,​40,​50,​60]-[10-100/0.5]
CLJB25-[30,​35,​40,​50,​60]-[10-100/0.5]
CLJB30-[40,​50,​60]-[10-100/0.5]
CLJD2-[4,​5,​6,​8,​10,​11,​12]-[10-30/0.5]
CLJD3-[5,​6,​8,​10,​11,​12]-[10-30/0.5]
CLJD4-[6,​8,​10,​11,​12,​13,​14,​15,​16,​20]-[10-50/0.5]
CLJD5-[8,​10,​11,​12,​13,​14,​15,​16,​20]-[10-50/0.5]
CLJD6-[8,​10,​11,​12,​13,​14,​15,​16,​20,​25]-[10-50/0.5]
CLJD8-[10,​11,​12,​13,​14,​15,​16,​20,​25,​30]-[10-100/0.5]
CLJD10-[12,​13,​14,​15,​16,​20,​25,​30,​35,​40,​50]-[10-100/0.5]
CLJD12-[15,​16,​20,​25,​30,​35,​40,​50]-[10-100/0.5]
CLJD15-[20,​25,​30,​35,​40,​50,​60]-[10-100/0.5]
CLJD16-[20,​25,​30,​35,​40,​50,​60]-[10-100/0.5]
CLJD20-[25,​30,​35,​40,​50,​60]-[10-100/0.5]
CLJD25-[30,​35,​40,​50,​60]-[10-100/0.5]
CLJD30-[40,​50,​60]-[10-100/0.5]
CLJE2-[4,​5,​6,​8,​10,​11,​12]-[10-30/0.5]
CLJE3-[5,​6,​8,​10,​11,​12]-[10-30/0.5]
CLJE4-[6,​8,​10,​11,​12,​13,​14,​15,​16,​20]-[10-50/0.5]
CLJE5-[8,​10,​11,​12,​13,​14,​15,​16,​20]-[10-50/0.5]
CLJE6-[8,​10,​11,​12,​13,​14,​15,​16,​20,​25]-[10-50/0.5]
CLJE8-[10,​11,​12,​13,​14,​15,​16,​20,​25,​30]-[10-100/0.5]
CLJE10-[12,​13,​14,​15,​16,​20,​25,​30,​35,​40,​50]-[10-100/0.5]
CLJE12-[15,​16,​20,​25,​30,​35,​40,​50]-[10-100/0.5]
CLJE15-[20,​25,​30,​35,​40,​50,​60]-[10-100/0.5]
CLJE16-[20,​25,​30,​35,​40,​50,​60]-[10-100/0.5]
CLJE20-[25,​30,​35,​40,​50]-[10-100/0.5]
CLJE25-[30,​35,​40,​50]-[10-100/0.5]
CLJE30-[40,​50]-[10-100/0.5]
CLJF2-[4,​5,​6,​8,​10,​11,​12]-[10-30/0.5]
CLJF3-[5,​6,​8,​10,​11,​12]-[10-30/0.5]
CLJF4-[6,​8,​10,​11,​12,​13,​14,​15,​16,​20]-[10-50/0.5]
CLJF5-[8,​10,​11,​12,​13,​14,​15,​16,​20]-[10-50/0.5]
CLJF6-[8,​10,​11,​12,​13,​14,​15,​16,​20,​25]-[10-50/0.5]
CLJF8-[10,​11,​12,​13,​14,​15,​16,​20,​25,​30]-[10-100/0.5]
CLJF10-[12,​13,​14,​15,​16,​20,​25,​30,​35,​40,​50]-[10-100/0.5]
CLJF12-[15,​16,​20,​25,​30,​35,​40,​50]-[10-100/0.5]
CLJF15-[20,​25,​30,​35,​40,​50]-[10-100/0.5]
CLJF16-[20,​25,​30,​35,​40,​50]-[10-100/0.5]
CLJF20-[25,​30,​35,​40,​50]-[10-100/0.5]
CLJF25-[30,​35,​40,​50]-[10-100/0.5]
CLJF30-[40,​50]-[10-100/0.5]
CLJJ2-[4,​5,​6,​8,​10,​11,​12]-[10-30/0.5]
CLJJ3-[5,​6,​8,​10,​11,​12]-[10-30/0.5]
CLJJ4-[6,​8,​10,​11,​12,​13,​14,​15,​16,​20]-[10-50/0.5]
CLJJ5-[8,​10,​11,​12,​13,​14,​15,​16,​20]-[10-50/0.5]
CLJJ6-[8,​10,​11,​12,​13,​14,​15,​16,​20,​25]-[10-50/0.5]
CLJJ8-[10,​11,​12,​13,​14,​15,​16,​20,​25,​30]-[10-100/0.5]
CLJJ10-[12,​13,​14,​15,​16,​20,​25,​30,​35,​40,​50]-[10-100/0.5]
CLJJ12-[15,​16,​20,​25,​30,​35,​40,​50]-[10-100/0.5]
CLJJ15-[20,​25,​30,​35,​40,​50,​60]-[10-100/0.5]
CLJJ16-[20,​25,​30,​35,​40,​50,​60]-[10-100/0.5]
CLJJ20-[25,​30,​35,​40,​50,​60]-[10-100/0.5]
CLJJ25-[30,​35,​40,​50,​60]-[10-100/0.5]
CLJJ30-[40,​50,​60]-[10-100/0.5]
CLJK2-[4,​5,​6,​8,​10,​11,​12]-[10-30/0.5]
CLJK3-[5,​6,​8,​10,​11,​12]-[10-30/0.5]
CLJK4-[6,​8,​10,​11,​12,​13,​14,​15,​16,​20]-[10-50/0.5]
CLJK5-[8,​10,​11,​12,​13,​14,​15,​16,​20]-[10-50/0.5]
CLJK6-[8,​10,​11,​12,​13,​14,​15,​16,​20,​25]-[10-50/0.5]
CLJK8-[10,​11,​12,​13,​14,​15,​16,​20,​25,​30]-[10-100/0.5]
CLJK10-[12,​13,​14,​15,​16,​20,​25,​30,​35,​40,​50]-[10-100/0.5]
CLJK12-[15,​16,​20,​25,​30,​35,​40,​50]-[10-100/0.5]
CLJK15-[20,​25,​30,​35,​40,​50,​60]-[10-100/0.5]
CLJK16-[20,​25,​30,​35,​40,​50,​60]-[10-100/0.5]
CLJK20-[25,​30,​35,​40,​50,​60]-[10-100/0.5]
CLJK25-[30,​35,​40,​50,​60]-[10-100/0.5]
CLJK30-[40,​50,​60]-[10-100/0.5]
CLJM2-[4,​5,​6,​8,​10,​11,​12]-[10-30/0.5]
CLJM3-[5,​6,​8,​10,​11,​12]-[10-30/0.5]
CLJM4-[6,​8,​10,​11,​12,​13,​14,​15,​16,​20]-[10-50/0.5]
CLJM5-[8,​10,​11,​12,​13,​14,​15,​16,​20]-[10-50/0.5]
CLJM6-[8,​10,​11,​12,​13,​14,​15,​16,​20,​25]-[10-50/0.5]
CLJM8-[10,​11,​12,​13,​14,​15,​16,​20,​25,​30]-[10-100/0.5]
CLJM10-[12,​13,​14,​15,​16,​20,​25,​30,​35,​40,​50]-[10-100/0.5]
CLJM12-[15,​16,​20,​25,​30,​35,​40,​50]-[10-100/0.5]
CLJM15-[20,​25,​30,​35,​40,​50,​60]-[10-100/0.5]
CLJM16-[20,​25,​30,​35,​40,​50,​60]-[10-100/0.5]
CLJM20-[25,​30,​35,​40,​50,​60]-[10-100/0.5]
CLJM25-[30,​35,​40,​50,​60]-[10-100/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(mm)
Inner Dia.
(mm)
Thickness/Length Material Material Detail Dimension Selecting Method Tapping Coarse Thread Dia. Selection [VM]
(mm)
Tapping Fine Thread Dia. Selection [VMA]
(mm)

-

WASHER 1 Piece(s) 4 Day(s) 104 ~ 12210 ~ 30BakeliteBakelite (Paper Type)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 12310 ~ 30BakeliteBakelite (Paper Type)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 106 ~ 20410 ~ 50BakeliteBakelite (Paper Type)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 108 ~ 20510 ~ 50BakeliteBakelite (Paper Type)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 108 ~ 25610 ~ 50BakeliteBakelite (Paper Type)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 30810 ~ 100BakeliteBakelite (Paper Type)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1012 ~ 501010 ~ 100BakeliteBakelite (Paper Type)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1015 ~ 501210 ~ 100BakeliteBakelite (Paper Type)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1020 ~ 601510 ~ 100BakeliteBakelite (Paper Type)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1020 ~ 601610 ~ 100BakeliteBakelite (Paper Type)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1025 ~ 602010 ~ 100BakeliteBakelite (Paper Type)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1030 ~ 602510 ~ 100BakeliteBakelite (Paper Type)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1040 ~ 603010 ~ 100BakeliteBakelite (Paper Type)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 104 ~ 12210 ~ 30MC NylonMC Nylon (CDR2)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 12310 ~ 30MC NylonMC Nylon (CDR2)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 106 ~ 20410 ~ 50MC NylonMC Nylon (CDR2)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 108 ~ 20510 ~ 50MC NylonMC Nylon (CDR2)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 108 ~ 25610 ~ 50MC NylonMC Nylon (CDR2)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 30810 ~ 100MC NylonMC Nylon (CDR2)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1012 ~ 501010 ~ 100MC NylonMC Nylon (CDR2)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1015 ~ 501210 ~ 100MC NylonMC Nylon (CDR2)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1020 ~ 601510 ~ 100MC NylonMC Nylon (CDR2)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1020 ~ 601610 ~ 100MC NylonMC Nylon (CDR2)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1025 ~ 602010 ~ 100MC NylonMC Nylon (CDR2)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1030 ~ 602510 ~ 100MC NylonMC Nylon (CDR2)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1040 ~ 603010 ~ 100MC NylonMC Nylon (CDR2)Dimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 104 ~ 12210 ~ 30Epoxy GlassEpoxy GlassDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 12310 ~ 30Epoxy GlassEpoxy GlassDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 106 ~ 20410 ~ 50Epoxy GlassEpoxy GlassDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 108 ~ 20510 ~ 50Epoxy GlassEpoxy GlassDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 108 ~ 25610 ~ 50Epoxy GlassEpoxy GlassDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 30810 ~ 100Epoxy GlassEpoxy GlassDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1012 ~ 501010 ~ 100Epoxy GlassEpoxy GlassDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1015 ~ 501210 ~ 100Epoxy GlassEpoxy GlassDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1020 ~ 601510 ~ 100Epoxy GlassEpoxy GlassDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1020 ~ 601610 ~ 100Epoxy GlassEpoxy GlassDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1025 ~ 502010 ~ 100Epoxy GlassEpoxy GlassDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1030 ~ 502510 ~ 100Epoxy GlassEpoxy GlassDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1040 ~ 503010 ~ 100Epoxy GlassEpoxy GlassDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 104 ~ 12210 ~ 30FluororesinFluororesinDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 12310 ~ 30FluororesinFluororesinDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 106 ~ 20410 ~ 50FluororesinFluororesinDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 108 ~ 20510 ~ 50FluororesinFluororesinDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 108 ~ 25610 ~ 50FluororesinFluororesinDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 30810 ~ 100FluororesinFluororesinDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1012 ~ 501010 ~ 100FluororesinFluororesinDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1015 ~ 501210 ~ 100FluororesinFluororesinDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1020 ~ 501510 ~ 100FluororesinFluororesinDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1020 ~ 501610 ~ 100FluororesinFluororesinDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1025 ~ 502010 ~ 100FluororesinFluororesinDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1030 ~ 502510 ~ 100FluororesinFluororesinDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1040 ~ 503010 ~ 100FluororesinFluororesinDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 104 ~ 12210 ~ 30PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 12310 ~ 30PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 106 ~ 20410 ~ 50PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 108 ~ 20510 ~ 50PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 108 ~ 25610 ~ 50PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 30810 ~ 100PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1012 ~ 501010 ~ 100PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1015 ~ 501210 ~ 100PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1020 ~ 601510 ~ 100PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1020 ~ 601610 ~ 100PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1025 ~ 602010 ~ 100PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1030 ~ 602510 ~ 100PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1040 ~ 603010 ~ 100PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 104 ~ 12210 ~ 30PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 12310 ~ 30PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 106 ~ 20410 ~ 50PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 108 ~ 20510 ~ 50PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 108 ~ 25610 ~ 50PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 30810 ~ 100PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1012 ~ 501010 ~ 100PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1015 ~ 501210 ~ 100PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1020 ~ 601510 ~ 100PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1020 ~ 601610 ~ 100PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1025 ~ 602010 ~ 100PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1030 ~ 602510 ~ 100PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1040 ~ 603010 ~ 100PolyacetalPolyacetalDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 104 ~ 12210 ~ 30MC NylonMC NylonDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 12310 ~ 30MC NylonMC NylonDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 106 ~ 20410 ~ 50MC NylonMC NylonDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 108 ~ 20510 ~ 50MC NylonMC NylonDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 108 ~ 25610 ~ 50MC NylonMC NylonDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 30810 ~ 100MC NylonMC NylonDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1012 ~ 501010 ~ 100MC NylonMC NylonDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1015 ~ 501210 ~ 100MC NylonMC NylonDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1020 ~ 601510 ~ 100MC NylonMC NylonDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1020 ~ 601610 ~ 100MC NylonMC NylonDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1025 ~ 602010 ~ 100MC NylonMC NylonDimension Selectable Type--

-

WASHER 1 Piece(s) 4 Day(s) 1030 ~ 602510 ~ 100MC NylonMC NylonDimension Selectable Type--

Loading...

 

Basic Information

Shape Standard Hole Type Through Hole Sale Type Sold Separately

MISUMI Unit Example related to this product