1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Collar - Counterbored -POM/MC/Nylon/Bakelite/PEEK/Epoxy Glass

Resin Collar - Counterbored -POM/MC/Nylon/Bakelite/PEEK/Epoxy Glass
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Quantity limit information: Due to a lack of Polyacetal white/black and fluororesin, the quantity that can be ordered is limited to 29 items or less. We apologize for any inconvenience caused. Thank you for your understanding.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

Resin collars that hide the bolt heads.

[ ! ]Chamfering: C0.5 or less
[ ! ]When D ≥ 30 forWZJB, FWZJB, WZJN, FWZJN and FWZJE, the D dimension tolerance will be 0/-0.3.
 
StandardDimension ConfigurableMaterialColor
WZJJFWZJJPolyacetalWhite
-FWZJKBlack
WZJMFWZJMMC Nylon
Standard Grade
Blue
-FWZJWIvory
WZJDFWZJDMC Nylon
Conductive Grade
CDR2Black
-FWZJTCDR6
WZJBFWZJBBakelitePaper BaseNatural Color
WZJNFWZJNCloth BaseNatural Color
-FWZJFFluororesinWhite
-FWZJPPEEKGray
-FWZJEEpoxy GlassGreen
[ ! ]Material Properties >> P.141
 

Specifications

Part Number-T
WZJB15-12
Part Number-D-V-P-H-T
FWZJJ-D25-V10.5-P6.5-H5.0-T15.5
■Standard
Part NumberT
Selection
HVPUnit Price
TypeDWZJJWZJMWZJDWZJBWZJN
WZJJ
WZJM
WZJD
WZJB
WZJN
1068    463.5     
12 810   584.5     
14 810   6105.5
15  1012  8116.5
20  101215 8116.5     
30   1215 10149     
40    1520121811     
50    1520121811     
60    1520121811     

■Dimension Configurable
Part NumberDV
0.5mm Increment
P
0.5mm Increment
H
0.5mm Increment
T
0.5mm Increment
Unit Price
FWZJJ
FWZJK
FWZJM
FWZJW
FWZJDFWZJT FWZJBFWZJNFWZJFFWZJPFWZJE
FWZJJ
FWZJK
FWZJM
FWZJW
FWZJD
FWZJT
FWZJB
FWZJN
FWZJF
FWZJP
FWZJE
10.0~20
(0.5mm Increment)
5.0~55.0
(V≤D-2)
3.0~53.0
(P≤V-2)
1.0~48.0
(T-H≤Px8)
3.0~10.0         
10.5~20         
20.5~30         
30.5~40         
40.5~50         
21~30
(1mm Increment)
3.0~10.0         
10.5~20         
20.5~30         
30.5~40         
40.5~50         
31~40
(1mm Increment)
3.0~10.0         
10.5~20         
20.5~30         
30.5~40         
40.5~50         
41~50
(1mm Increment)
3.0~10.0         
10.5~20         
20.5~30         
30.5~40         
40.5~50         
51~60
(1mm Increment)
3.0~10.0   -  ---
10.5~20     
20.5~30     
30.5~40     
40.5~50     
Machining Conditions  V≤D-2   P≤V-2 2≤( T-H )≤Px8   No specification available for those without value.

Alterations

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FWZJB-D[10-20/0.5]-V[5-55/0.5]-P[3-53/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJB-D[21-60/1]-V[5-55/0.5]-P[3-53/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJD-D[10-20/0.5]-V[5-55/0.5]-P[3-53/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJD-D[10-20/0.5]-V[5-55/0.5]-PM[4,​5,​6,​8,​10,​12,​16,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJD-D[10-20/0.5]-V[5-55/0.5]-PMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJD-D[21-60/1]-V[5-55/0.5]-P[3-53/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJD-D[21-60/1]-V[5-55/0.5]-PM[4,​5,​6,​8,​10,​12,​16,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJD-D[21-60/1]-V[5-55/0.5]-PMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJE-D[10-20/0.5]-V[5-55/0.5]-P[3-40/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJE-D[21-50/1]-V[5-55/0.5]-P[3-40/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJF-D[10-20/0.5]-V[5-55/0.5]-P[3-40/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJF-D[10-20/0.5]-V[5-55/0.5]-PM[4,​5,​6,​8,​10,​12,​16,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJF-D[10-20/0.5]-V[5-55/0.5]-PMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJF-D[21-50/1]-V[5-55/0.5]-P[3-40/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJF-D[21-50/1]-V[5-55/0.5]-PM[4,​5,​6,​8,​10,​12,​16,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJF-D[21-50/1]-V[5-55/0.5]-PMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJJ-D[10-20/0.5]-V[5-55/0.5]-P[3-53/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJJ-D[10-20/0.5]-V[5-55/0.5]-PM[4,​5,​6,​8,​10,​12,​16,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJJ-D[10-20/0.5]-V[5-55/0.5]-PMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJJ-D[21-60/1]-V[5-55/0.5]-P[3-53/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJJ-D[21-60/1]-V[5-55/0.5]-PM[4,​5,​6,​8,​10,​12,​16,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJJ-D[21-60/1]-V[5-55/0.5]-PMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJK-D[10-20/0.5]-V[5-55/0.5]-P[3-53/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJK-D[10-20/0.5]-V[5-55/0.5]-PM[4,​5,​6,​8,​10,​12,​16,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJK-D[10-20/0.5]-V[5-55/0.5]-PMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJK-D[21-60/1]-V[5-55/0.5]-P[3-53/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJK-D[21-60/1]-V[5-55/0.5]-PM[4,​5,​6,​8,​10,​12,​16,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJK-D[21-60/1]-V[5-55/0.5]-PMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJM-D[10-20/0.5]-V[5-55/0.5]-P[3-53/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJM-D[10-20/0.5]-V[5-55/0.5]-PM[4,​5,​6,​8,​10,​12,​16,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJM-D[10-20/0.5]-V[5-55/0.5]-PMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJM-D[21-60/1]-V[5-55/0.5]-P[3-53/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJM-D[21-60/1]-V[5-55/0.5]-PM[4,​5,​6,​8,​10,​12,​16,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJM-D[21-60/1]-V[5-55/0.5]-PMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJN-D[10-20/0.5]-V[5-55/0.5]-P[3-53/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJN-D[21-60/1]-V[5-55/0.5]-P[3-53/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJP-D[10-20/0.5]-V[5-55/0.5]-P[3-40/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJP-D[10-20/0.5]-V[5-55/0.5]-PM[4,​5,​6,​8,​10,​12,​16,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJP-D[10-20/0.5]-V[5-55/0.5]-PMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJP-D[21-50/1]-V[5-55/0.5]-P[3-40/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJP-D[21-50/1]-V[5-55/0.5]-PM[4,​5,​6,​8,​10,​12,​16,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJP-D[21-50/1]-V[5-55/0.5]-PMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJT-D[10-20/0.5]-V[5-45/0.5]-P[3-40/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJT-D[10-20/0.5]-V[5-45/0.5]-PM[4,​5,​6,​8,​10,​12,​16,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJT-D[10-20/0.5]-V[5-45/0.5]-PMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJT-D[21-50/1]-V[5-45/0.5]-P[3-40/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJT-D[21-50/1]-V[5-45/0.5]-PM[4,​5,​6,​8,​10,​12,​16,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJT-D[21-50/1]-V[5-45/0.5]-PMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJW-D[10-20/0.5]-V[5-55/0.5]-P[3-53/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJW-D[10-20/0.5]-V[5-55/0.5]-PM[4,​5,​6,​8,​10,​12,​16,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJW-D[10-20/0.5]-V[5-55/0.5]-PMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJW-D[21-60/1]-V[5-55/0.5]-P[3-53/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZJW-D[21-60/1]-V[5-55/0.5]-PM[4,​5,​6,​8,​10,​12,​16,​20]-H[1-48/0.5]-T[3-50/0.5]
FWZJW-D[21-60/1]-V[5-55/0.5]-PMA[4,​5,​6,​8,​10,​12,​16,​18,​20]-H[1-48/0.5]-T[3-50/0.5]
WZJB10-[6,​8]
WZJB12-[8,​10]
WZJB14-[8,​10]
WZJB15-[10,​12]
WZJB20-[10,​12,​15]
WZJB30-[12,​15]
WZJB40-[15,​20]
WZJB50-[15,​20]
WZJB60-[15,​20]
WZJD10-[6,​8]
WZJD12-[8,​10]
WZJD14-[8,​10]
WZJD15-[10,​12]
WZJD20-[10,​12,​15]
WZJD30-[12,​15]
WZJD40-[15,​20]
WZJD50-[15,​20]
WZJD60-[15,​20]
WZJJ10-[6,​8]
WZJJ12-[8,​10]
WZJJ14-[8,​10]
WZJJ15-[10,​12]
WZJJ20-[10,​12,​15]
WZJJ30-[12,​15]
WZJJ40-[15,​20]
WZJJ50-[15,​20]
WZJJ60-[15,​20]
WZJM10-[6,​8]
WZJM12-[8,​10]
WZJM14-[8,​10]
WZJM15-[10,​12]
WZJM20-[10,​12,​15]
WZJM30-[12,​15]
WZJM40-[15,​20]
WZJM50-[15,​20]
WZJM60-[15,​20]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(mm)
Inner Dia.
(mm)
Thickness/Length Material Material Detail Dimension Selecting Method Counterbored Hole Dia. V
(Ø)
Counterbored Hole Depth H
(mm)
Tapping Coarse Thread Dia. Selection [PM]
(mm)
Tapping Fine Thread Dia. Selection [PMA]
(mm)

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 203 ~ 533 ~ 50BakeliteBakelite (Paper Type)Dimension Configurable Type5 ~ 551 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 533 ~ 50BakeliteBakelite (Paper Type)Dimension Configurable Type5 ~ 551 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 203 ~ 533 ~ 50MC NylonMC Nylon (CDR2)Dimension Configurable Type5 ~ 551 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 20-3 ~ 50MC NylonMC Nylon (CDR2)Dimension Configurable Type5 ~ 551 ~ 484 ~ 20-

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 20-3 ~ 50MC NylonMC Nylon (CDR2)Dimension Configurable Type5 ~ 551 ~ 48-4 ~ 20

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 533 ~ 50MC NylonMC Nylon (CDR2)Dimension Configurable Type5 ~ 551 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-3 ~ 50MC NylonMC Nylon (CDR2)Dimension Configurable Type5 ~ 551 ~ 484 ~ 20-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-3 ~ 50MC NylonMC Nylon (CDR2)Dimension Configurable Type5 ~ 551 ~ 48-4 ~ 20

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 203 ~ 403 ~ 50Epoxy GlassEpoxy GlassDimension Configurable Type5 ~ 551 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 503 ~ 403 ~ 50Epoxy GlassEpoxy GlassDimension Configurable Type5 ~ 551 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 203 ~ 403 ~ 50FluororesinFluororesinDimension Configurable Type5 ~ 551 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 20-3 ~ 50FluororesinFluororesinDimension Configurable Type5 ~ 551 ~ 484 ~ 20-

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 20-3 ~ 50FluororesinFluororesinDimension Configurable Type5 ~ 551 ~ 48-4 ~ 20

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 503 ~ 403 ~ 50FluororesinFluororesinDimension Configurable Type5 ~ 551 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 50-3 ~ 50FluororesinFluororesinDimension Configurable Type5 ~ 551 ~ 484 ~ 20-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 50-3 ~ 50FluororesinFluororesinDimension Configurable Type5 ~ 551 ~ 48-4 ~ 20

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 203 ~ 533 ~ 50PolyacetalPolyacetalDimension Configurable Type5 ~ 551 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 20-3 ~ 50PolyacetalPolyacetalDimension Configurable Type5 ~ 551 ~ 484 ~ 20-

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 20-3 ~ 50PolyacetalPolyacetalDimension Configurable Type5 ~ 551 ~ 48-4 ~ 20

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 533 ~ 50PolyacetalPolyacetalDimension Configurable Type5 ~ 551 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-3 ~ 50PolyacetalPolyacetalDimension Configurable Type5 ~ 551 ~ 484 ~ 20-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-3 ~ 50PolyacetalPolyacetalDimension Configurable Type5 ~ 551 ~ 48-4 ~ 20

-

WASHERS 1 Piece(s) 4 Day(s) 1010 ~ 203 ~ 533 ~ 50PolyacetalPolyacetalDimension Configurable Type5 ~ 551 ~ 48--

-

WASHERS 1 Piece(s) 4 Day(s) 1010 ~ 20-3 ~ 50PolyacetalPolyacetalDimension Configurable Type5 ~ 551 ~ 484 ~ 20-

-

WASHERS 1 Piece(s) 4 Day(s) 1010 ~ 20-3 ~ 50PolyacetalPolyacetalDimension Configurable Type5 ~ 551 ~ 48-4 ~ 20

-

WASHERS 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 533 ~ 50PolyacetalPolyacetalDimension Configurable Type5 ~ 551 ~ 48--

-

WASHERS 1 Piece(s) 4 Day(s) 1021 ~ 60-3 ~ 50PolyacetalPolyacetalDimension Configurable Type5 ~ 551 ~ 484 ~ 20-

-

WASHERS 1 Piece(s) 4 Day(s) 1021 ~ 60-3 ~ 50PolyacetalPolyacetalDimension Configurable Type5 ~ 551 ~ 48-4 ~ 20

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 203 ~ 533 ~ 50MC NylonMC NylonDimension Configurable Type5 ~ 551 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 20-3 ~ 50MC NylonMC NylonDimension Configurable Type5 ~ 551 ~ 484 ~ 20-

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 20-3 ~ 50MC NylonMC NylonDimension Configurable Type5 ~ 551 ~ 48-4 ~ 20

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 533 ~ 50MC NylonMC NylonDimension Configurable Type5 ~ 551 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-3 ~ 50MC NylonMC NylonDimension Configurable Type5 ~ 551 ~ 484 ~ 20-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-3 ~ 50MC NylonMC NylonDimension Configurable Type5 ~ 551 ~ 48-4 ~ 20

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 203 ~ 533 ~ 50BakeliteBakelite (Fabric Type)Dimension Configurable Type5 ~ 551 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 533 ~ 50BakeliteBakelite (Fabric Type)Dimension Configurable Type5 ~ 551 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 203 ~ 403 ~ 50PEEKPEEKDimension Configurable Type5 ~ 551 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 20-3 ~ 50PEEKPEEKDimension Configurable Type5 ~ 551 ~ 484 ~ 20-

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 20-3 ~ 50PEEKPEEKDimension Configurable Type5 ~ 551 ~ 48-4 ~ 20

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 503 ~ 403 ~ 50PEEKPEEKDimension Configurable Type5 ~ 551 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 50-3 ~ 50PEEKPEEKDimension Configurable Type5 ~ 551 ~ 484 ~ 20-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 50-3 ~ 50PEEKPEEKDimension Configurable Type5 ~ 551 ~ 48-4 ~ 20

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 203 ~ 403 ~ 50MC NylonMC Nylon (CDR6)Dimension Configurable Type5 ~ 451 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 20-3 ~ 50MC NylonMC Nylon (CDR6)Dimension Configurable Type5 ~ 451 ~ 484 ~ 20-

-

WASHER 1 Piece(s) 4 Day(s) 1010 ~ 20-3 ~ 50MC NylonMC Nylon (CDR6)Dimension Configurable Type5 ~ 451 ~ 48-4 ~ 20

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 503 ~ 403 ~ 50MC NylonMC Nylon (CDR6)Dimension Configurable Type5 ~ 451 ~ 48--

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 50-3 ~ 50MC NylonMC Nylon (CDR6)Dimension Configurable Type5 ~ 451 ~ 484 ~ 20-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 50-3 ~ 50MC NylonMC Nylon (CDR6)Dimension Configurable Type5 ~ 451 ~ 48-4 ~ 20

-

WASHERS 1 Piece(s) 4 Day(s) 1010 ~ 203 ~ 533 ~ 50MC NylonMC NylonDimension Configurable Type5 ~ 551 ~ 48--

-

WASHERS 1 Piece(s) 4 Day(s) 1010 ~ 20-3 ~ 50MC NylonMC NylonDimension Configurable Type5 ~ 551 ~ 484 ~ 20-

-

WASHERS 1 Piece(s) 4 Day(s) 1010 ~ 20-3 ~ 50MC NylonMC NylonDimension Configurable Type5 ~ 551 ~ 48-4 ~ 20

-

WASHERS 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 533 ~ 50MC NylonMC NylonDimension Configurable Type5 ~ 551 ~ 48--

-

WASHERS 1 Piece(s) 4 Day(s) 1021 ~ 60-3 ~ 50MC NylonMC NylonDimension Configurable Type5 ~ 551 ~ 484 ~ 20-

-

WASHERS 1 Piece(s) 4 Day(s) 1021 ~ 60-3 ~ 50MC NylonMC NylonDimension Configurable Type5 ~ 551 ~ 48-4 ~ 20

-

WASHER 1 Piece(s) 4 Day(s) 1010-6 ~ 8BakeliteBakelite (Paper Type)Dimension Selectable Type64--

-

WASHER 1 Piece(s) 4 Day(s) 1012-8 ~ 10BakeliteBakelite (Paper Type)Dimension Selectable Type85--

-

WASHER 1 Piece(s) 4 Day(s) 1014-8 ~ 10BakeliteBakelite (Paper Type)Dimension Selectable Type106--

-

WASHER 1 Piece(s) 4 Day(s) 1015-10 ~ 12BakeliteBakelite (Paper Type)Dimension Selectable Type118--

-

WASHER 1 Piece(s) 4 Day(s) 1020-10 ~ 15BakeliteBakelite (Paper Type)Dimension Selectable Type118--

-

WASHER 1 Piece(s) 4 Day(s) 1030-12 ~ 15BakeliteBakelite (Paper Type)Dimension Selectable Type1410--

-

WASHER 1 Piece(s) 4 Day(s) 1040-15 ~ 20BakeliteBakelite (Paper Type)Dimension Selectable Type1812--

-

WASHER 1 Piece(s) 4 Day(s) 1050-15 ~ 20BakeliteBakelite (Paper Type)Dimension Selectable Type1812--

-

WASHER 1 Piece(s) 4 Day(s) 1060-15 ~ 20BakeliteBakelite (Paper Type)Dimension Selectable Type1812--

-

WASHER 1 Piece(s) 4 Day(s) 1010-6 ~ 8MC NylonMC Nylon (CDR2)Dimension Selectable Type64--

-

WASHER 1 Piece(s) 4 Day(s) 1012-8 ~ 10MC NylonMC Nylon (CDR2)Dimension Selectable Type85--

-

WASHER 1 Piece(s) 4 Day(s) 1014-8 ~ 10MC NylonMC Nylon (CDR2)Dimension Selectable Type106--

-

WASHER 1 Piece(s) 4 Day(s) 1015-10 ~ 12MC NylonMC Nylon (CDR2)Dimension Selectable Type118--

-

WASHER 1 Piece(s) 4 Day(s) 1020-10 ~ 15MC NylonMC Nylon (CDR2)Dimension Selectable Type118--

-

WASHER 1 Piece(s) 4 Day(s) 1030-12 ~ 15MC NylonMC Nylon (CDR2)Dimension Selectable Type1410--

-

WASHER 1 Piece(s) 4 Day(s) 1040-15 ~ 20MC NylonMC Nylon (CDR2)Dimension Selectable Type1812--

-

WASHER 1 Piece(s) 4 Day(s) 1050-15 ~ 20MC NylonMC Nylon (CDR2)Dimension Selectable Type1812--

-

WASHER 1 Piece(s) 4 Day(s) 1060-15 ~ 20MC NylonMC Nylon (CDR2)Dimension Selectable Type1812--

-

WASHER 1 Piece(s) 4 Day(s) 1010-6 ~ 8PolyacetalPolyacetalDimension Selectable Type64--

-

WASHER 1 Piece(s) 4 Day(s) 1012-8 ~ 10PolyacetalPolyacetalDimension Selectable Type85--

-

WASHER 1 Piece(s) 4 Day(s) 1014-8 ~ 10PolyacetalPolyacetalDimension Selectable Type106--

-

WASHER 1 Piece(s) 4 Day(s) 1015-10 ~ 12PolyacetalPolyacetalDimension Selectable Type118--

-

WASHER 1 Piece(s) 4 Day(s) 1020-10 ~ 15PolyacetalPolyacetalDimension Selectable Type118--

-

WASHER 1 Piece(s) 4 Day(s) 1030-12 ~ 15PolyacetalPolyacetalDimension Selectable Type1410--

-

WASHER 1 Piece(s) 4 Day(s) 1040-15 ~ 20PolyacetalPolyacetalDimension Selectable Type1812--

-

WASHER 1 Piece(s) 4 Day(s) 1050-15 ~ 20PolyacetalPolyacetalDimension Selectable Type1812--

-

WASHER 1 Piece(s) 4 Day(s) 1060-15 ~ 20PolyacetalPolyacetalDimension Selectable Type1812--

-

WASHER 1 Piece(s) 4 Day(s) 1010-6 ~ 8MC NylonMC NylonDimension Selectable Type64--

-

WASHER 1 Piece(s) 4 Day(s) 1012-8 ~ 10MC NylonMC NylonDimension Selectable Type85--

-

WASHER 1 Piece(s) 4 Day(s) 1014-8 ~ 10MC NylonMC NylonDimension Selectable Type106--

-

WASHER 1 Piece(s) 4 Day(s) 1015-10 ~ 12MC NylonMC NylonDimension Selectable Type118--

-

WASHER 1 Piece(s) 4 Day(s) 1020-10 ~ 15MC NylonMC NylonDimension Selectable Type118--

-

WASHER 1 Piece(s) 4 Day(s) 1030-12 ~ 15MC NylonMC NylonDimension Selectable Type1410--

-

WASHER 1 Piece(s) 4 Day(s) 1040-15 ~ 20MC NylonMC NylonDimension Selectable Type1812--

-

WASHER 1 Piece(s) 4 Day(s) 1050-15 ~ 20MC NylonMC NylonDimension Selectable Type1812--

-

WASHER 1 Piece(s) 4 Day(s) 1060-15 ~ 20MC NylonMC NylonDimension Selectable Type1812--

Loading...

 

Basic Information

Shape Counterbored Hole Type Counterbored Hole Sale Type Sold Separately

MISUMI Unit Example related to this product