Metal Washers - Thickness +-0.10 & +-0.01 mm/Dimensions Configurable

Brand :
MISUMI
Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Features]
• O.D., I.D. and thickness can be configured to suit the application.
[Use]
• Use under fasteners or between components for spacing, load distribution, or gap adjustment.

| Part Number | [ M ]Material | [ S ]Surface Treatment | |
| Standard Grade | Precision Grade | ||
| FWS | FWAS | Steel for General Structure | - |
| FWSSC | FWASC | S45C Equivalent | - |
| FWSSB | FWASB | Black Oxide | |
| FWSSM | FWASM | Electroless Nickel Plating | |
| FWSSR | FWASR | Low Temp. Black Chrome Plating | |
| FWSSA | FWASA | 2000series Aluminum Alloy | Clear Anodize |
| FWSSAB | - | Black Anodize | |
| FWSBB | - | Brass (JIS C3604) | - |
| FWSSS | FWASS | SUS304 | - |
| FWSSSR | FWASSR | Low Temp. Black Chrome Plating | |
| FWSUS | FWASU | SUS316 | - |
[ ! ]The inner diameter of the low temperature black chrome plating may have a thin deposit thickness in places or be partially untreated.