(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Outer diameters from 0.5 to 5mm can be specified in 0.5mm increments! The "outer diameter polished finish" is also attractive! [Material] SUS304
Part Number | - | L |
SPLN2 | - | 100 |
D | (d) |
0.5~2.0 | ±0.01 |
2.5~5.0 | ±0.02 |
Part Number | L 1mm increment | (d) | Unit Price | |||
Type | D | L10~50 | L51~100 | L101~200 | ||
SPLN | 0.5 | 10~200 | 0.34 | |||
1 | 0.7 | |||||
1.5 | 1.1 | |||||
2 | 1.6 | |||||
2.5 | 2.1 | |||||
3 | 2.6 | |||||
3.5 | 3.1 | |||||
4 | 3.6 | |||||
4.5 | 4.1 | |||||
5 | 4.6 |
Part Number |
---|
SPLN0.5-[10-200/1] |
SPLN1-[10-200/1] |
SPLN1.5-[10-200/1] |
SPLN2-[10-200/1] |
SPLN2.5-[10-200/1] |
SPLN3-[10-200/1] |
SPLN3.5-[10-200/1] |
SPLN4-[10-200/1] |
SPLN4.5-[10-200/1] |
SPLN5-[10-200/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | L (mm) |
---|---|---|---|---|---|---|---|---|
- | THINSTAINLESSPIPE | 1 Piece(s) | 7 Day(s) | 10 | 0.5 | 10 ~ 200 | ||
- | THINSTAINLESSPIPE | 1 Piece(s) | 7 Day(s) | 10 | 1 | 10 ~ 200 | ||
- | THINSTAINLESSPIPE | 1 Piece(s) | 7 Day(s) | 10 | 1.5 | 10 ~ 200 | ||
- | THINSTAINLESSPIPE | 1 Piece(s) | 7 Day(s) | 10 | 2 | 10 ~ 200 | ||
- | THINSTAINLESSPIPE | 1 Piece(s) | 7 Day(s) | 10 | 2.5 | 10 ~ 200 | ||
- | THINSTAINLESSPIPE | 1 Piece(s) | 7 Day(s) | 10 | 3 | 10 ~ 200 | ||
- | THINSTAINLESSPIPE | 1 Piece(s) | 7 Day(s) | 10 | 3.5 | 10 ~ 200 | ||
- | THINSTAINLESSPIPE | 1 Piece(s) | 7 Day(s) | 10 | 4 | 10 ~ 200 | ||
- | THINSTAINLESSPIPE | 1 Piece(s) | 7 Day(s) | 10 | 4.5 | 10 ~ 200 | ||
- | THINSTAINLESSPIPE | 1 Piece(s) | 7 Day(s) | 10 | 5 | 10 ~ 200 |
Loading...
Material | SUS304 | Finishing Method | Polishing (1.6µm) | Manufacturing Method | Seamless |
---|---|---|---|---|---|
Type | Precision Inner Dia. / Outer Dia. Type |
How can we improve?
How can we improve?