(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ERW pipe and drawn material can be selected. The wide variety of materials is also attractive! [Material] SUS304, STKM13A, C2700 (brass), A6063
Tolerances not specified because
this is a welded tube.
Type | Hollow Tube Type | Material |
PIPD | Welded Tube | EN 1.4301 Equiv. |
PIPC | Drawn Hollow Tube | Carbon steel |
PIPG | EN CW508L Equiv. (Brass) | |
PIPA | EN AW-6063 Equiv. |
Material | Mfg. Method | D |
EN 1.0308 Equiv. | Hot drawn material | D5, D13 |
EN 1.0308 Equiv. | Cold drawn material | D16, D20 |
Seamless cold-drawn steel pipe | D6, D8, D10, D12, D15, D25, D30 |
Part Number | - | L |
PIPC8 | - | 450 |
D | PIPC PIPG PIPD | PIPA |
2~6 | ±0.1 | ±0.1 |
8~30 | ±0.2 | ±0.4 |
or More | or Less | Tolerance |
10 | 30 | ±0.2 |
31 | 120 | ±0.3 |
121 | 400 | ±0.5 |
401 | 1000 | ±0.8 |
Part Number | L 1mm increment | t | Unit Price | ||||||
Type | D | L10~100 | L101~200 | L201~400 | L401~600 | L601~800 | L801~1000 | ||
PIPD (EN 1.4301 Equiv.) | 2 | 10~1000 | 0.5 | ||||||
3 | |||||||||
4 | |||||||||
5 | |||||||||
6 | |||||||||
8 | |||||||||
10 | |||||||||
12 | |||||||||
15 | |||||||||
16 | |||||||||
20 | |||||||||
25 | |||||||||
30 | |||||||||
PIPC (Carbon steel) | 5 | 10~250 | 1 | - | - | - | |||
6 | 10~500 | ||||||||
8 | |||||||||
10 | |||||||||
12 | 10~900 | 1 | |||||||
13 | 1.5 | ||||||||
15 | 1.5 | ||||||||
16 | 1 | ||||||||
20 | 10~1000 | 1 | |||||||
25 | 2 | ||||||||
30 | 2 | ||||||||
PIPG (EN CW508L Equiv.) | 5 | 10~250 | 1 | - | - | - | |||
6 | 10~500 | ||||||||
8 | |||||||||
10 | |||||||||
12 | 10~900 | 1 | |||||||
13 | 1.5 | ||||||||
15 | 1.5 | ||||||||
20 | 10~1000 | 1 | |||||||
25 | 2 | ||||||||
30 | 2 | ||||||||
PIPA (EN AW-6063 Equiv.) | 5 | 10~250 | 1 | - | - | - | |||
6 | 10~500 | ||||||||
8 | |||||||||
10 | |||||||||
12 | 10~900 | 1 | |||||||
13 | 1.5 | ||||||||
15 | 1.5 | ||||||||
16 | 2 | ||||||||
20 | 10~1000 | 1 | |||||||
25 | 2 | ||||||||
30 | 2 |
Part Number |
---|
PIPG5-[10-250/1] |
PIPG6-[10-500/1] |
PIPG8-[10-500/1] |
PIPG10-[10-500/1] |
PIPG12-[10-900/1] |
PIPG13-[10-900/1] |
PIPG15-[10-900/1] |
PIPG20-[10-1000/1] |
PIPG25-[10-1000/1] |
PIPG30-[10-1000/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | Material | Manufacturing Method | Type | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | PIPE STAND | 1 Piece(s) | 4 Day(s) | 10 | 5 | C2700 | Seamless | Drawn Hollow Tube | 10 ~ 250 | ||
- | PIPE STAND | 1 Piece(s) | 4 Day(s) | 10 | 6 | C2700 | Seamless | Drawn Hollow Tube | 10 ~ 500 | ||
- | PIPE STAND | 1 Piece(s) | 4 Day(s) | 10 | 8 | C2700 | Seamless | Drawn Hollow Tube | 10 ~ 500 | ||
- | PIPE STAND | 1 Piece(s) | 4 Day(s) | 10 | 10 | C2700 | Seamless | Drawn Hollow Tube | 10 ~ 500 | ||
- | PIPE STAND | 1 Piece(s) | 4 Day(s) | 10 | 12 | C2700 | Seamless | Drawn Hollow Tube | 10 ~ 900 | ||
- | PIPE STAND | 1 Piece(s) | 4 Day(s) | 10 | 13 | C2700 | Seamless | Drawn Hollow Tube | 10 ~ 900 | ||
- | PIPE STAND | 1 Piece(s) | 4 Day(s) | 10 | 15 | C2700 | Seamless | Drawn Hollow Tube | 10 ~ 900 | ||
- | PIPE STAND | 1 Piece(s) | 4 Day(s) | 10 | 20 | C2700 | Seamless | Drawn Hollow Tube | 10 ~ 1000 | ||
- | PIPE STAND | 1 Piece(s) | 4 Day(s) | 10 | 25 | C2700 | Seamless | Drawn Hollow Tube | 10 ~ 1000 | ||
- | PIPE STAND | 1 Piece(s) | 4 Day(s) | 10 | 30 | C2700 | Seamless | Drawn Hollow Tube | 10 ~ 1000 |
Loading...
Finishing Method | Drawn |
---|
How can we improve?
How can we improve?