1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Rods - Material: S45C, SUS303 / 304, C3604, A2011

Hex Rods - Material: S45C, SUS303 / 304, C3604, A2011
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Length can be specified in units of 1mm. The wide variety of materials is also attractive! [Material] S45C, SUS303, SUS304, C3604 (brass), A2011

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RDRA6-[15-400/1]
RDRA7-[15-400/1]
RDRA8-[15-400/1]
RDRA10-[25-600/1]
RDRA12-[25-600/1]
RDRA13-[25-600/1]
RDRA14-[35-800/1]
RDRA17-[35-800/1]
RDRA19-[35-800/1]
RDRA24-[65-1000/1]
RDRA27-[65-1000/1]
RDRA30-[65-1000/1]
RDRA32-[65-1000/1]
RDRC6-[15-400/1]
RDRC7-[15-400/1]
RDRC8-[15-400/1]
RDRC10-[25-600/1]
RDRC12-[25-600/1]
RDRC13-[25-600/1]
RDRC14-[35-800/1]
RDRC17-[35-800/1]
RDRC19-[35-800/1]
RDRC24-[65-1000/1]
RDRC27-[65-1000/1]
RDRC30-[65-1000/1]
RDRC32-[65-1000/1]
RDRF6-[15-400/1]
RDRF7-[15-400/1]
RDRF8-[15-400/1]
RDRF10-[25-600/1]
RDRF12-[25-600/1]
RDRF13-[25-600/1]
RDRF14-[35-800/1]
RDRF17-[35-800/1]
RDRF19-[35-800/1]
RDRF24-[65-1000/1]
RDRF27-[65-1000/1]
RDRF30-[65-1000/1]
RDRF32-[65-1000/1]
RDRG6-[15-400/1]
RDRG7-[15-400/1]
RDRG8-[15-400/1]
RDRG10-[25-600/1]
RDRG12-[25-600/1]
RDRG13-[25-600/1]
RDRG14-[35-800/1]
RDRG17-[35-800/1]
RDRG19-[35-800/1]
RDRG24-[65-1000/1]
RDRG27-[65-1000/1]
RDRG30-[65-1000/1]
RDRG32-[65-1000/1]
RDRS6-[15-400/1]
RDRS7-[15-400/1]
RDRS8-[15-400/1]
RDRS10-[25-600/1]
RDRS12-[25-600/1]
RDRS13-[25-600/1]
RDRS14-[35-800/1]
RDRS17-[35-800/1]
RDRS19-[35-800/1]
RDRS24-[65-1000/1]
RDRS27-[65-1000/1]
RDRS30-[65-1000/1]
RDRS32-[65-1000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Wrench Flats B
(mm)
L
(mm)

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -A2011615 ~ 400

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -A2011715 ~ 400

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -A2011815 ~ 400

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -A20111025 ~ 600

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -A20111225 ~ 600

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -A20111325 ~ 600

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -A20111435 ~ 800

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -A20111735 ~ 800

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -A20111935 ~ 800

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -A20112465 ~ 1000

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -A20112765 ~ 1000

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -A20113065 ~ 1000

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -A20113265 ~ 1000

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10S45C Equivalent615 ~ 400

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10S45C Equivalent715 ~ 400

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10S45C Equivalent815 ~ 400

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10S45C Equivalent1025 ~ 600

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10S45C Equivalent1225 ~ 600

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10S45C Equivalent1325 ~ 600

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10S45C Equivalent1435 ~ 800

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10S45C Equivalent1735 ~ 800

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10S45C Equivalent1935 ~ 800

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10S45C Equivalent2465 ~ 1000

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10S45C Equivalent2765 ~ 1000

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10S45C Equivalent3065 ~ 1000

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10S45C Equivalent3265 ~ 1000

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10SUS303615 ~ 400

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10SUS303715 ~ 400

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10SUS303815 ~ 400

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10SUS3031025 ~ 600

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10SUS3031225 ~ 600

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10SUS3031325 ~ 600

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10SUS3031435 ~ 800

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10SUS3031735 ~ 800

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10SUS3031935 ~ 800

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10SUS3032465 ~ 1000

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10SUS3032765 ~ 1000

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10SUS3033065 ~ 1000

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10SUS3033265 ~ 1000

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -C3604 (Brass)615 ~ 400

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -C3604 (Brass)715 ~ 400

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -C3604 (Brass)815 ~ 400

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -C3604 (Brass)1025 ~ 600

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -C3604 (Brass)1225 ~ 600

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -C3604 (Brass)1325 ~ 600

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -C3604 (Brass)1435 ~ 800

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -C3604 (Brass)1735 ~ 800

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -C3604 (Brass)1935 ~ 800

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -C3604 (Brass)2465 ~ 1000

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -C3604 (Brass)2765 ~ 1000

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -C3604 (Brass)3065 ~ 1000

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) -C3604 (Brass)3265 ~ 1000

-

HEXAGON RODs 1 Piece(s) 8 Day(s) 10SUS304615 ~ 400

-

HEXAGON RODs 1 Piece(s) 8 Day(s) 10SUS304715 ~ 400

-

HEXAGON RODs 1 Piece(s) 8 Day(s) 10SUS304815 ~ 400

-

HEXAGON RODs 1 Piece(s) 8 Day(s) 10SUS3041025 ~ 600

-

HEXAGON RODs 1 Piece(s) 8 Day(s) 10SUS3041225 ~ 600

-

HEXAGON RODs 1 Piece(s) 8 Day(s) 10SUS3041325 ~ 600

-

HEXAGON RODs 1 Piece(s) 8 Day(s) 10SUS3041435 ~ 800

-

HEXAGON RODs 1 Piece(s) 8 Day(s) 10SUS3041735 ~ 800

-

HEXAGON RODs 1 Piece(s) 8 Day(s) 10SUS3041935 ~ 800

-

HEXAGON RODs 1 Piece(s) 4 Day(s) 10SUS3042465 ~ 1000

-

HEXAGON RODs 1 Piece(s) 8 Day(s) 10SUS3042765 ~ 1000

-

HEXAGON RODs 1 Piece(s) 8 Day(s) 10SUS3043065 ~ 1000

-

HEXAGON RODs 1 Piece(s) 8 Day(s) 10SUS3043265 ~ 1000

Loading...

  1. 1