(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
These are link cables, control input/output cables, and external control cables exclusively for the motorized stage controller (MSCTL).
Part Number |
MSCNT2 |
Part Number | Cable Length | |
MSLINK2-0.5 | For linkage between 2 controllers | 0.5m |
MSLINK3-0.5 | For linkage among 3 controllers | |
MSCNT2 | For Upstream Controller-based I/O Control | 2.0m The one end is the loose wire. |
MSGP2 | For General Purpose I/O from/to External Device |
Part Number | Interface | Compatible Controller | Connector for the PC side | Cable Length |
MSUSB1.8 | USB | MSCTL102/112 | USB A Terminal Socket | 1.8m |
MSRS232C | RS232C | D-sub 9P | 2m |
Part Number |
---|
MSCNT2 |
MSGP2 |
MSLINK2-0.5 |
MSLINK3-0.5 |
MSRS232C |
MSUSB1.8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Features of Cable |
---|---|---|---|---|---|---|---|
฿ 2,730.00 | MOTORIZED STAGE | 1 Piece(s) | 7 Day(s) | - | For Control Input/Output to/from Upper Controller | ||
฿ 3,321.50 | MOTORIZED STAGE | 1 Piece(s) | 7 Day(s) | 10 | For General Purpose Input/Output to/from external devices connected to the driver | ||
฿ 955.50 | MOTORIZED STAGE | 1 Piece(s) | 7 Day(s) | - | For establishing linkage between two controllers | ||
฿ 1,092.00 | MOTORIZED STAGE | 1 Piece(s) | 7 Day(s) | - | For establishing linkage among three controllers | ||
฿ 3,003.00 | MOTORIZED STAGE | 1 Piece(s) | 7 Day(s) | 10 | USB A Terminal Socket | ||
฿ 682.50 | MOTERIZED STAGE | 1 Piece(s) | 7 Day(s) | - | D-sub 9P |
Loading...
How can we improve?
How can we improve?