1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
[High Precision]X-Axis Linear Ball Guide, Micrometer Head / Feed Screw / Digital, Differential Micrometer Head (Part Number)

SINGLE AXIS STAGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 5,915.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Achieved low price with high precision and high rigidity. You can purchase it at a lower price with the feed screw specification.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
XSG40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (Range Selectable) Feeding Method Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Travel Distance (X-Axis)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feeding Method (Micrometer Type) Feeding Method (Feed Screw) Feeding Method (Travel per Rotation)
(mm)

฿ 7,280.00

SINGLE AXIS STAGE 1 Piece(s) Same day 1026~4026~4050.1~100Up to ±10mmMicrometer Head无电解镀镍15.1~20404098(196)±6.516170.420.350.21Standard-0.5

Loading...

  1. 1

Basic Information

Table Material SUS440C Travel Guide Linear Ball Product Category Main Body
Type X-Axis Feed Knob Position Side Clamp Standard
Reversed Standard Through Hole (Table Center Hole) Not Provided

Please check the type/dimensions/specifications of the part XSG40 in the [High Precision]X-Axis Linear Ball Guide, Micrometer Head / Feed Screw / Digital, Differential Micrometer Head series.

MISUMI Unit Example related to this product