[High Precision]X-Axis Linear Ball Guide, Micrometer Head / Feed Screw / Digital, Differential Micrometer Head

Brand :
MISUMI
Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
- Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
Product Description
Achieved low price with high precision and high rigidity. You can purchase it at a lower price with the feed screw specification.
Dimensional Drawing
■Micrometer Head
XSG (25 ≤ A ≤ 100)
Low Temp. Black Chrome Plating
XSGB (A=25,40,60,80)

XSG (25 ≤ A ≤ 100)
Low Temp. Black Chrome Plating
XSGB (A=25,40,60,80)

■Feed Screw
XSCG (Lead 0.5:25 ≤ A ≤ 100)
XSBG (Lead 1.0:40 ≤ A ≤ 100)
Low Temp. Black Chrome Plating
XSCGB (Lead 0.5:A = 25,40,60,80)

XSCG (Lead 0.5:25 ≤ A ≤ 100)
XSBG (Lead 1.0:40 ≤ A ≤ 100)
Low Temp. Black Chrome Plating
XSCGB (Lead 0.5:A = 25,40,60,80)

* A = 25 will be ø7.
■Digital Micrometer Head
XSDG* (40 ≤ A ≤ 100)

*Ratchet function of digital micrometer head is not available due to its structure.
XSDG* (40 ≤ A ≤ 100)

*Ratchet function of digital micrometer head is not available due to its structure.
■Coarse/Fine Micrometer Head
XSKG (40 ≤ A ≤ 80)

XSKG (40 ≤ A ≤ 80)

■Shapes of Feed Brackets
A25A80・A100

[ ! ]A25, 80, and 100 have different feed bracket configuration.
A25A80・A100

[ ! ]A25, 80, and 100 have different feed bracket configuration.
■ Mounting Hole Dimensions of the Top Table
A25 A40 A50 A60 A70 A80 A100 ![[High Precision]X-Axis Linear Ball - Micrometer Heads / Feed Screws / Digital Micrometer Heads / Coarse/Fine Micrometer Heads: Related Image](https://stg1-th.misumi-ec.com/linked/item/10300194450/img/drw_20_002.gif)
[ ! ] See the CAD data for details.![[High Precision]X-Axis Linear Ball - Micrometer Heads / Feed Screws / Digital Micrometer Heads / Coarse/Fine Micrometer Heads: Related Image](https://stg1-th.misumi-ec.com/linked/item/10300194450/img/drw_20_002.gif)
[ ! ]Standard Datum Configuration
![[High Precision]X-Axis Linear Ball - Micrometer Heads / Feed Screws / Digital Micrometer Heads / Coarse/Fine Micrometer Heads: Related Image](https://stg1-th.misumi-ec.com/linked/item/10300194450/img/drw_07.gif)
![[High Precision]X-Axis Linear Ball - Micrometer Heads / Feed Screws / Digital Micrometer Heads / Coarse/Fine Micrometer Heads: Related Image](https://stg1-th.misumi-ec.com/linked/item/10300194450/img/drw_07.gif)
[ ! ]MISUMI's Linear Ball Guide Stages have
parallel and orthogonal datum in relation to the motion axis.
The datum is as illustrated.
| Type | Main Body | Ball | Spring | Micrometer Head Bracket | Tip Holder | ||||
| Material | Surface Treatment | Material | Hardness | Material | Material | Surface Treatment | Material | Surface Treatment | |
| XSG | SUS440C | Electroless Nickel Plating | SUS440C | 58HRC or more | SUS304WPB | A5052 | Clear Anodize | SUS303 | — |
| XSCG | |||||||||
| XSBG | |||||||||
| XSDG | |||||||||
| XSKG | |||||||||
| XSGB | Low Temp. Black Chrome Plating | Black Anodize | Low Temp. Black Chrome Plating | ||||||
| XSCGB | |||||||||
Price List
· The price list below is as of April 2023.
· For the latest price, please click the "Confirm Price" button after confirming the part number.
· The price list below is as of April 2023.
· For the latest price, please click the "Confirm Price" button after confirming the part number.
· For the latest price, please click the "Confirm Price" button after confirming the part number.
| Part Number | JPY Unit Price | |||||
| Type | A | XSG | XSCG | XSBG | XSGB | XSCGB |
| XSG XSCG XSBG (40 ≤ A ≤ 100) XSGB(* only) XSCGB(* only) | 25* | 16,270 | 14,300 | — | 19,360 | 17,250 |
| 40* | 16,800 | 15,400 | 14,000 | 20,900 | 18,400 | |
| 50 | 17,320 | 16,500 | 15,000 | — | — | |
| 60* | 17,850 | 16,500 | 15,000 | 22,000 | 19,550 | |
| 70 | 19,950 | 19,570 | 19,000 | — | — | |
| 80* | 22,050 | 21,000 | 20,000 | 27,500 | 25,300 | |
| 100 | 25,720 | 25,200 | 24,000 | — | — | |
· The price list below is as of April 2023.
· For the latest price, please click the "Confirm Price" button after confirming the part number.
| Part Number | JPY Unit Price | ||
| Type | A | XSDG | XSKG |
| XSDG XSKG (40 ≤ A ≤ 80) | 40 | 28,700 | 41,600 |
| 50 | 29,700 | 42,600 | |
| 60 | 29,700 | 44,000 | |
| 70 | 32,700 | 48,400 | |
| 80 | 34,700 | 50,400 | |
| 100 | 38,200 | — | |
■Volume Discount Rate ([ ! ]Round off less than 1 JPY) Here
○ XSG·XSCG·XSBG·XSGB·XSCGB·XSDG
[ ! ]Volume Discount Rate is not applicable to XSKG.
[ ! ] For orders larger than the indicated quantity, please check with WOS.
○ XSG·XSCG·XSBG·XSGB·XSCGB·XSDG
| Quantity Category | Std. Order | Spl. Order | |
| Sm. Qty. | Lg. Qty. | ||
| Qty. | 1 to 4 | 5 to 10 | 11 or more |
| Discount Rate | Unit Price | 5% | 10% |
| Days to Ship | Standard | To Be Quoted | |
[ ! ] For orders larger than the indicated quantity, please check with WOS.