1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapped Pins for Inspection Jigs - Tapped Pins

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·You can check dimensions by clamping a product with the female thread.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
KJPNM10-P[8-10/0.01]-L[10-100/1]-M[4,​5,​6,​8,​10]
KJPNM12-P[8-10/0.01]-L[10-100/1]-M[4,​5,​6,​8,​10]
KJPNM16-P[8-14/0.01]-L[10-150/1]-M[4,​5,​6,​8,​10]
KJPNM20-P[10-18/0.01]-L[10-150/1]-M[4,​5,​6,​8,​10]
KJPNM25-P[14-23/0.01]-L[10-150/1]-M[4,​5,​6,​8,​10]
KJPNMH10-P[8-10/0.01]-L[10-100/1]-M[4,​5,​6,​8,​10]
KJPNMH12-P[8-10/0.01]-L[10-100/1]-M[4,​5,​6,​8,​10]
KJPNMH16-P[8-14/0.01]-L[10-150/1]-M[4,​5,​6,​8,​10]
KJPNMH20-P[10-18/0.01]-L[10-150/1]-M[4,​5,​6,​8,​10]
KJPNMH25-P[14-23/0.01]-L[10-150/1]-M[4,​5,​6,​8,​10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHardness Outer Dia. D
(Ø)
L
(mm)
P
(mm)
Thread Dia. Selection (Coarse) [M]
(mm)

-

LOCATING PINS 1 Piece(s) 5 Day(s) 10No Hardening1010 ~ 1008 ~ 104 ~ 10

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 10No Hardening1210 ~ 1008 ~ 104 ~ 10

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 10No Hardening1610 ~ 1508 ~ 144 ~ 10

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 10No Hardening2010 ~ 15010 ~ 184 ~ 10

-

LOCATING PINS 1 Piece(s) 5 Day(s) 10No Hardening2510 ~ 15014 ~ 234 ~ 10

-

LOCATING PINS 1 Piece(s) 5 Day(s) 1045HRC ~1010 ~ 1008 ~ 104 ~ 10

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 1045HRC ~1210 ~ 1008 ~ 104 ~ 10

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 1045HRC ~1610 ~ 1508 ~ 144 ~ 10

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 1045HRC ~2010 ~ 15010 ~ 184 ~ 10

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 1045HRC ~2510 ~ 15014 ~ 234 ~ 10

Loading...

  1. 1

Basic Information

Type Slot Pin Shape Straight Tip Shape Circular Shape
Tip Type Tapped Shape of Stepped Section Circular Shape Material S45C Equivalent