(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Taper testing pin that can specify a diamond shape. ·You can choose from 2 shapes.
Part Number |
---|
KJPDTMV8-P[4-6/0.01]-S[3-5/0.01]-B[5-15/1]-V[3-5/0.1]-W[1-4/0.5] |
KJPDTMV10-P[4-8/0.01]-S[3-7/0.01]-B[5-25/1]-V[3-7/0.1]-W[1-6/0.5] |
KJPDTMV10L-P[10-16/0.01]-S[5-15/0.01]-B[5-25/1]-V[5-15/0.1]-W[1-14/0.5] |
KJPDTMV12-P[4-10/0.01]-S[3-9/0.01]-B[5-25/1]-V[3-9/0.1]-W[1-8/0.5] |
KJPDTMV12L-P[12-20/0.01]-S[6-19/0.01]-B[5-25/1]-V[6-19/0.1]-W[1-18/0.5] |
KJPDTMV16-P[8-14/0.01]-S[4-13/0.01]-B[5-25/1]-V[4-13/0.1]-W[1-12/0.5] |
KJPDTMV16L-P[16-25/0.01]-S[8-24/0.01]-B[5-25/1]-V[8-24/0.1]-W[1-23/0.5] |
KJPDTMV20-P[10-18/0.01]-S[6-17/0.01]-B[5-25/1]-V[6-17/0.1]-W[1-16/0.5] |
KJPDTMV20L-P[20-30/0.01]-S[10-28/0.01]-B[5-25/1]-V[10-29/0.1]-W[1-28/0.5] |
KJPDTMV25-P[15-23/0.01]-S[8-22/0.01]-B[5-25/1]-V[8-22/0.1]-W[1-21/0.5] |
KJPDTV8-P[4-6/0.01]-S[3-5/0.01]-F[0.3-2/0.1]-B[5-15/1]-V[3-5/0.1]-W[1-4/0.5] |
KJPDTV10-P[4-8/0.01]-S[3-7/0.01]-F[0.3-3/0.1]-B[5-25/1]-V[3-7/0.1]-W[1-6/0.5] |
KJPDTV10L-P[10-16/0.01]-S[5-15/0.01]-F[1-7/0.1]-B[5-25/1]-V[5-15/0.1]-W[1-14/0.5] |
KJPDTV12-P[4-10/0.01]-S[3-9/0.01]-F[0.3-4/0.1]-B[5-25/1]-V[3-9/0.1]-W[1-8/0.5] |
KJPDTV12L-P[12-20/0.01]-S[6-19/0.01]-F[2-9/0.1]-B[5-25/1]-V[6-19/0.1]-W[1-18/0.5] |
KJPDTV16-P[8-14/0.01]-S[4-13/0.01]-F[0.5-6/0.1]-B[5-25/1]-V[4-13/0.1]-W[1-12/0.5] |
KJPDTV16L-P[16-25/0.01]-S[8-24/0.01]-F[2-11/0.1]-B[5-25/1]-V[8-24/0.1]-W[1-23/0.5] |
KJPDTV20-P[10-18/0.01]-S[6-17/0.01]-F[1-8/0.1]-B[5-25/1]-V[6-17/0.1]-W[1-16/0.5] |
KJPDTV20L-P[20-30/0.01]-S[10-29/0.01]-F[2-14/0.1]-B[5-25/1]-V[10-29/0.1]-W[1-28/0.5] |
KJPDTV25-P[15-23/0.01]-S[8-22/0.01]-F[2-10/0.1]-B[5-25/1]-V[8-22/0.1]-W[1-21/0.5] |
KJPDTVH8-P[4-6/0.01]-S[3-5/0.01]-F[0.3-2/0.1]-B[5-15/1]-V[3-5/0.1]-W[1-4/0.5] |
KJPDTVH10-P[4-8/0.01]-S[3-7/0.01]-F[0.3-3/0.1]-B[5-25/1]-V[3-7/0.1]-W[1-6/0.5] |
KJPDTVH10L-P[10-16/0.01]-S[5-15/0.01]-F[1-7/0.1]-B[5-25/1]-V[5-15/0.1]-W[1-14/0.5] |
KJPDTVH12-P[4-10/0.01]-S[3-9/0.01]-F[0.3-4/0.1]-B[5-25/1]-V[3-9/0.1]-W[1-8/0.5] |
KJPDTVH12L-P[12-20/0.01]-S[6-19/0.01]-F[2-9/0.1]-B[5-25/1]-V[6-19/0.1]-W[1-18/0.5] |
KJPDTVH16-P[8-14/0.01]-S[4-13/0.01]-F[0.5-6/0.1]-B[5-25/1]-V[4-13/0.1]-W[1-12/0.5] |
KJPDTVH16L-P[16-25/0.01]-S[8-24/0.01]-F[2-11/0.1]-B[5-25/1]-V[8-24/0.1]-W[1-23/0.5] |
KJPDTVH20-P[10-18/0.01]-S[5-17/0.01]-F[1-8/0.1]-B[5-25/1]-V[6-17/0.1]-W[1-16/0.5] |
KJPDTVH20L-P[20-30/0.01]-S[10-29/0.01]-F[2-14/0.1]-B[5-25/1]-V[10-29/0.1]-W[1-28/0.5] |
KJPDTVH25-P[15-23/0.01]-S[8-22/0.01]-F[2-10/0.1]-B[5-25/1]-V[8-22/0.1]-W[1-21/0.5] |
KJPGDTMV8-P[4-6/0.01]-S[3-5/0.01]-B[5-15/1]-V[3-5/0.1]-W[1-4/0.5] |
KJPGDTMV10-P[4-8/0.01]-S[3-7/0.01]-B[5-25/1]-V[3-7/0.1]-W[1-6/0.5] |
KJPGDTMV10L-P[10-16/0.01]-S[5-15/0.01]-B[5-25/1]-V[5-15/0.1]-W[1-14/0.5] |
KJPGDTMV12-P[4-10/0.01]-S[3-9/0.01]-B[5-25/1]-V[3-9/0.1]-W[1-8/0.5] |
KJPGDTMV12L-P[12-20/0.01]-S[6-19/0.01]-B[5-25/1]-V[6-19/0.1]-W[1-18/0.5] |
KJPGDTMV16-P[8-14/0.01]-S[4-13/0.01]-B[5-25/1]-V[4-13/0.1]-W[1-12/0.5] |
KJPGDTMV16L-P[16-25/0.01]-S[8-24/0.01]-B[5-25/1]-V[8-24/0.1]-W[1-23/0.5] |
KJPGDTMV20-P[10-18/0.01]-S[6-17/0.01]-B[5-25/1]-V[6-17/0.1]-W[1-16/0.5] |
KJPGDTMV20L-P[20-30/0.01]-S[10-28/0.01]-B[5-25/1]-V[10-29/0.1]-W[1-28/0.5] |
KJPGDTMV25-P[15-23/0.01]-S[8-22/0.01]-B[5-25/1]-V[8-22/0.1]-W[1-21/0.5] |
KJPGDTV8-P[4-6/0.01]-S[3-5/0.01]-F[0.3-2/0.1]-B[5-15/1]-V[3-5/0.1]-W[1-4/0.5] |
KJPGDTV10-P[4-8/0.01]-S[3-7/0.01]-F[0.3-3/0.1]-B[5-25/1]-V[3-7/0.1]-W[1-6/0.5] |
KJPGDTV10L-P[10-16/0.01]-S[5-15/0.01]-F[1-7/0.1]-B[5-25/1]-V[5-15/0.1]-W[1-14/0.5] |
KJPGDTV12-P[4-10/0.01]-S[3-9/0.01]-F[0.3-4/0.1]-B[5-25/1]-V[3-9/0.1]-W[1-8/0.5] |
KJPGDTV12L-P[12-20/0.01]-S[6-19/0.01]-F[2-9/0.1]-B[5-25/1]-V[6-19/0.1]-W[1-18/0.5] |
KJPGDTV16-P[8-14/0.01]-S[4-13/0.01]-F[0.5-6/0.1]-B[5-25/1]-V[4-13/0.1]-W[1-12/0.5] |
KJPGDTV16L-P[16-25/0.01]-S[8-24/0.01]-F[2-11/0.1]-B[5-25/1]-V[8-24/0.1]-W[1-23/0.5] |
KJPGDTV20-P[10-18/0.01]-S[6-17/0.01]-F[1-8/0.1]-B[5-25/1]-V[6-17/0.1]-W[1-16/0.5] |
KJPGDTV20L-P[20-30/0.01]-S[10-29/0.01]-F[2-14/0.1]-B[5-25/1]-V[10-29/0.1]-W[1-28/0.5] |
KJPGDTV25-P[15-23/0.01]-S[8-22/0.01]-F[2-10/0.1]-B[5-25/1]-V[8-22/0.1]-W[1-21/0.5] |
KJPGDTVC8-P[4-6/0.01]-S[3-5/0.01]-F[0.3-2/0.1]-B[5-15/1]-V[3-5/0.1]-W[1-4/0.5] |
KJPGDTVC10-P[4-8/0.01]-S[3-7/0.01]-F[0.3-3/0.1]-B[5-25/1]-V[3-7/0.1]-W[1-6/0.5] |
KJPGDTVC12-P[4-10/0.01]-S[3-9/0.01]-F[0.3-4/0.1]-B[5-25/1]-V[3-9/0.1]-W[1-8/0.5] |
KJPGDTVC16-P[8-14/0.01]-S[4-13/0.01]-F[0.5-6/0.1]-B[5-25/1]-V[4-13/0.1]-W[1-12/0.5] |
KJPGDTVC20-P[10-18/0.01]-S[6-17/0.01]-F[1-8/0.1]-B[5-25/1]-V[6-17/0.1]-W[1-16/0.5] |
KJPGDTVC25-P[15-23/0.01]-S[8-22/0.01]-F[2-10/0.1]-B[5-25/1]-V[8-22/0.1]-W[1-21/0.5] |
KJPGDTVH8-P[4-6/0.01]-S[3-5/0.01]-F[0.3-2/0.1]-B[5-15/1]-V[3-5/0.1]-W[1-4/0.5] |
KJPGDTVH10-P[4-8/0.01]-S[3-7/0.01]-F[0.3-3/0.1]-B[5-25/1]-V[3-7/0.1]-W[1-6/0.5] |
KJPGDTVH10L-P[10-16/0.01]-S[5-15/0.01]-F[1-7/0.1]-B[5-25/1]-V[5-15/0.1]-W[1-14/0.5] |
KJPGDTVH12-P[4-10/0.01]-S[3-9/0.01]-F[0.3-4/0.1]-B[5-25/1]-V[3-9/0.1]-W[1-8/0.5] |
KJPGDTVH12L-P[12-20/0.01]-S[6-19/0.01]-F[2-9/0.1]-B[5-25/1]-V[6-19/0.1]-W[1-18/0.5] |
KJPGDTVH16-P[8-14/0.01]-S[4-13/0.01]-F[0.5-6/0.1]-B[5-25/1]-V[4-13/0.1]-W[1-12.5/0.5] |
KJPGDTVH16L-P[16-25/0.01]-S[8-24/0.01]-F[2-11/0.1]-B[5-25/1]-V[8-24/0.1]-W[1-23/0.5] |
KJPGDTVH20-P[10-18/0.01]-S[6-17/0.01]-F[1-8/0.1]-B[5-25/1]-V[6-17/0.1]-W[1-16.5/0.5] |
KJPGDTVH20L-P[20-30/0.01]-S[10-29/0.01]-F[2-14/0.1]-B[5-25/1]-V[10-29/0.1]-W[1-28/0.5] |
KJPGDTVH25-P[15-23/0.01]-S[8-22/0.01]-F[2-10/0.1]-B[5-25/1]-V[8-22/0.1]-W[1-21/0.5] |
KJPGDTVS8-P[4-6/0.01]-S[3-5/0.01]-F[0.3-2/0.1]-B[5-15/1]-V[3-5/0.1]-W[1-4/0.5] |
KJPGDTVS10-P[4-8/0.01]-S[3-7/0.01]-F[0.3-3/0.1]-B[5-25/1]-V[3-7/0.1]-W[1-6/0.5] |
KJPGDTVS12-P[4-10/0.01]-S[3-9/0.01]-F[0.3-4/0.1]-B[5-25/1]-V[3-9/0.1]-W[1-8/0.5] |
KJPGDTVS16-P[8-14/0.01]-S[4-13/0.01]-F[0.5-6/0.1]-B[5-25/1]-V[4-13/0.1]-W[1-12/0.5] |
KJPGDTVS20-P[10-18/0.01]-S[6-17/0.01]-F[1-8/0.1]-B[5-25/1]-V[6-17/0.1]-W[1-16/0.5] |
KJPGDTVS25-P[15-23/0.01]-S[8-22/0.01]-F[2-10/0.1]-B[5-25/1]-V[8-22/0.1]-W[1-21/0.5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip Shape | Material | Hardness | Large Head / Small Head | S Dimension Tolerance on Insertion Part | Outer Dia. D (Ø) | B (mm) | F (mm) | P (mm) | S (mm) | V (mm) | W (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 8 | 5 ~ 15 | - | 4 ~ 6 | 3 ~ 5 | 3 ~ 5 | 1 ~ 4 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 10 | 5 ~ 25 | - | 4 ~ 8 | 3 ~ 7 | 3 ~ 7 | 1 ~ 6 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 10 | 5 ~ 25 | - | 10 ~ 16 | 5 ~ 15 | 5 ~ 15 | 1 ~ 14 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 12 | 5 ~ 25 | - | 4 ~ 10 | 3 ~ 9 | 3 ~ 9 | 1 ~ 8 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 12 | 5 ~ 25 | - | 12 ~ 20 | 6 ~ 19 | 6 ~ 19 | 1 ~ 18 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 16 | 5 ~ 25 | - | 8 ~ 14 | 4 ~ 13 | 4 ~ 13 | 1 ~ 12 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 16 | 5 ~ 25 | - | 16 ~ 25 | 8 ~ 24 | 8 ~ 24 | 1 ~ 23 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 20 | 5 ~ 25 | - | 10 ~ 18 | 6 ~ 17 | 6 ~ 17 | 1 ~ 16 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 20 | 5 ~ 25 | - | 20 ~ 30 | 10 ~ 28 | 10 ~ 29 | 1 ~ 28 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 25 | 5 ~ 25 | - | 15 ~ 23 | 8 ~ 22 | 8 ~ 22 | 1 ~ 21 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 8 | 5 ~ 15 | 0.3 ~ 2 | 4 ~ 6 | 3 ~ 5 | 3 ~ 5 | 1 ~ 4 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 10 | 5 ~ 25 | 0.3 ~ 3 | 4 ~ 8 | 3 ~ 7 | 3 ~ 7 | 1 ~ 6 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 10 | 5 ~ 25 | 1 ~ 7 | 10 ~ 16 | 5 ~ 15 | 5 ~ 15 | 1 ~ 14 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 12 | 5 ~ 25 | 0.3 ~ 4 | 4 ~ 10 | 3 ~ 9 | 3 ~ 9 | 1 ~ 8 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 12 | 5 ~ 25 | 2 ~ 9 | 12 ~ 20 | 6 ~ 19 | 6 ~ 19 | 1 ~ 18 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 16 | 5 ~ 25 | 0.5 ~ 6 | 8 ~ 14 | 4 ~ 13 | 4 ~ 13 | 1 ~ 12 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 16 | 5 ~ 25 | 2 ~ 11 | 16 ~ 25 | 8 ~ 24 | 8 ~ 24 | 1 ~ 23 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 20 | 5 ~ 25 | 1 ~ 8 | 10 ~ 18 | 6 ~ 17 | 6 ~ 17 | 1 ~ 16 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 20 | 5 ~ 25 | 2 ~ 14 | 20 ~ 30 | 10 ~ 29 | 10 ~ 29 | 1 ~ 28 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 25 | 5 ~ 25 | 2 ~ 10 | 15 ~ 23 | 8 ~ 22 | 8 ~ 22 | 1 ~ 21 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 8 | 5 ~ 15 | 0.3 ~ 2 | 4 ~ 6 | 3 ~ 5 | 3 ~ 5 | 1 ~ 4 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 10 | 5 ~ 25 | 0.3 ~ 3 | 4 ~ 8 | 3 ~ 7 | 3 ~ 7 | 1 ~ 6 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 10 | 5 ~ 25 | 1 ~ 7 | 10 ~ 16 | 5 ~ 15 | 5 ~ 15 | 1 ~ 14 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 12 | 5 ~ 25 | 0.3 ~ 4 | 4 ~ 10 | 3 ~ 9 | 3 ~ 9 | 1 ~ 8 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 12 | 5 ~ 25 | 2 ~ 9 | 12 ~ 20 | 6 ~ 19 | 6 ~ 19 | 1 ~ 18 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 16 | 5 ~ 25 | 0.5 ~ 6 | 8 ~ 14 | 4 ~ 13 | 4 ~ 13 | 1 ~ 12 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 16 | 5 ~ 25 | 2 ~ 11 | 16 ~ 25 | 8 ~ 24 | 8 ~ 24 | 1 ~ 23 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 20 | 5 ~ 25 | 1 ~ 8 | 10 ~ 18 | 5 ~ 17 | 6 ~ 17 | 1 ~ 16 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 20 | 5 ~ 25 | 2 ~ 14 | 20 ~ 30 | 10 ~ 29 | 10 ~ 29 | 1 ~ 28 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 25 | 5 ~ 25 | 2 ~ 10 | 15 ~ 23 | 8 ~ 22 | 8 ~ 22 | 1 ~ 21 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 8 | 5 ~ 15 | - | 4 ~ 6 | 3 ~ 5 | 3 ~ 5 | 1 ~ 4 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 10 | 5 ~ 25 | - | 4 ~ 8 | 3 ~ 7 | 3 ~ 7 | 1 ~ 6 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 10 | 5 ~ 25 | - | 10 ~ 16 | 5 ~ 15 | 5 ~ 15 | 1 ~ 14 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 12 | 5 ~ 25 | - | 4 ~ 10 | 3 ~ 9 | 3 ~ 9 | 1 ~ 8 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 12 | 5 ~ 25 | - | 12 ~ 20 | 6 ~ 19 | 6 ~ 19 | 1 ~ 18 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 16 | 5 ~ 25 | - | 8 ~ 14 | 4 ~ 13 | 4 ~ 13 | 1 ~ 12 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 16 | 5 ~ 25 | - | 16 ~ 25 | 8 ~ 24 | 8 ~ 24 | 1 ~ 23 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 20 | 5 ~ 25 | - | 10 ~ 18 | 6 ~ 17 | 6 ~ 17 | 1 ~ 16 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 20 | 5 ~ 25 | - | 20 ~ 30 | 10 ~ 28 | 10 ~ 29 | 1 ~ 28 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 25 | 5 ~ 25 | - | 15 ~ 23 | 8 ~ 22 | 8 ~ 22 | 1 ~ 21 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 8 | 5 ~ 15 | 0.3 ~ 2 | 4 ~ 6 | 3 ~ 5 | 3 ~ 5 | 1 ~ 4 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 10 | 5 ~ 25 | 0.3 ~ 3 | 4 ~ 8 | 3 ~ 7 | 3 ~ 7 | 1 ~ 6 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 10 | 5 ~ 25 | 1 ~ 7 | 10 ~ 16 | 5 ~ 15 | 5 ~ 15 | 1 ~ 14 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 12 | 5 ~ 25 | 0.3 ~ 4 | 4 ~ 10 | 3 ~ 9 | 3 ~ 9 | 1 ~ 8 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 12 | 5 ~ 25 | 2 ~ 9 | 12 ~ 20 | 6 ~ 19 | 6 ~ 19 | 1 ~ 18 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 16 | 5 ~ 25 | 0.5 ~ 6 | 8 ~ 14 | 4 ~ 13 | 4 ~ 13 | 1 ~ 12 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 16 | 5 ~ 25 | 2 ~ 11 | 16 ~ 25 | 8 ~ 24 | 8 ~ 24 | 1 ~ 23 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 20 | 5 ~ 25 | 1 ~ 8 | 10 ~ 18 | 6 ~ 17 | 6 ~ 17 | 1 ~ 16 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 20 | 5 ~ 25 | 2 ~ 14 | 20 ~ 30 | 10 ~ 29 | 10 ~ 29 | 1 ~ 28 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 25 | 5 ~ 25 | 2 ~ 10 | 15 ~ 23 | 8 ~ 22 | 8 ~ 22 | 1 ~ 21 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | g6 | 8 | 5 ~ 15 | 0.3 ~ 2 | 4 ~ 6 | 3 ~ 5 | 3 ~ 5 | 1 ~ 4 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | g6 | 10 | 5 ~ 25 | 0.3 ~ 3 | 4 ~ 8 | 3 ~ 7 | 3 ~ 7 | 1 ~ 6 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | g6 | 12 | 5 ~ 25 | 0.3 ~ 4 | 4 ~ 10 | 3 ~ 9 | 3 ~ 9 | 1 ~ 8 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | g6 | 16 | 5 ~ 25 | 0.5 ~ 6 | 8 ~ 14 | 4 ~ 13 | 4 ~ 13 | 1 ~ 12 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | g6 | 20 | 5 ~ 25 | 1 ~ 8 | 10 ~ 18 | 6 ~ 17 | 6 ~ 17 | 1 ~ 16 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | g6 | 25 | 5 ~ 25 | 2 ~ 10 | 15 ~ 23 | 8 ~ 22 | 8 ~ 22 | 1 ~ 21 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 8 | 5 ~ 15 | 0.3 ~ 2 | 4 ~ 6 | 3 ~ 5 | 3 ~ 5 | 1 ~ 4 | ||
- | LOCATIONPIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 10 | 5 ~ 25 | 0.3 ~ 3 | 4 ~ 8 | 3 ~ 7 | 3 ~ 7 | 1 ~ 6 | ||
- | LOCATIONPIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 10 | 5 ~ 25 | 1 ~ 7 | 10 ~ 16 | 5 ~ 15 | 5 ~ 15 | 1 ~ 14 | ||
- | LOCATIONPIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 12 | 5 ~ 25 | 0.3 ~ 4 | 4 ~ 10 | 3 ~ 9 | 3 ~ 9 | 1 ~ 8 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 12 | 5 ~ 25 | 2 ~ 9 | 12 ~ 20 | 6 ~ 19 | 6 ~ 19 | 1 ~ 18 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 16 | 5 ~ 25 | 0.5 ~ 6 | 8 ~ 14 | 4 ~ 13 | 4 ~ 13 | 1 ~ 12.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 16 | 5 ~ 25 | 2 ~ 11 | 16 ~ 25 | 8 ~ 24 | 8 ~ 24 | 1 ~ 23 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 20 | 5 ~ 25 | 1 ~ 8 | 10 ~ 18 | 6 ~ 17 | 6 ~ 17 | 1 ~ 16.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 20 | 5 ~ 25 | 2 ~ 14 | 20 ~ 30 | 10 ~ 29 | 10 ~ 29 | 1 ~ 28 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 25 | 5 ~ 25 | 2 ~ 10 | 15 ~ 23 | 8 ~ 22 | 8 ~ 22 | 1 ~ 21 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 8 | 5 ~ 15 | 0.3 ~ 2 | 4 ~ 6 | 3 ~ 5 | 3 ~ 5 | 1 ~ 4 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 10 | 5 ~ 25 | 0.3 ~ 3 | 4 ~ 8 | 3 ~ 7 | 3 ~ 7 | 1 ~ 6 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 12 | 5 ~ 25 | 0.3 ~ 4 | 4 ~ 10 | 3 ~ 9 | 3 ~ 9 | 1 ~ 8 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 16 | 5 ~ 25 | 0.5 ~ 6 | 8 ~ 14 | 4 ~ 13 | 4 ~ 13 | 1 ~ 12 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 20 | 5 ~ 25 | 1 ~ 8 | 10 ~ 18 | 6 ~ 17 | 6 ~ 17 | 1 ~ 16 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 25 | 5 ~ 25 | 2 ~ 10 | 15 ~ 23 | 8 ~ 22 | 8 ~ 22 | 1 ~ 21 |
Loading...
Type | Slot Pin | Shape | Stepped | Tip Type | Straight |
---|---|---|---|---|---|
Shape of Stepped Section | Diamond |
How can we improve?
How can we improve?