(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Square Straight/Stepped insertion pin for inspection Jigs.
Part Number |
---|
KJPDHR8-P[4-6/0.01]-W[3-6/0.01]-R[0.2-3/0.01]-S[3-5/0.01]-F[0.3-2.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHR10-P[4-6/0.01]-W[3-6/0.01]-R[0.2-3/0.01]-S[3-7/0.01]-F[0.3-3.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHR10L-P[8-16/0.01]-W[3-16/0.01]-R[0.2-7.99/0.01]-S[5-15/0.01]-F[1-7.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHR12-P[4-10/0.01]-W[3-10/0.01]-R[0.2-5/0.01]-S[3-9/0.01]-F[0.5-4.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHR12L-P[10-20/0.01]-W[3-20/0.01]-R[0.2-9.99/0.01]-S[6-19/0.01]-F[2-9.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHR16-P[6-14/0.01]-W[3-14/0.01]-R[0.2-7/0.01]-S[4-13/0.01]-F[0.5-6.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHR16L-P[16-25/0.01]-W[3-25/0.01]-R[0.2-12.49/0.01]-S[8-24/0.01]-F[2-12/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHR20-P[10-18/0.01]-W[3-18/0.01]-R[0.2-9/0.01]-S[6-17/0.01]-F[1-8.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHR20L-P[20-30/0.01]-W[3-30/0.01]-R[0.2-14.99/0.01]-S[10-29/0.01]-F[2-14.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHR25-P[12-22/0.01]-W[3-22/0.01]-R[0.2-11/0.01]-S[8-21/0.01]-F[2-10.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDR8-P[4-6/0.01]-W[3-6/0.01]-R[0.2-3/0.01]-S[3-5/0.01]-F[0.3-2.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDR10-P[4-6/0.01]-W[3-6/0.01]-R[0.2-3/0.01]-S[3-7/0.01]-F[0.3-3.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDR10L-P[8-16/0.01]-W[3-16/0.01]-R[0.2-7.99/0.01]-S[5-15/0.01]-F[1-7.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDR12-P[4-10/0.01]-W[3-10/0.01]-R[0.2-5/0.01]-S[3-9/0.01]-F[0.5-4.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDR12L-P[10-20/0.01]-W[3-20/0.01]-R[0.2-9.99/0.01]-S[6-19/0.01]-F[2-9.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDR16-P[6-14/0.01]-W[3-14/0.01]-R[0.2-7/0.01]-S[4-13/0.01]-F[0.5-6.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDR16L-P[16-25/0.01]-W[3-25/0.01]-R[0.2-12.49/0.01]-S[8-24/0.01]-F[2-12/0.1]-L[5-20/1]-B[5-20/1] |
KJPDR20-P[10-18/0.01]-W[3-18/0.01]-R[0.2-9/0.01]-S[6-17/0.01]-F[1-8.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDR20L-P[20-30/0.01]-W[3-30/0.01]-R[0.2-14.99/0.01]-S[10-29/0.01]-F[2-14.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDR25-P[12-22/0.01]-W[3-22/0.01]-R[0.2-11/0.01]-S[8-21/0.01]-F[2-10.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDRS8-P[4-6/0.01]-W[3-6/0.01]-R[0.2-3/0.01]-S[3-5/0.01]-F[0.3-2.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDRS10-P[4-6/0.01]-W[3-6/0.01]-R[0.2-3/0.01]-S[3-7/0.01]-F[0.3-3.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDRS12-P[4-10/0.01]-W[3-10/0.01]-R[0.2-5/0.01]-S[3-9/0.01]-F[0.5-4.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDRS16-P[6-14/0.01]-W[3-14/0.01]-R[0.2-7/0.01]-S[4-13/0.01]-F[0.5-6.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDRS20-P[10-18/0.01]-W[3-18/0.01]-R[0.2-9/0.01]-S[6-17/0.01]-F[1-8.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDRS25-P[12-22/0.01]-W[3-22/0.01]-R[0.2-11/0.01]-S[8-21/0.01]-F[2-10.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHR10-P[4-6/0.01]-W[5-6/0.01]-R[0.2-3/0.01]-S[5-7/0.01]-F[1-3.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHR10L-P[8-16/0.01]-W[3-16/0.01]-R[0.2-7.99/0.01]-S[5-15/0.01]-F[1-7/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHR12-P[4-10/0.01]-W[5-10/0.01]-R[0.2-5/0.01]-S[5-9/0.01]-F[1-4.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHR12L-P[12-20/0.01]-W[3-20/0.01]-R[0.2-9.99/0.01]-S[6-19/0.01]-F[2-9/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHR16-P[6-14/0.01]-W[5-14/0.01]-R[0.2-7/0.01]-S[5-13/0.01]-F[1-6.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHR16L-P[16-25/0.01]-W[3-25/0.01]-R[0.2-12.49/0.01]-S[8-24/0.01]-F[2-11/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHR20-P[10-18/0.01]-W[6-18/0.01]-R[0.2-9/0.01]-S[6-17/0.01]-F[0.3-14.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHR20L-P[20-30/0.01]-W[3-30/0.01]-R[0.2-14.99/0.01]-S[10-29/0.01]-F[2-14/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHR25-P[12-22/0.01]-W[8-22/0.01]-R[0.2-11/0.01]-S[8-21/0.01]-F[2-10/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDR10-P[4-6/0.01]-W[5-6/0.01]-R[0.2-3/0.01]-S[5-7/0.01]-F[1-3.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDR10L-P[8-16/0.01]-W[3-16/0.01]-R[0.2-7.99/0.01]-S[5-15/0.01]-F[1-7.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDR12-P[4-10/0.01]-W[5-10/0.01]-R[0.2-5/0.01]-S[5-9/0.01]-F[1-4.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDR12L-P[10-20/0.01]-W[3-20/0.01]-R[0.2-9.99/0.01]-S[6-19/0.01]-F[2-9.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDR16-P[6-14/0.01]-W[4.01-14/0.01]-R[0.2-7/0.01]-S[4-13/0.01]-F[1-6.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDR16L-P[16-25/0.01]-W[3-25/0.01]-R[0.2-12.49/0.01]-S[8-24/0.01]-F[2-12/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDR20-P[10-18/0.01]-W[6-18/0.01]-R[0.2-9/0.01]-S[6-17/0.01]-F[0.3-14.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDR20L-P[20-30/0.01]-W[3-30/0.01]-R[0.2-14.99/0.01]-S[10-29/0.01]-F[2-14.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDR25-P[12-22/0.01]-W[8-22/0.01]-R[0.2-11/0.01]-S[8-21/0.01]-F[2-10.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDRS10-P[4-6/0.01]-W[5-6/0.01]-R[0.2-3/0.01]-S[5-7/0.01]-F[1-3.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDRS12-P[4-10/0.01]-W[5-10/0.01]-R[0.2-5/0.01]-S[5-9/0.01]-F[1-4.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDRS16-P[8-14/0.01]-W[5-14/0.01]-R[0.2-7/0.01]-S[5-13/0.01]-F[1-6.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDRS20-P[10-18/0.01]-W[6-18/0.01]-R[0.2-9/0.01]-S[6-17/0.01]-F[0.3-14.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDRS25-P[15-22/0.01]-W[8-22/0.01]-R[0.2-11/0.01]-S[8-21/0.01]-F[2-10/0.1]-L[5-20/1]-B[5-20/1] |
KJPSHR8-P[4-6/0.01]-W[3-6/0.01]-R[0.2-2.99/0.01]-L[5-20/1] |
KJPSHR10-P[4-6/0.01]-W[3-6/0.01]-R[0.2-2.99/0.01]-L[5-30/1] |
KJPSHR10L-P[8-16/0.01]-W[3-16/0.01]-R[0.2-7.99/0.01]-L[5-30/1] |
KJPSHR12-P[4-10/0.01]-W[3-10/0.01]-R[0.2-4.99/0.01]-L[5-30/1] |
KJPSHR12L-P[10-20/0.01]-W[3-20/0.01]-R[0.2-9.99/0.01]-L[5-30/1] |
KJPSHR16-P[6-14/0.01]-W[3-14/0.01]-R[0.2-6.99/0.01]-L[5-30/1] |
KJPSHR16L-P[16-25/0.01]-W[3-25/0.01]-R[0.2-12.49/0.01]-L[5-30/1] |
KJPSHR20-P[10-18/0.01]-W[3-18/0.01]-R[0.2-8.99/0.01]-L[5-30/1] |
KJPSHR20L-P[20-30/0.01]-W[3-30/0.01]-R[0.2-14.99/0.01]-L[5-30/1] |
KJPSHR25-P[12-22/0.01]-W[3-22/0.01]-R[0.2-10.99/0.01]-L[5-30/1] |
KJPSR8-P[4-6/0.01]-W[3-6/0.01]-R[0.2-2.99/0.01]-L[5-20/1] |
KJPSR10-P[4-6/0.01]-W[3.01-6/0.01]-R[0.2-2.99/0.01]-L[5-30/1] |
KJPSR10L-P[8-16/0.01]-W[3-16/0.01]-R[0.2-7.99/0.01]-L[5-30/1] |
KJPSR12-P[4-10/0.01]-W[3-10/0.01]-R[0.2-4.99/0.01]-L[5-30/1] |
KJPSR12L-P[10-20/0.01]-W[3-20/0.01]-R[0.2-9.99/0.01]-L[5-30/1] |
KJPSR16-P[6-14/0.01]-W[3-14/0.01]-R[0.2-6.99/0.01]-L[5-30/1] |
KJPSR16L-P[16-25/0.01]-W[3-25/0.01]-R[0.2-12.49/0.01]-L[5-30/1] |
KJPSR20-P[10-18/0.01]-W[3-18/0.01]-R[0.2-8.99/0.01]-L[5-30/1] |
KJPSR20L-P[20-30/0.01]-W[3-30/0.01]-R[0.2-14.99/0.01]-L[5-30/1] |
KJPSR25-P[12-22/0.01]-W[3-22/0.01]-R[0.2-10.99/0.01]-L[5-30/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Tip Shape | Material | Hardness | Large Head / Small Head | Stepped | S Dimension Tolerance on Insertion Part | Outer Dia. D (Ø) | B (mm) | F (mm) | L (mm) | P (mm) | R (mm) | S (mm) | W (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | 0/-0.02 | 8 | 5 ~ 20 | 0.3 ~ 2.5 | 5 ~ 20 | 4 ~ 6 | 0.2 ~ 3 | 3 ~ 5 | 3 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | 0/-0.02 | 10 | 5 ~ 20 | 0.3 ~ 3.5 | 5 ~ 20 | 4 ~ 6 | 0.2 ~ 3 | 3 ~ 7 | 3 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Stepped | 0/-0.02 | 10 | 5 ~ 20 | 1 ~ 7.5 | 5 ~ 20 | 8 ~ 16 | 0.2 ~ 7.99 | 5 ~ 15 | 3 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | 0/-0.02 | 12 | 5 ~ 20 | 0.5 ~ 4.5 | 5 ~ 20 | 4 ~ 10 | 0.2 ~ 5 | 3 ~ 9 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Stepped | 0/-0.02 | 12 | 5 ~ 20 | 2 ~ 9.5 | 5 ~ 20 | 10 ~ 20 | 0.2 ~ 9.99 | 6 ~ 19 | 3 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | 0/-0.02 | 16 | 5 ~ 20 | 0.5 ~ 6.5 | 5 ~ 20 | 6 ~ 14 | 0.2 ~ 7 | 4 ~ 13 | 3 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Stepped | 0/-0.02 | 16 | 5 ~ 20 | 2 ~ 12 | 5 ~ 20 | 16 ~ 25 | 0.2 ~ 12.49 | 8 ~ 24 | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | 0/-0.02 | 20 | 5 ~ 20 | 1 ~ 8.5 | 5 ~ 20 | 10 ~ 18 | 0.2 ~ 9 | 6 ~ 17 | 3 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Stepped | 0/-0.02 | 20 | 5 ~ 20 | 2 ~ 14.5 | 5 ~ 20 | 20 ~ 30 | 0.2 ~ 14.99 | 10 ~ 29 | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | 0/-0.02 | 25 | 5 ~ 20 | 2 ~ 10.5 | 5 ~ 20 | 12 ~ 22 | 0.2 ~ 11 | 8 ~ 21 | 3 ~ 22 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | 0/-0.02 | 8 | 5 ~ 20 | 0.3 ~ 2.5 | 5 ~ 20 | 4 ~ 6 | 0.2 ~ 3 | 3 ~ 5 | 3 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | 0/-0.02 | 10 | 5 ~ 20 | 0.3 ~ 3.5 | 5 ~ 20 | 4 ~ 6 | 0.2 ~ 3 | 3 ~ 7 | 3 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | Stepped | 0/-0.02 | 10 | 5 ~ 20 | 1 ~ 7.5 | 5 ~ 20 | 8 ~ 16 | 0.2 ~ 7.99 | 5 ~ 15 | 3 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | 0/-0.02 | 12 | 5 ~ 20 | 0.5 ~ 4.5 | 5 ~ 20 | 4 ~ 10 | 0.2 ~ 5 | 3 ~ 9 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | Stepped | 0/-0.02 | 12 | 5 ~ 20 | 2 ~ 9.5 | 5 ~ 20 | 10 ~ 20 | 0.2 ~ 9.99 | 6 ~ 19 | 3 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | 0/-0.02 | 16 | 5 ~ 20 | 0.5 ~ 6.5 | 5 ~ 20 | 6 ~ 14 | 0.2 ~ 7 | 4 ~ 13 | 3 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | Stepped | 0/-0.02 | 16 | 5 ~ 20 | 2 ~ 12 | 5 ~ 20 | 16 ~ 25 | 0.2 ~ 12.49 | 8 ~ 24 | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | 0/-0.02 | 20 | 5 ~ 20 | 1 ~ 8.5 | 5 ~ 20 | 10 ~ 18 | 0.2 ~ 9 | 6 ~ 17 | 3 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | Stepped | 0/-0.02 | 20 | 5 ~ 20 | 2 ~ 14.5 | 5 ~ 20 | 20 ~ 30 | 0.2 ~ 14.99 | 10 ~ 29 | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | 0/-0.02 | 25 | 5 ~ 20 | 2 ~ 10.5 | 5 ~ 20 | 12 ~ 22 | 0.2 ~ 11 | 8 ~ 21 | 3 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | Stepped | 0/-0.02 | 8 | 5 ~ 20 | 0.3 ~ 2.5 | 5 ~ 20 | 4 ~ 6 | 0.2 ~ 3 | 3 ~ 5 | 3 ~ 6 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | Stepped | 0/-0.02 | 10 | 5 ~ 20 | 0.3 ~ 3.5 | 5 ~ 20 | 4 ~ 6 | 0.2 ~ 3 | 3 ~ 7 | 3 ~ 6 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | Stepped | 0/-0.02 | 12 | 5 ~ 20 | 0.5 ~ 4.5 | 5 ~ 20 | 4 ~ 10 | 0.2 ~ 5 | 3 ~ 9 | 3 ~ 10 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | Stepped | 0/-0.02 | 16 | 5 ~ 20 | 0.5 ~ 6.5 | 5 ~ 20 | 6 ~ 14 | 0.2 ~ 7 | 4 ~ 13 | 3 ~ 14 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | Stepped | 0/-0.02 | 20 | 5 ~ 20 | 1 ~ 8.5 | 5 ~ 20 | 10 ~ 18 | 0.2 ~ 9 | 6 ~ 17 | 3 ~ 18 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | Stepped | 0/-0.02 | 25 | 5 ~ 20 | 2 ~ 10.5 | 5 ~ 20 | 12 ~ 22 | 0.2 ~ 11 | 8 ~ 21 | 3 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | g6 | 10 | 5 ~ 20 | 1 ~ 3.5 | 5 ~ 20 | 4 ~ 6 | 0.2 ~ 3 | 5 ~ 7 | 5 ~ 6 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Stepped | g6 | 10 | 5 ~ 20 | 1 ~ 7 | 5 ~ 20 | 8 ~ 16 | 0.2 ~ 7.99 | 5 ~ 15 | 3 ~ 16 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | g6 | 12 | 5 ~ 20 | 1 ~ 4.5 | 5 ~ 20 | 4 ~ 10 | 0.2 ~ 5 | 5 ~ 9 | 5 ~ 10 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Stepped | g6 | 12 | 5 ~ 20 | 2 ~ 9 | 5 ~ 20 | 12 ~ 20 | 0.2 ~ 9.99 | 6 ~ 19 | 3 ~ 20 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | g6 | 16 | 5 ~ 20 | 1 ~ 6.5 | 5 ~ 20 | 6 ~ 14 | 0.2 ~ 7 | 5 ~ 13 | 5 ~ 14 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Stepped | g6 | 16 | 5 ~ 20 | 2 ~ 11 | 5 ~ 20 | 16 ~ 25 | 0.2 ~ 12.49 | 8 ~ 24 | 3 ~ 25 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | g6 | 20 | 5 ~ 20 | 0.3 ~ 14.5 | 5 ~ 20 | 10 ~ 18 | 0.2 ~ 9 | 6 ~ 17 | 6 ~ 18 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Stepped | g6 | 20 | 5 ~ 20 | 2 ~ 14 | 5 ~ 20 | 20 ~ 30 | 0.2 ~ 14.99 | 10 ~ 29 | 3 ~ 30 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | g6 | 25 | 5 ~ 20 | 2 ~ 10 | 5 ~ 20 | 12 ~ 22 | 0.2 ~ 11 | 8 ~ 21 | 8 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | g6 | 10 | 5 ~ 20 | 1 ~ 3.5 | 5 ~ 20 | 4 ~ 6 | 0.2 ~ 3 | 5 ~ 7 | 5 ~ 6 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | Stepped | g6 | 10 | 5 ~ 20 | 1 ~ 7.5 | 5 ~ 20 | 8 ~ 16 | 0.2 ~ 7.99 | 5 ~ 15 | 3 ~ 16 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | g6 | 12 | 5 ~ 20 | 1 ~ 4.5 | 5 ~ 20 | 4 ~ 10 | 0.2 ~ 5 | 5 ~ 9 | 5 ~ 10 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | Stepped | g6 | 12 | 5 ~ 20 | 2 ~ 9.5 | 5 ~ 20 | 10 ~ 20 | 0.2 ~ 9.99 | 6 ~ 19 | 3 ~ 20 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | g6 | 16 | 5 ~ 20 | 1 ~ 6.5 | 5 ~ 20 | 6 ~ 14 | 0.2 ~ 7 | 4 ~ 13 | 4.01 ~ 14 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | Stepped | g6 | 16 | 5 ~ 20 | 2 ~ 12 | 5 ~ 20 | 16 ~ 25 | 0.2 ~ 12.49 | 8 ~ 24 | 3 ~ 25 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | g6 | 20 | 5 ~ 20 | 0.3 ~ 14.5 | 5 ~ 20 | 10 ~ 18 | 0.2 ~ 9 | 6 ~ 17 | 6 ~ 18 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | Stepped | g6 | 20 | 5 ~ 20 | 2 ~ 14.5 | 5 ~ 20 | 20 ~ 30 | 0.2 ~ 14.99 | 10 ~ 29 | 3 ~ 30 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | g6 | 25 | 5 ~ 20 | 2 ~ 10.5 | 5 ~ 20 | 12 ~ 22 | 0.2 ~ 11 | 8 ~ 21 | 8 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | Stepped | g6 | 10 | 5 ~ 20 | 1 ~ 3.5 | 5 ~ 20 | 4 ~ 6 | 0.2 ~ 3 | 5 ~ 7 | 5 ~ 6 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | Stepped | g6 | 12 | 5 ~ 20 | 1 ~ 4.5 | 5 ~ 20 | 4 ~ 10 | 0.2 ~ 5 | 5 ~ 9 | 5 ~ 10 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | Stepped | g6 | 16 | 5 ~ 20 | 1 ~ 6.5 | 5 ~ 20 | 8 ~ 14 | 0.2 ~ 7 | 5 ~ 13 | 5 ~ 14 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | Stepped | g6 | 20 | 5 ~ 20 | 0.3 ~ 14.5 | 5 ~ 20 | 10 ~ 18 | 0.2 ~ 9 | 6 ~ 17 | 6 ~ 18 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | Stepped | g6 | 25 | 5 ~ 20 | 2 ~ 10 | 5 ~ 20 | 15 ~ 22 | 0.2 ~ 11 | 8 ~ 21 | 8 ~ 22 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Standard | - | 8 | - | - | 5 ~ 20 | 4 ~ 6 | 0.2 ~ 2.99 | - | 3 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Standard | - | 10 | - | - | 5 ~ 30 | 4 ~ 6 | 0.2 ~ 2.99 | - | 3 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Standard | - | 10 | - | - | 5 ~ 30 | 8 ~ 16 | 0.2 ~ 7.99 | - | 3 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Standard | - | 12 | - | - | 5 ~ 30 | 4 ~ 10 | 0.2 ~ 4.99 | - | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Standard | - | 12 | - | - | 5 ~ 30 | 10 ~ 20 | 0.2 ~ 9.99 | - | 3 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Standard | - | 16 | - | - | 5 ~ 30 | 6 ~ 14 | 0.2 ~ 6.99 | - | 3 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Standard | - | 16 | - | - | 5 ~ 30 | 16 ~ 25 | 0.2 ~ 12.49 | - | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Standard | - | 20 | - | - | 5 ~ 30 | 10 ~ 18 | 0.2 ~ 8.99 | - | 3 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Standard | - | 20 | - | - | 5 ~ 30 | 20 ~ 30 | 0.2 ~ 14.99 | - | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Standard | - | 25 | - | - | 5 ~ 30 | 12 ~ 22 | 0.2 ~ 10.99 | - | 3 ~ 22 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | No Hardening | Small Head | Standard | - | 8 | - | - | 5 ~ 20 | 4 ~ 6 | 0.2 ~ 2.99 | - | 3 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | No Hardening | Small Head | Standard | - | 10 | - | - | 5 ~ 30 | 4 ~ 6 | 0.2 ~ 2.99 | - | 3.01 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | No Hardening | Large Head | Standard | - | 10 | - | - | 5 ~ 30 | 8 ~ 16 | 0.2 ~ 7.99 | - | 3 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | No Hardening | Small Head | Standard | - | 12 | - | - | 5 ~ 30 | 4 ~ 10 | 0.2 ~ 4.99 | - | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | No Hardening | Large Head | Standard | - | 12 | - | - | 5 ~ 30 | 10 ~ 20 | 0.2 ~ 9.99 | - | 3 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | No Hardening | Small Head | Standard | - | 16 | - | - | 5 ~ 30 | 6 ~ 14 | 0.2 ~ 6.99 | - | 3 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | No Hardening | Large Head | Standard | - | 16 | - | - | 5 ~ 30 | 16 ~ 25 | 0.2 ~ 12.49 | - | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | No Hardening | Small Head | Standard | - | 20 | - | - | 5 ~ 30 | 10 ~ 18 | 0.2 ~ 8.99 | - | 3 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | No Hardening | Large Head | Standard | - | 20 | - | - | 5 ~ 30 | 20 ~ 30 | 0.2 ~ 14.99 | - | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Square | [Steel] S45C Equivalent | No Hardening | Small Head | Standard | - | 25 | - | - | 5 ~ 30 | 12 ~ 22 | 0.2 ~ 10.99 | - | 3 ~ 22 |
Loading...
Type | Slot Pin | Tip Type | Straight | Shape of Stepped Section | Square |
---|
How can we improve?
How can we improve?