(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Elliptical Straight/Stepped insertion pin for inspection jigs.
Part Number |
---|
KJPDC8-P[4-6/0.01]-W[3.01-5.99/0.01]-S[3-5/0.01]-F[0.3-2.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDC10-P[4-8/0.01]-W[3.01-7.99/0.01]-S[3-7/0.01]-F[0.3-3.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDC10L-P[8-16/0.01]-W[3.01-15.99/0.01]-S[5-15/0.01]-F[1-7.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDC12-P[4-10/0.01]-W[3.01-10/0.01]-S[3-9/0.01]-F[0.5-4.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDC12L-P[10-20/0.01]-W[3.01-19.99/0.01]-S[6-19/0.01]-F[2-9.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDC16-P[6-14/0.01]-W[3.01-14/0.01]-S[4-13/0.01]-F[0.5-6.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDC16L-P[16-25/0.01]-W[3.01-24.99/0.01]-S[8-24/0.01]-F[2-12/0.1]-L[5-20/1]-B[5-20/1] |
KJPDC20-P[10-18/0.01]-W[3.01-18/0.01]-S[6-17/0.01]-F[1-8.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDC20L-P[20-30/0.01]-W[3.01-29.99/0.01]-S[10-29/0.01]-F[2-14.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDC25-P[14-22/0.01]-W[3.01-22/0.01]-S[8-21/0.01]-F[2-10.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDCS8-P[4-6/0.01]-W[3.01-5.99/0.01]-S[3-5/0.01]-F[0.3-2.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDCS10-P[4-8/0.01]-W[3.01-7.99/0.01]-S[3-7/0.01]-F[0.3-3.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDCS12-P[4-10/0.01]-W[3.01-9.99/0.01]-S[3-9/0.01]-F[0.5-4.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDCS16-P[6-14/0.01]-W[3.01-13.99/0.01]-S[4-13/0.01]-F[0.5-6.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDCS20-P[10-18/0.01]-W[3.01-17.99/0.01]-S[6-17/0.01]-F[1-8.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDCS25-P[14-22/0.01]-W[3.01-21.99/0.01]-S[8-21/0.01]-F[2-10.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHC8-P[4-6/0.01]-W[3.01-5.99/0.01]-S[3-5/0.01]-F[0.3-2.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHC10-P[4-8/0.01]-W[3.01-8/0.01]-S[3-7/0.01]-F[0.3-3.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHC10L-P[8-16/0.01]-W[3.01-15.99/0.01]-S[5-15/0.01]-F[1-7.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHC12-P[4-10/0.01]-W[3.01-10/0.01]-S[3-9/0.01]-F[0.5-4.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHC12L-P[10-20/0.01]-W[3.01-19.99/0.01]-S[6-19/0.01]-F[2-9.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHC16-P[6-14/0.01]-W[3.01-14/0.01]-S[4-13/0.01]-F[0.5-6.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHC16L-P[16-25/0.01]-W[3.01-24.99/0.01]-S[8-24/0.01]-F[2-12/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHC20-P[10-18/0.01]-W[3.01-18/0.01]-S[6-17/0.01]-F[1-8.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHC20L-P[20-30/0.01]-W[3.01-29.99/0.01]-S[10-29/0.01]-F[2-14.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPDHC25-P[14-22/0.01]-W[3.01-22/0.01]-S[8-21/0.01]-F[2-10.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDC10-P[4-8/0.01]-W[5-7.99/0.01]-S[3-7/0.01]-F[0.3-3.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDC10L-P[10-16/0.01]-W[3.01-15.99/0.01]-S[5-15/0.01]-F[1-7/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDC12-P[4-10/0.01]-W[5-9.99/0.01]-S[3-9/0.01]-F[0.5-4.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDC12L-P[12-20/0.01]-W[3.01-19.99/0.01]-S[6-19/0.01]-F[2-9/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDC16-P[6-14/0.01]-W[5-14/0.01]-S[4-13/0.01]-F[0.5-6.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDC16L-P[16-25/0.01]-W[3.01-24.99/0.01]-S[8-24/0.01]-F[2-12/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDC20-P[10-18/0.01]-W[6-18/0.01]-S[6-17/0.01]-F[1-8.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDC20L-P[20-30/0.01]-W[3.01-29.99/0.01]-S[10-29/0.01]-F[2-14.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDC25-P[14-22/0.01]-W[8-22/0.01]-S[8-21/0.01]-F[2-10.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDCC10-P[4-8/0.01]-W[5-8/0.01]-S[5-7/0.01]-F[0.3-3.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDCC12-P[4-10/0.01]-W[5-10/0.01]-S[3-9/0.01]-F[0.5-4.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDCC16-P[6-14/0.01]-W[5-14/0.01]-S[4-13/0.01]-F[0.5-6.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDCC20-P[10-18/0.01]-W[6-18/0.01]-S[6-17/0.01]-F[1-8.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDCC25-P[14-22/0.01]-W[8-22/0.01]-S[8-21/0.01]-F[2-10.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHC10-P[4-8/0.01]-W[3.01-8/0.01]-S[3-7/0.01]-F[0.3-3.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHC10L-P[10-16/0.01]-W[3.01-15.99/0.01]-S[5-15/0.01]-F[1-7/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHC12-P[4-10/0.01]-W[3.01-10/0.01]-S[3-9/0.01]-F[0.5-4.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHC12L-P[12-20/0.01]-W[3.01-19.99/0.01]-S[6-19/0.01]-F[2-9/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHC16-P[6-14/0.01]-W[5-14/0.01]-S[4-13/0.01]-F[0.5-6.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHC16L-P[16-25/0.01]-W[3.01-24.99/0.01]-S[8-24/0.01]-F[2-12/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHC20-P[10-18/0.01]-W[6-18/0.01]-S[6-17/0.01]-F[1-8.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHC20L-P[20-30/0.01]-W[3.01-29.99/0.01]-S[10-29/0.01]-F[2-14.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPGDHC25-P[14-22/0.01]-W[8-22/0.01]-S[8-21/0.01]-F[2-10.5/0.1]-L[5-20/1]-B[5-20/1] |
KJPSC8-P[4-6/0.01]-W[3.01-5.99/0.01]-L[5-20/1] |
KJPSC10-P[4-8/0.01]-W[3.01-7.99/0.01]-L[5-30/1] |
KJPSC10L-P[10-16/0.01]-W[3.01-15.99/0.01]-L[5-30/1] |
KJPSC12-P[4-10/0.01]-W[3.01-9.99/0.01]-L[5-30/1] |
KJPSC12L-P[12-20/0.01]-W[3.01-19.99/0.01]-L[5-30/1] |
KJPSC16-P[6-14/0.01]-W[3.01-13.99/0.01]-L[5-30/1] |
KJPSC16L-P[16-25/0.01]-W[3.01-24.99/0.01]-L[5-30/1] |
KJPSC20-P[10-18/0.01]-W[3.01-17.99/0.01]-L[5-30/1] |
KJPSC20L-P[20-30/0.01]-W[3.01-29.99/0.01]-L[5-30/1] |
KJPSC25-P[14-22/0.01]-W[3.01-21.99/0.01]-L[5-30/1] |
KJPSCC8-P[4-6/0.01]-W[3.01-5.99/0.01]-L[5-20/1] |
KJPSCC10-P[4-8/0.01]-W[3.01-7.99/0.01]-L[5-20/1] |
KJPSCC12-P[4-10/0.01]-W[3.01-9.99/0.01]-L[5-20/1] |
KJPSCC16-P[6-14/0.01]-W[3.01-13.99/0.01]-L[5-20/1] |
KJPSCC20-P[10-18/0.01]-W[3.01-17.99/0.01]-L[5-20/1] |
KJPSCC25-P[14-22/0.01]-W[3.01-21.99/0.01]-L[5-20/1] |
KJPSCS8-P[4-6/0.01]-W[3.01-5.99/0.01]-L[5-20/1] |
KJPSCS10-P[4-8/0.01]-W[3.01-7.99/0.01]-L[5-20/1] |
KJPSCS12-P[4-10/0.01]-W[3.01-9.99/0.01]-L[5-20/1] |
KJPSCS16-P[6-14/0.01]-W[3.01-13.99/0.01]-L[5-20/1] |
KJPSCS20-P[10-18/0.01]-W[3.01-17.99/0.01]-L[5-20/1] |
KJPSCS25-P[12-22/0.01]-W[3.01-21.99/0.01]-L[5-20/1] |
KJPSHC8-P[4-6/0.01]-W[3.01-5.99/0.01]-L[5-20/1] |
KJPSHC10-P[4-8/0.01]-W[3.01-7.99/0.01]-L[5-30/1] |
KJPSHC10L-P[10-16/0.01]-W[3.01-15.99/0.01]-L[5-30/1] |
KJPSHC12-P[4-10/0.01]-W[3.01-9.99/0.01]-L[5-30/1] |
KJPSHC12L-P[12-20/0.01]-W[3.01-19.99/0.01]-L[5-30/1] |
KJPSHC16-P[6-14/0.01]-W[3.01-13.99/0.01]-L[5-30/1] |
KJPSHC16L-P[16-25/0.01]-W[3.01-24.99/0.01]-L[5-30/1] |
KJPSHC20-P[10-18/0.01]-W[3.01-17.99/0.01]-L[5-30/1] |
KJPSHC20L-P[20-30/0.01]-W[3.01-29.99/0.01]-L[5-30/1] |
KJPSHC25-P[14-22/0.01]-W[3.01-21.99/0.01]-L[5-30/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Tip Shape | Material | Hardness | Large Head / Small Head | Stepped | S Dimension Tolerance on Insertion Part | Outer Dia. D (Ø) | B (mm) | F (mm) | L (mm) | P (mm) | S (mm) | W (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | 0/-0.02 | 8 | 5 ~ 20 | 0.3 ~ 2.5 | 5 ~ 20 | 4 ~ 6 | 3 ~ 5 | 3.01 ~ 5.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | 0/-0.02 | 10 | 5 ~ 20 | 0.3 ~ 3.5 | 5 ~ 20 | 4 ~ 8 | 3 ~ 7 | 3 ~ 7.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | Stepped | 0/-0.02 | 10 | 5 ~ 20 | 1 ~ 7.5 | 5 ~ 20 | 8 ~ 16 | 5 ~ 15 | 3 ~ 15.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | 0/-0.02 | 12 | 5 ~ 20 | 0.5 ~ 4.5 | 5 ~ 20 | 4 ~ 10 | 3 ~ 9 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | Stepped | 0/-0.02 | 12 | 5 ~ 20 | 2 ~ 9.5 | 5 ~ 20 | 10 ~ 20 | 6 ~ 19 | 3 ~ 19.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | 0/-0.02 | 16 | 5 ~ 20 | 0.5 ~ 6.5 | 5 ~ 20 | 6 ~ 14 | 4 ~ 13 | 3 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | Stepped | 0/-0.02 | 16 | 5 ~ 20 | 2 ~ 12 | 5 ~ 20 | 16 ~ 25 | 8 ~ 24 | 3 ~ 24.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | 0/-0.02 | 20 | 5 ~ 20 | 1 ~ 8.5 | 5 ~ 20 | 10 ~ 18 | 6 ~ 17 | 3 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | Stepped | 0/-0.02 | 20 | 5 ~ 20 | 2 ~ 14.5 | 5 ~ 20 | 20 ~ 30 | 10 ~ 29 | 3 ~ 29.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | 0/-0.02 | 25 | 5 ~ 20 | 2 ~ 10.5 | 5 ~ 20 | 14 ~ 22 | 8 ~ 21 | 3 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | Stepped | 0/-0.02 | 8 | 5 ~ 20 | 0.3 ~ 2.5 | 5 ~ 20 | 4 ~ 6 | 3 ~ 5 | 3.01 ~ 5.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | Stepped | 0/-0.02 | 10 | 5 ~ 20 | 0.3 ~ 3.5 | 5 ~ 20 | 4 ~ 8 | 3 ~ 7 | 3 ~ 7.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | Stepped | 0/-0.02 | 12 | 5 ~ 20 | 0.5 ~ 4.5 | 5 ~ 20 | 4 ~ 10 | 3 ~ 9 | 3 ~ 9.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | Stepped | 0/-0.02 | 16 | 5 ~ 20 | 0.5 ~ 6.5 | 5 ~ 20 | 6 ~ 14 | 4 ~ 13 | 3 ~ 13.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | Stepped | 0/-0.02 | 20 | 5 ~ 20 | 1 ~ 8.5 | 5 ~ 20 | 10 ~ 18 | 6 ~ 17 | 3 ~ 17.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | Stepped | 0/-0.02 | 25 | 5 ~ 20 | 2 ~ 10.5 | 5 ~ 20 | 14 ~ 22 | 8 ~ 21 | 3 ~ 21.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | 0/-0.02 | 8 | 5 ~ 20 | 0.3 ~ 2.5 | 5 ~ 20 | 4 ~ 6 | 3 ~ 5 | 3.01 ~ 5.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | 0/-0.02 | 10 | 5 ~ 20 | 0.3 ~ 3.5 | 5 ~ 20 | 4 ~ 8 | 3 ~ 7 | 3 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Stepped | 0/-0.02 | 10 | 5 ~ 20 | 1 ~ 7.5 | 5 ~ 20 | 8 ~ 16 | 5 ~ 15 | 3 ~ 15.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | 0/-0.02 | 12 | 5 ~ 20 | 0.5 ~ 4.5 | 5 ~ 20 | 4 ~ 10 | 3 ~ 9 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Stepped | 0/-0.02 | 12 | 5 ~ 20 | 2 ~ 9.5 | 5 ~ 20 | 10 ~ 20 | 6 ~ 19 | 3 ~ 19.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | 0/-0.02 | 16 | 5 ~ 20 | 0.5 ~ 6.5 | 5 ~ 20 | 6 ~ 14 | 4 ~ 13 | 3 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Stepped | 0/-0.02 | 16 | 5 ~ 20 | 2 ~ 12 | 5 ~ 20 | 16 ~ 25 | 8 ~ 24 | 3 ~ 24.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | 0/-0.02 | 20 | 5 ~ 20 | 1 ~ 8.5 | 5 ~ 20 | 10 ~ 18 | 6 ~ 17 | 3 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Stepped | 0/-0.02 | 20 | 5 ~ 20 | 2 ~ 14.5 | 5 ~ 20 | 20 ~ 30 | 10 ~ 29 | 3 ~ 29.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | 0/-0.02 | 25 | 5 ~ 20 | 2 ~ 10.5 | 5 ~ 20 | 14 ~ 22 | 8 ~ 21 | 3 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | g6 | 10 | 5 ~ 20 | 0.3 ~ 3.5 | 5 ~ 20 | 4 ~ 8 | 3 ~ 7 | 5 ~ 7.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | Stepped | g6 | 10 | 5 ~ 20 | 1 ~ 7 | 5 ~ 20 | 10 ~ 16 | 5 ~ 15 | 3 ~ 15.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | g6 | 12 | 5 ~ 20 | 0.5 ~ 4.5 | 5 ~ 20 | 4 ~ 10 | 3 ~ 9 | 5 ~ 9.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | Stepped | g6 | 12 | 5 ~ 20 | 2 ~ 9 | 5 ~ 20 | 12 ~ 20 | 6 ~ 19 | 3 ~ 19.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | g6 | 16 | 5 ~ 20 | 0.5 ~ 6.5 | 5 ~ 20 | 6 ~ 14 | 4 ~ 13 | 5 ~ 14 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | Stepped | g6 | 16 | 5 ~ 20 | 2 ~ 12 | 5 ~ 20 | 16 ~ 25 | 8 ~ 24 | 3 ~ 24.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | g6 | 20 | 5 ~ 20 | 1 ~ 8.5 | 5 ~ 20 | 10 ~ 18 | 6 ~ 17 | 6 ~ 18 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | Stepped | g6 | 20 | 5 ~ 20 | 2 ~ 14.5 | 5 ~ 20 | 20 ~ 30 | 10 ~ 29 | 3 ~ 29.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | Stepped | g6 | 25 | 5 ~ 20 | 2 ~ 10.5 | 5 ~ 20 | 14 ~ 22 | 8 ~ 21 | 8 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | Stepped | g6 | 10 | 5 ~ 20 | 0.3 ~ 3.5 | 5 ~ 20 | 4 ~ 8 | 5 ~ 7 | 5 ~ 8 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | Stepped | g6 | 12 | 5 ~ 20 | 0.5 ~ 4.5 | 5 ~ 20 | 4 ~ 10 | 3 ~ 9 | 5 ~ 10 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | Stepped | g6 | 16 | 5 ~ 20 | 0.5 ~ 6.5 | 5 ~ 20 | 6 ~ 14 | 4 ~ 13 | 5 ~ 14 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | Stepped | g6 | 20 | 5 ~ 20 | 1 ~ 8.5 | 5 ~ 20 | 10 ~ 18 | 6 ~ 17 | 6 ~ 18 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | Stepped | g6 | 25 | 5 ~ 20 | 2 ~ 10.5 | 5 ~ 20 | 14 ~ 22 | 8 ~ 21 | 8 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | g6 | 10 | 5 ~ 20 | 0.3 ~ 3.5 | 5 ~ 20 | 4 ~ 8 | 3 ~ 7 | 3 ~ 8 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Stepped | g6 | 10 | 5 ~ 20 | 1 ~ 7 | 5 ~ 20 | 10 ~ 16 | 5 ~ 15 | 3 ~ 15.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | g6 | 12 | 5 ~ 20 | 0.5 ~ 4.5 | 5 ~ 20 | 4 ~ 10 | 3 ~ 9 | 3 ~ 10 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Stepped | g6 | 12 | 5 ~ 20 | 2 ~ 9 | 5 ~ 20 | 12 ~ 20 | 6 ~ 19 | 3 ~ 19.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | g6 | 16 | 5 ~ 20 | 0.5 ~ 6.5 | 5 ~ 20 | 6 ~ 14 | 4 ~ 13 | 5 ~ 14 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Stepped | g6 | 16 | 5 ~ 20 | 2 ~ 12 | 5 ~ 20 | 16 ~ 25 | 8 ~ 24 | 3 ~ 24.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | g6 | 20 | 5 ~ 20 | 1 ~ 8.5 | 5 ~ 20 | 10 ~ 18 | 6 ~ 17 | 6 ~ 18 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Stepped | g6 | 20 | 5 ~ 20 | 2 ~ 14.5 | 5 ~ 20 | 20 ~ 30 | 10 ~ 29 | 3 ~ 29.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Stepped | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Stepped | g6 | 25 | 5 ~ 20 | 2 ~ 10.5 | 5 ~ 20 | 14 ~ 22 | 8 ~ 21 | 8 ~ 22 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | No Hardening | Small Head | Standard | - | 8 | - | - | 5 ~ 20 | 4 ~ 6 | - | 3 ~ 5.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | No Hardening | Small Head | Standard | - | 10 | - | - | 5 ~ 30 | 4 ~ 8 | - | 3 ~ 7.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | No Hardening | Large Head | Standard | - | 10 | - | - | 5 ~ 30 | 10 ~ 16 | - | 3 ~ 15.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | No Hardening | Small Head | Standard | - | 12 | - | - | 5 ~ 30 | 4 ~ 10 | - | 3 ~ 9.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | No Hardening | Large Head | Standard | - | 12 | - | - | 5 ~ 30 | 12 ~ 20 | - | 3 ~ 19.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | No Hardening | Small Head | Standard | - | 16 | - | - | 5 ~ 30 | 6 ~ 14 | - | 3 ~ 13.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | No Hardening | Large Head | Standard | - | 16 | - | - | 5 ~ 30 | 16 ~ 25 | - | 3 ~ 24.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | No Hardening | Small Head | Standard | - | 20 | - | - | 5 ~ 30 | 10 ~ 18 | - | 3 ~ 17.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | No Hardening | Large Head | Standard | - | 20 | - | - | 5 ~ 30 | 20 ~ 30 | - | 3 ~ 29.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | No Hardening | Small Head | Standard | - | 25 | - | - | 5 ~ 30 | 14 ~ 22 | - | 3 ~ 21.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | Standard | - | 8 | - | - | 5 ~ 20 | 4 ~ 6 | - | 3 ~ 5.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | Standard | - | 10 | - | - | 5 ~ 20 | 4 ~ 8 | - | 3 ~ 7.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | Standard | - | 12 | - | - | 5 ~ 20 | 4 ~ 10 | - | 3 ~ 9.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | Standard | - | 16 | - | - | 5 ~ 20 | 6 ~ 14 | - | 3 ~ 13.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | Standard | - | 20 | - | - | 5 ~ 20 | 10 ~ 18 | - | 3 ~ 17.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | Standard | - | 25 | - | - | 5 ~ 20 | 14 ~ 22 | - | 3 ~ 21.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Stainless Steel] SUS304 | No Hardening | Small Head | Standard | - | 8 | - | - | 5 ~ 20 | 4 ~ 6 | - | 3 ~ 5.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Stainless Steel] SUS304 | No Hardening | Small Head | Standard | - | 10 | - | - | 5 ~ 20 | 4 ~ 8 | - | 3 ~ 7.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Stainless Steel] SUS304 | No Hardening | Small Head | Standard | - | 12 | - | - | 5 ~ 20 | 4 ~ 10 | - | 3 ~ 9.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Stainless Steel] SUS304 | No Hardening | Small Head | Standard | - | 16 | - | - | 5 ~ 20 | 6 ~ 14 | - | 3 ~ 13.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Stainless Steel] SUS304 | No Hardening | Small Head | Standard | - | 20 | - | - | 5 ~ 20 | 10 ~ 18 | - | 3 ~ 17.99 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Stainless Steel] SUS304 | No Hardening | Small Head | Standard | - | 25 | - | - | 5 ~ 20 | 12 ~ 22 | - | 3 ~ 21.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Standard | - | 8 | - | - | 5 ~ 20 | 4 ~ 6 | - | 3 ~ 5.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Standard | - | 10 | - | - | 5 ~ 30 | 4 ~ 8 | - | 3 ~ 7.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Standard | - | 10 | - | - | 5 ~ 30 | 10 ~ 16 | - | 3 ~ 15.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Standard | - | 12 | - | - | 5 ~ 30 | 4 ~ 10 | - | 3 ~ 9.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Standard | - | 12 | - | - | 5 ~ 30 | 12 ~ 20 | - | 3 ~ 19.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Standard | - | 16 | - | - | 5 ~ 30 | 6 ~ 14 | - | 3 ~ 13.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Standard | - | 16 | - | - | 5 ~ 30 | 16 ~ 25 | - | 3 ~ 24.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Standard | - | 20 | - | - | 5 ~ 30 | 10 ~ 18 | - | 3 ~ 17.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | 45HRC ~ | Large Head | Standard | - | 20 | - | - | 5 ~ 30 | 20 ~ 30 | - | 3 ~ 29.99 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Straight | Oval | [Steel] S45C Equivalent | 45HRC ~ | Small Head | Standard | - | 25 | - | - | 5 ~ 30 | 14 ~ 22 | - | 3 ~ 21.99 |
Loading...
Type | Slot Pin | Tip Type | Straight | Shape of Stepped Section | Oval |
---|
How can we improve?
How can we improve?