(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Diamond Shape Configurable Type Inspection Pins to determine the workpiece location.
Part Number |
---|
KJPGV8-P[4-6/0.01]-S[3-4/0.01]-F[0-2/0.1]-L[5-10/1]-B[5-15/1]-V[4-5/0.1]-W[1-4/0.5] |
KJPGV10-P[4-8/0.01]-S[3-6/0.01]-F[0-3/0.1]-L[5-25/1]-B[5-25/1]-V[4-7/0.1]-W[1-6.5/0.5] |
KJPGV10L-P[10-16/0.01]-S[5-14/0.01]-F[1-7/0.1]-L[5-25/1]-B[5-25/1]-V[6-15/0.1]-W[1-14.5/0.5] |
KJPGV12-P[4-10/0.01]-S[3-8/0.01]-F[0-4/0.1]-L[5-25/1]-B[5-25/1]-V[4-9/0.1]-W[1-8.5/0.5] |
KJPGV12L-P[12-20/0.01]-S[6-18/0.01]-F[2-9/0.1]-L[5-25/1]-B[5-25/1]-V[7-19/0.1]-W[1-18.5/0.5] |
KJPGV16-P[8-14/0.01]-S[3-12/0.01]-F[0-6/0.1]-L[5-25/1]-B[5-25/1]-V[4-13/0.1]-W[1-12.5/0.5] |
KJPGV16L-P[16-25/0.01]-S[8-23/0.01]-F[2-11/0.1]-L[5-25/1]-B[5-25/1]-V[9-24/0.1]-W[1-23/0.5] |
KJPGV20-P[10-18/0.01]-S[5-16/0.01]-F[1-8/0.1]-L[5-25/1]-B[5-25/1]-V[6-17/0.1]-W[1-16.5/0.5] |
KJPGV20L-P[20-30/0.01]-S[10-28/0.01]-F[2-14/0.1]-L[5-25/1]-B[5-25/1]-V[11-29/0.1]-W[1-28.5/0.5] |
KJPGV25-P[15-23/0.01]-S[8-21/0.01]-F[2-10/0.1]-L[5-25/1]-B[5-25/1]-V[9-22/0.1]-W[1-21.5/0.5] |
KJPGVH8-P[4-6/0.01]-S[3-4/0.01]-F[0-2/0.1]-L[5-10/1]-B[5-15/1]-V[4-5/0.1]-W[1-4/0.5] |
KJPGVH10-P[4-8/0.01]-S[3-6/0.01]-F[0-3/0.1]-L[5-25/1]-B[5-25/1]-V[4-7/0.1]-W[1-6.5/0.5] |
KJPGVH10L-P[10-16/0.01]-S[5-14/0.01]-F[1-7/0.1]-L[5-25/1]-B[5-25/1]-V[6-15/0.1]-W[1-14.5/0.5] |
KJPGVH12-P[4-10/0.01]-S[3-8/0.01]-F[0-4/0.1]-L[5-25/1]-B[5-25/1]-V[4-9/0.1]-W[1-8.5/0.5] |
KJPGVH12L-P[12-20/0.01]-S[6-18/0.01]-F[2-9/0.1]-L[5-25/1]-B[5-25/1]-V[7-19/0.1]-W[1-18.5/0.5] |
KJPGVH16-P[8-14/0.01]-S[3-12/0.01]-F[0-6/0.1]-L[5-25/1]-B[5-25/1]-V[4-13/0.1]-W[1-12.5/0.5] |
KJPGVH16L-P[16-25/0.01]-S[8-23/0.01]-F[2-11/0.1]-L[5-25/1]-B[5-25/1]-V[9-24/0.1]-W[1-23.5/0.5] |
KJPGVH20-P[10-18/0.01]-S[5-16/0.01]-F[1-8/0.1]-L[5-25/1]-B[5-25/1]-V[6-17/0.1]-W[1-16.5/0.5] |
KJPGVH20L-P[20-30/0.01]-S[10-28/0.01]-F[2-14/0.1]-L[5-25/1]-B[5-25/1]-V[11-29/0.1]-W[1-28.5/0.5] |
KJPGVH25-P[15-23/0.01]-S[8-21/0.01]-F[2-10/0.1]-L[5-25/1]-B[5-25/1]-V[9-22/0.1]-W[1-21.5/0.5] |
KJPGVM8-P[4-6/0.01]-S[3-4/0.01]-L[5-10/1]-B[5-15/1]-V[4-5/0.1]-W[1-4/0.5] |
KJPGVM10-P[4-8/0.01]-S[3-6/0.01]-L[5-25/1]-B[5-25/1]-V[4-7/0.1]-W[1-6/0.5] |
KJPGVM10L-P[10-16/0.01]-S[5-14/0.01]-L[5-25/1]-B[5-25/1]-V[6-15/0.1]-W[1-14/0.5] |
KJPGVM12-P[4-10/0.01]-S[3-8/0.01]-L[5-25/1]-B[5-25/1]-V[4-9/0.1]-W[1-8.5/0.5] |
KJPGVM12L-P[12-20/0.01]-S[6-18/0.01]-L[5-25/1]-B[5-25/1]-V[7-19/0.1]-W[1-18/0.5] |
KJPGVM16-P[8-14/0.01]-S[3-12/0.01]-L[5-25/1]-B[5-25/1]-V[4-13/0.1]-W[1-12.5/0.5] |
KJPGVM16L-P[16-25/0.01]-S[8-23/0.01]-L[5-25/1]-B[5-25/1]-V[9-24/0.1]-W[1-23/0.5] |
KJPGVM20-P[10-18/0.01]-S[5-16/0.01]-L[5-25/1]-B[5-25/1]-V[6-17/0.1]-W[1-16.5/0.5] |
KJPGVM20L-P[20-30/0.01]-S[10-28/0.01]-L[5-25/1]-B[5-25/1]-V[11-29/0.1]-W[1-28/0.5] |
KJPGVM25-P[15-23/0.01]-S[8-21/0.01]-L[5-25/1]-B[5-25/1]-V[9-22/0.1]-W[1-21/0.5] |
KJPGVS8-P[4-6/0.01]-S[3-4/0.01]-F[0-2/0.1]-L[5-10/1]-B[5-15/1]-V[4-5/0.1]-W[1-4/0.5] |
KJPGVS10-P[4-8/0.01]-S[3-6/0.01]-F[0-3/0.1]-L[5-25/1]-B[5-25/1]-V[4-7/0.1]-W[1-6/0.5] |
KJPGVS12-P[4-10/0.01]-S[3-8/0.01]-F[0-4/0.1]-L[5-25/1]-B[5-25/1]-V[4-9/0.1]-W[1-8.5/0.5] |
KJPGVS16-P[8-14/0.01]-S[3-12/0.01]-F[0-6/0.1]-L[5-25/1]-B[5-25/1]-V[4-13/0.1]-W[1-12/0.5] |
KJPGVS20-P[10-18/0.01]-S[5-16/0.01]-F[1-8/0.1]-L[5-25/1]-B[5-25/1]-V[6-17/0.1]-W[1-16/0.5] |
KJPGVS25-P[15-23/0.01]-S[8-21/0.01]-F[2-10/0.1]-L[5-25/1]-B[5-25/1]-V[9-22/0.1]-W[1-21/0.5] |
KJPV8-P[4-6/0.01]-S[3-4/0.01]-F[0-2/0.1]-L[5-10/1]-B[5-15/1]-V[4-5/0.1]-W[1-4/0.5] |
KJPV10-P[4-8/0.01]-S[3-6/0.01]-F[0-3/0.1]-L[5-25/1]-B[5-25/1]-V[4-7/0.1]-W[1-6.5/0.5] |
KJPV10L-P[10-16/0.01]-S[5-14/0.01]-F[1-7/0.1]-L[5-25/1]-B[5-25/1]-V[6-15/0.1]-W[1-14/0.5] |
KJPV12-P[4-10/0.01]-S[3-8/0.01]-F[0-4/0.1]-L[5-25/1]-B[5-25/1]-V[4-9/0.1]-W[1-8.5/0.5] |
KJPV12L-P[12-20/0.01]-S[6-18/0.01]-F[2-9/0.1]-L[5-25/1]-B[5-25/1]-V[7-19/0.1]-W[1-18/0.5] |
KJPV16-P[8-14/0.01]-S[3-12/0.01]-F[0-6/0.1]-L[5-25/1]-B[5-25/1]-V[4-13/0.1]-W[1-12.5/0.5] |
KJPV16L-P[16-25/0.01]-S[8-23/0.01]-F[2-11/0.1]-L[5-25/1]-B[5-25/1]-V[9-24/0.1]-W[1-23/0.5] |
KJPV20-P[10-18/0.01]-S[5-16/0.01]-F[1-8/0.1]-L[5-25/1]-B[5-25/1]-V[6-17/0.1]-W[1-16.5/0.5] |
KJPV20L-P[20-30/0.01]-S[10-28/0.01]-F[2-14/0.1]-L[5-25/1]-B[5-25/1]-V[11-29/0.1]-W[1-28/0.5] |
KJPV25-P[15-23/0.01]-S[8-21/0.01]-F[2-10/0.1]-L[5-25/1]-B[5-25/1]-V[9-22/0.1]-W[1-21/0.5] |
KJPVH8-P[4-6/0.01]-S[3-4/0.01]-F[0-2/0.1]-L[5-10/1]-B[5-15/1]-V[4-5/0.1]-W[1-4/0.5] |
KJPVH10-P[4-8/0.01]-S[3-6/0.01]-F[0-3/0.1]-L[5-25/1]-B[5-25/1]-V[4-7/0.1]-W[1-6.5/0.5] |
KJPVH10L-P[10-16/0.01]-S[5-14/0.01]-F[1-7/0.1]-L[5-25/1]-B[5-25/1]-V[6-15/0.1]-W[1-14/0.5] |
KJPVH12-P[4-10/0.01]-S[3-8/0.01]-F[0-4/0.1]-L[5-25/1]-B[5-25/1]-V[4-9/0.1]-W[1-8.5/0.5] |
KJPVH12L-P[12-20/0.01]-S[6-18/0.01]-F[2-9/0.1]-L[5-25/1]-B[5-25/1]-V[7-19/0.1]-W[1-18/0.5] |
KJPVH16-P[8-14/0.01]-S[3-12/0.01]-F[0.5-6/0.1]-L[5-25/1]-B[5-25/1]-V[4-13/0.1]-W[1-12.5/0.5] |
KJPVH16L-P[16-25/0.01]-S[8-23/0.01]-F[2-11/0.1]-L[5-25/1]-B[5-25/1]-V[9-24/0.1]-W[1-23/0.5] |
KJPVH20-P[10-18/0.01]-S[5-16/0.01]-F[1-8/0.1]-L[5-25/1]-B[5-25/1]-V[6-17/0.1]-W[1-16.5/0.5] |
KJPVH20L-P[20-30/0.01]-S[10-28/0.01]-F[2-14/0.1]-L[5-25/1]-B[5-25/1]-V[11-29/0.1]-W[1-28.5/0.5] |
KJPVH25-P[15-23/0.01]-S[8-21/0.01]-F[2-10/0.1]-L[5-25/1]-B[5-25/1]-V[9-22/0.1]-W[1-21.5/0.5] |
KJPVM8-P[4-6/0.01]-S[3-4/0.01]-L[5-10/1]-B[5-15/1]-V[4-5/0.1]-W[1-4/0.5] |
KJPVM10-P[4-8/0.01]-S[3-6/0.01]-L[5-25/1]-B[5-25/1]-V[4-7/0.1]-W[1-6/0.5] |
KJPVM10L-P[10-16/0.01]-S[5-14/0.01]-L[5-25/1]-B[5-25/1]-V[6-15/0.1]-W[1-14/0.5] |
KJPVM12-P[4-10/0.01]-S[3-8/0.01]-L[5-25/1]-B[5-25/1]-V[4-9/0.1]-W[1-8/0.5] |
KJPVM12L-P[12-20/0.01]-S[6-18/0.01]-L[5-25/1]-B[5-25/1]-V[7-19/0.1]-W[1-18/0.5] |
KJPVM16-P[8-14/0.01]-S[3-12/0.01]-L[5-25/1]-B[5-25/1]-V[4-13/0.1]-W[1-12/0.5] |
KJPVM16L-P[16-25/0.01]-S[8-23/0.01]-L[5-25/1]-B[5-25/1]-V[9-24/0.1]-W[1-23/0.5] |
KJPVM20-P[10-18/0.01]-S[5-16/0.01]-L[5-25/1]-B[5-25/1]-V[6-17/0.1]-W[1-16/0.5] |
KJPVM20L-P[20-30/0.01]-S[10-28/0.01]-L[5-25/1]-B[5-25/1]-V[11-29/0.1]-W[1-28/0.5] |
KJPVM25-P[15-23/0.01]-S[8-21/0.01]-L[5-25/1]-B[5-25/1]-V[9-22/0.1]-W[1-21/0.5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip Shape | Material | Hardness | Large Head / Small Head | S Dimension Tolerance on Insertion Part | Outer Dia. D (Ø) | B (mm) | F (mm) | L (mm) | P (mm) | S (mm) | V (mm) | W (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 8 | 5 ~ 15 | 0 ~ 2 | 5 ~ 10 | 4 ~ 6 | 3 ~ 4 | 4 ~ 5 | 1 ~ 4 | ||
- | LOCATIONPIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 10 | 5 ~ 25 | 0 ~ 3 | 5 ~ 25 | 4 ~ 8 | 3 ~ 6 | 4 ~ 7 | 1 ~ 6.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 10 | 5 ~ 25 | 1 ~ 7 | 5 ~ 25 | 10 ~ 16 | 5 ~ 14 | 6 ~ 15 | 1 ~ 14.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 12 | 5 ~ 25 | 0 ~ 4 | 5 ~ 25 | 4 ~ 10 | 3 ~ 8 | 4 ~ 9 | 1 ~ 8.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 12 | 5 ~ 25 | 2 ~ 9 | 5 ~ 25 | 12 ~ 20 | 6 ~ 18 | 7 ~ 19 | 1 ~ 18.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 16 | 5 ~ 25 | 0 ~ 6 | 5 ~ 25 | 8 ~ 14 | 3 ~ 12 | 4 ~ 13 | 1 ~ 12.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 16 | 5 ~ 25 | 2 ~ 11 | 5 ~ 25 | 16 ~ 25 | 8 ~ 23 | 9 ~ 24 | 1 ~ 23 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 20 | 5 ~ 25 | 1 ~ 8 | 5 ~ 25 | 10 ~ 18 | 5 ~ 16 | 6 ~ 17 | 1 ~ 16.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 20 | 5 ~ 25 | 2 ~ 14 | 5 ~ 25 | 20 ~ 30 | 10 ~ 28 | 11 ~ 29 | 1 ~ 28.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 25 | 5 ~ 25 | 2 ~ 10 | 5 ~ 25 | 15 ~ 23 | 8 ~ 21 | 9 ~ 22 | 1 ~ 21.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 8 | 5 ~ 15 | 0 ~ 2 | 5 ~ 10 | 4 ~ 6 | 3 ~ 4 | 4 ~ 5 | 1 ~ 4 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 10 | 5 ~ 25 | 0 ~ 3 | 5 ~ 25 | 4 ~ 8 | 3 ~ 6 | 4 ~ 7 | 1 ~ 6.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 10 | 5 ~ 25 | 1 ~ 7 | 5 ~ 25 | 10 ~ 16 | 5 ~ 14 | 6 ~ 15 | 1 ~ 14.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 12 | 5 ~ 25 | 0 ~ 4 | 5 ~ 25 | 4 ~ 10 | 3 ~ 8 | 4 ~ 9 | 1 ~ 8.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 12 | 5 ~ 25 | 2 ~ 9 | 5 ~ 25 | 12 ~ 20 | 6 ~ 18 | 7 ~ 19 | 1 ~ 18.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 16 | 5 ~ 25 | 0 ~ 6 | 5 ~ 25 | 8 ~ 14 | 3 ~ 12 | 4 ~ 13 | 1 ~ 12.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 16 | 5 ~ 25 | 2 ~ 11 | 5 ~ 25 | 16 ~ 25 | 8 ~ 23 | 9 ~ 24 | 1 ~ 23.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 20 | 5 ~ 25 | 1 ~ 8 | 5 ~ 25 | 10 ~ 18 | 5 ~ 16 | 6 ~ 17 | 1 ~ 16.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 20 | 5 ~ 25 | 2 ~ 14 | 5 ~ 25 | 20 ~ 30 | 10 ~ 28 | 11 ~ 29 | 1 ~ 28.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 25 | 5 ~ 25 | 2 ~ 10 | 5 ~ 25 | 15 ~ 23 | 8 ~ 21 | 9 ~ 22 | 1 ~ 21.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 8 | 5 ~ 15 | - | 5 ~ 10 | 4 ~ 6 | 3 ~ 4 | 4 ~ 5 | 1 ~ 4 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 10 | 5 ~ 25 | - | 5 ~ 25 | 4 ~ 8 | 3 ~ 6 | 4 ~ 7 | 1 ~ 6 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 10 | 5 ~ 25 | - | 5 ~ 25 | 10 ~ 16 | 5 ~ 14 | 6 ~ 15 | 1 ~ 14 | ||
- | LOCATIONPIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 12 | 5 ~ 25 | - | 5 ~ 25 | 4 ~ 10 | 3 ~ 8 | 4 ~ 9 | 1 ~ 8.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 12 | 5 ~ 25 | - | 5 ~ 25 | 12 ~ 20 | 6 ~ 18 | 7 ~ 19 | 1 ~ 18 | ||
- | LOCATIONPIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 16 | 5 ~ 25 | - | 5 ~ 25 | 8 ~ 14 | 3 ~ 12 | 4 ~ 13 | 1 ~ 12.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 16 | 5 ~ 25 | - | 5 ~ 25 | 16 ~ 25 | 8 ~ 23 | 9 ~ 24 | 1 ~ 23 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 20 | 5 ~ 25 | - | 5 ~ 25 | 10 ~ 18 | 5 ~ 16 | 6 ~ 17 | 1 ~ 16.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 20 | 5 ~ 25 | - | 5 ~ 25 | 20 ~ 30 | 10 ~ 28 | 11 ~ 29 | 1 ~ 28 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 25 | 5 ~ 25 | - | 5 ~ 25 | 15 ~ 23 | 8 ~ 21 | 9 ~ 22 | 1 ~ 21 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 8 | 5 ~ 15 | 0 ~ 2 | 5 ~ 10 | 4 ~ 6 | 3 ~ 4 | 4 ~ 5 | 1 ~ 4 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 10 | 5 ~ 25 | 0 ~ 3 | 5 ~ 25 | 4 ~ 8 | 3 ~ 6 | 4 ~ 7 | 1 ~ 6 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 12 | 5 ~ 25 | 0 ~ 4 | 5 ~ 25 | 4 ~ 10 | 3 ~ 8 | 4 ~ 9 | 1 ~ 8.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 16 | 5 ~ 25 | 0 ~ 6 | 5 ~ 25 | 8 ~ 14 | 3 ~ 12 | 4 ~ 13 | 1 ~ 12 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 20 | 5 ~ 25 | 1 ~ 8 | 5 ~ 25 | 10 ~ 18 | 5 ~ 16 | 6 ~ 17 | 1 ~ 16 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 25 | 5 ~ 25 | 2 ~ 10 | 5 ~ 25 | 15 ~ 23 | 8 ~ 21 | 9 ~ 22 | 1 ~ 21 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 8 | 5 ~ 15 | 0 ~ 2 | 5 ~ 10 | 4 ~ 6 | 3 ~ 4 | 4 ~ 5 | 1 ~ 4 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 10 | 5 ~ 25 | 0 ~ 3 | 5 ~ 25 | 4 ~ 8 | 3 ~ 6 | 4 ~ 7 | 1 ~ 6.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 10 | 5 ~ 25 | 1 ~ 7 | 5 ~ 25 | 10 ~ 16 | 5 ~ 14 | 6 ~ 15 | 1 ~ 14 | ||
- | LOCATIONPIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 12 | 5 ~ 25 | 0 ~ 4 | 5 ~ 25 | 4 ~ 10 | 3 ~ 8 | 4 ~ 9 | 1 ~ 8.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 12 | 5 ~ 25 | 2 ~ 9 | 5 ~ 25 | 12 ~ 20 | 6 ~ 18 | 7 ~ 19 | 1 ~ 18 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 16 | 5 ~ 25 | 0 ~ 6 | 5 ~ 25 | 8 ~ 14 | 3 ~ 12 | 4 ~ 13 | 1 ~ 12.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 16 | 5 ~ 25 | 2 ~ 11 | 5 ~ 25 | 16 ~ 25 | 8 ~ 23 | 9 ~ 24 | 1 ~ 23 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 20 | 5 ~ 25 | 1 ~ 8 | 5 ~ 25 | 10 ~ 18 | 5 ~ 16 | 6 ~ 17 | 1 ~ 16.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 20 | 5 ~ 25 | 2 ~ 14 | 5 ~ 25 | 20 ~ 30 | 10 ~ 28 | 11 ~ 29 | 1 ~ 28 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 25 | 5 ~ 25 | 2 ~ 10 | 5 ~ 25 | 15 ~ 23 | 8 ~ 21 | 9 ~ 22 | 1 ~ 21 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 8 | 5 ~ 15 | 0 ~ 2 | 5 ~ 10 | 4 ~ 6 | 3 ~ 4 | 4 ~ 5 | 1 ~ 4 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 10 | 5 ~ 25 | 0 ~ 3 | 5 ~ 25 | 4 ~ 8 | 3 ~ 6 | 4 ~ 7 | 1 ~ 6.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 10 | 5 ~ 25 | 1 ~ 7 | 5 ~ 25 | 10 ~ 16 | 5 ~ 14 | 6 ~ 15 | 1 ~ 14 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 12 | 5 ~ 25 | 0 ~ 4 | 5 ~ 25 | 4 ~ 10 | 3 ~ 8 | 4 ~ 9 | 1 ~ 8.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 12 | 5 ~ 25 | 2 ~ 9 | 5 ~ 25 | 12 ~ 20 | 6 ~ 18 | 7 ~ 19 | 1 ~ 18 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 16 | 5 ~ 25 | 0.5 ~ 6 | 5 ~ 25 | 8 ~ 14 | 3 ~ 12 | 4 ~ 13 | 1 ~ 12.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 16 | 5 ~ 25 | 2 ~ 11 | 5 ~ 25 | 16 ~ 25 | 8 ~ 23 | 9 ~ 24 | 1 ~ 23 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 20 | 5 ~ 25 | 1 ~ 8 | 5 ~ 25 | 10 ~ 18 | 5 ~ 16 | 6 ~ 17 | 1 ~ 16.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 20 | 5 ~ 25 | 2 ~ 14 | 5 ~ 25 | 20 ~ 30 | 10 ~ 28 | 11 ~ 29 | 1 ~ 28.5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 25 | 5 ~ 25 | 2 ~ 10 | 5 ~ 25 | 15 ~ 23 | 8 ~ 21 | 9 ~ 22 | 1 ~ 21.5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 8 | 5 ~ 15 | - | 5 ~ 10 | 4 ~ 6 | 3 ~ 4 | 4 ~ 5 | 1 ~ 4 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 10 | 5 ~ 25 | - | 5 ~ 25 | 4 ~ 8 | 3 ~ 6 | 4 ~ 7 | 1 ~ 6 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 10 | 5 ~ 25 | - | 5 ~ 25 | 10 ~ 16 | 5 ~ 14 | 6 ~ 15 | 1 ~ 14 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 12 | 5 ~ 25 | - | 5 ~ 25 | 4 ~ 10 | 3 ~ 8 | 4 ~ 9 | 1 ~ 8 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 12 | 5 ~ 25 | - | 5 ~ 25 | 12 ~ 20 | 6 ~ 18 | 7 ~ 19 | 1 ~ 18 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 16 | 5 ~ 25 | - | 5 ~ 25 | 8 ~ 14 | 3 ~ 12 | 4 ~ 13 | 1 ~ 12 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 16 | 5 ~ 25 | - | 5 ~ 25 | 16 ~ 25 | 8 ~ 23 | 9 ~ 24 | 1 ~ 23 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 20 | 5 ~ 25 | - | 5 ~ 25 | 10 ~ 18 | 5 ~ 16 | 6 ~ 17 | 1 ~ 16 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 20 | 5 ~ 25 | - | 5 ~ 25 | 20 ~ 30 | 10 ~ 28 | 11 ~ 29 | 1 ~ 28 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 25 | 5 ~ 25 | - | 5 ~ 25 | 15 ~ 23 | 8 ~ 21 | 9 ~ 22 | 1 ~ 21 |
Loading...
Type | Slot Pin | Shape | Stepped | Tip Type | Straight |
---|---|---|---|---|---|
Shape of Stepped Section | Diamond |
How can we improve?
How can we improve?