1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Contact Switches-Non Contact Point Type Bolt Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Switches-Non Contact Point Type Bolt Type
  • Contact Switches-Non Contact Point Type Bolt Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 764.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pin stroke type non-contact positioning switch with a threaded main body. Detection with low contact force is enabled.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MSNC1.5
MSNC3
MSNCB1.2
MSNCBD1.2
MSNCD1.5
MSNCD3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
Nominal of Thread Contact Force
(N)
Tip Dia. LED

฿ 764.40

CONTACT SWITCH 1 Piece(s) Available 8 Day(s) 101.5M8 x 0.750.4[~ Ø2] Ø2No LED

฿ 900.90

CONTACT SWITCH 1 Piece(s) Available Same day 103M8 x 0.750.7[~ Ø4] Ø2.6No LED

฿ 900.90

CONTACT SWITCH 1 Piece(s) Available Same day 101.2M6 x 0.50.3[~ Ø2] Ø1.4No LED

฿ 1,105.65

CONTACT SWITCH 1 Piece(s) Available Same day 101.2M6 x 0.50.3[~ Ø2] Ø1.4With LED

฿ 969.15

CONTACT SWITCH 1 Piece(s) Available Same day 101.5M8 x 0.750.4[~ Ø2] Ø2With LED

฿ 1,105.65

CONTACT SWITCH 1 Piece(s) Available Same day 103M8 x 0.750.7[~ Ø4] Ø2.6With LED

Loading...

  1. 1

Basic Information

Type Pin Stroke, Spring Plunger Main Body Shape Bolt Tip Shape Needle
Environment Standard Body Material SUS303 Contact Material SUS303
Operating Temperature Range(°C) 0::60 Operating Point(mm) 0.5 Repeatability 0.02mm
Contact Point Accuracy Life(x 10K times) 1000 Protection Structure IP67