(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This is a pin stroke type, spring plunger type, with a stopper.
Type | Pin Stroke, Spring Plunger / With Stopper | Main Body Shape | Bolt / Flanged | Tip Shape | Needle |
---|---|---|---|---|---|
Environment | Drip-Proof | Body Material | SUS416F | Contact Material | SUS420 |
Stroke(mm) | 0.5 | Contact Point Type | Contact Type NO | Nominal of Thread | M10 x 1.5 |
Operating Temperature Range(°C) | 0::80 | Operating Point(mm) | 0.25 | Repeatability | 0.01mm |
Contact Force(N) | 0.8 | Contact Point Accuracy Life(x 10K times) | 1000 | Allowable Static Load(N) | 3000 |
Impact Resistant Energy(J) | 0.2 | Tip Dia. | Ø3 | Protection Structure | IP44 |
Please check the type/dimensions/specifications of the part MSNF-S in the Contact Switches with Stoppers/Screw with Flange/IP44 series.
Part Number |
---|
MSNF-L |
MSNF-LD |
MSNF-SD |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | LED | Cable |
---|---|---|---|---|---|---|---|
฿ 1,142.05 | 1 Piece(s) | Available | Same day | 10 | No LED | Cabtyre | |
฿ 1,601.60 | 1 Piece(s) | Same day | 10 | With LED | Cabtyre | ||
฿ 1,606.15 | 1 Piece(s) | Available | Same day | 10 | With LED | Loose Wire |
How can we improve?
How can we improve?