(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Suitable for presence/absence detection when you do not want to damage the workpiece.
Contact Part | Main Body | Cable | [ A ]Accessories |
[ M ]Material | [ M ]Material | ||
Polyacetal | SUS303 | Cord 3m, 2-Conductors Ø3, Oil Resistant Min. Bending Radius R7 | Hexagon Nuts 2 pcs. (Thickness 3.2 Wrench Size 8) |
Part Number | ||
MSTKD-ND N-MSTKD-BRD |
Part Number |
---|
MSTKD-BR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | LED |
---|---|---|---|---|---|---|---|
฿ 1,879.15 | CONTACT SWITCH | 1 Piece(s) | Same day | 10 | NO LED |
Loading...
Type | Pin Stroke, Spring Plunger | Main Body Shape | Bolt | Tip Shape | Needle |
---|---|---|---|---|---|
Environment | Standard | Body Material | SUS303 | Contact Material | Polyacetal |
Stroke(mm) | 2.8 | Contact Point Type | Contact Type NO | Nominal of Thread | M6 x 0.75 |
Operating Temperature Range(°C) | 0::80 | Operating Point(mm) | 0.3 | Repeatability | 0.005mm |
Contact Force(N) | 1 | Contact Point Accuracy Life(x 10K times) | 1000 | Tip Dia. | Ø4 |
Protection Structure | IP65 |
Please check the type/dimensions/specifications of the part MSTKD-BR in the Contact Switches/With Resin Tip series.
Part Number |
---|
N-MSTKD-BRD |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | LED |
---|---|---|---|---|---|---|
฿ 1,988.35 | 1 Piece(s) | Available | Same day | 10 | With LED |
How can we improve?
How can we improve?