(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ball bearings allow contact from all directions
Contact Part | Thread | Cable | [ A ]Accessories | ||
[ M ]Material | [ H ]Hardness | [ M ]Material | |||
SUS440C | 50~55HRC | SUS303 | Cable 2m, 2-Conductors Ø4, Oil Resistant Min. Bending Radius R7 | Hexagon Nuts 2 pcs. | (Thickness 3, Wrench Size 17) |
Part Number | ||
MSTKD-FB N-MSTKD-FDB |
Part Number |
---|
N-MSTKE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 2,388.75 | STOPPER SWITCH | 1 Piece(s) | Available | Same day | 10 |
Loading...
Type | Pin Stroke, Spring Plunger / Angular Misalignment Tolerant | Main Body Shape | Bolt | Tip Shape | Spherical Contact |
---|---|---|---|---|---|
Environment | Standard | Body Material | SUS303 | Contact Material | SUS420F |
Stroke(mm) | 2.8 | Contact Point Type | Contact Type NO | Nominal of Thread | M12 x 1.0 |
Operating Temperature Range(°C) | 0::80 | Operating Point(mm) | 0.3 | Repeatability | 0.005mm |
Contact Force(N) | 1.5 | Contact Point Accuracy Life(x 10K times) | 1000 | Tip Dia. | Ø10 |
Protection Structure | IP65 | LED | With LED |
Please check the type/dimensions/specifications of the part N-MSTKE in the Contact Switches/Wide Contact Angle Type series.
How can we improve?
How can we improve?