(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable knob for each purpose can be mounted.
Type | Main Body | Pin | Spring | (Lock Nut) | ||||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | |
PXNAN | SUM22 | Blackening | S45C | 50~60HRC (Carburized) | Blackening | SUS631J1 | - | - |
PXNKN | SS400 | Blackening | ||||||
SXNAN | SUS303 | - | SUS440C | 45HRC~ | - | - | - | |
SXNKN | SUS303 | - |
Part Number |
PXNAN12L |
Part Number |
---|
SXNAN16L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Body Material | Length L (mm) | Pin Material | All Stainless | Pin Surface Treatment | Main Body Surface Treatment | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,068.45 | INDEXING PLUNGERS | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 8 | 12 | [Stainless Steel] SUS303 | 54 | [Stainless Steel] SUS440C | Applicable | Not Provided | Not Provided | Not Provided |
Loading...
Type | W/o Knob | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
Tip Heat Treatment | Hardening | Knob | Not Provided |
Please check the type/dimensions/specifications of the part SXNAN16L in the Indexing Plungers-Compact Type/Knobless series.
Part Number |
---|
PXNAN12L |
PXNAN16 |
PXNAN16L |
SXNAN8 |
SXNAN8L |
SXNKN10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Body Material | Length L (mm) | Pin Material | All Stainless | Pin Surface Treatment | Main Body Surface Treatment | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 574.03 | 1 Piece(s) | Same day | 10 | 12 | 6 | 10 | [Steel] SUM22 | 44 | S45C | Not Compliant | Black Oxide | Black Oxide | Not Provided | ||
฿ 611.74 | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 8 | 7 | [Steel] SUM22 | 49 | S45C | Not Compliant | Black Oxide | Black Oxide | Not Provided | |
฿ 678.78 | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 8 | 12 | [Steel] SUM22 | 54 | S45C | Not Compliant | Black Oxide | Black Oxide | Not Provided | |
฿ 657.83 | 1 Piece(s) | Same day | 10 | 8 | 4 | 4 | [Stainless Steel] SUS303 | 30 | [Stainless Steel] SUS440C | Applicable | Not Provided | Not Provided | Not Provided | ||
฿ 733.25 | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 4 | 6 | [Stainless Steel] SUS303 | 32 | [Stainless Steel] SUS440C | Applicable | Not Provided | Not Provided | Not Provided | |
฿ 745.82 | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] SUS303 | 32 | [Stainless Steel] SUS440C | Applicable | Not Provided | Not Provided | Lock Nut |
How can we improve?
How can we improve?